norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Grease nipples flush type DIN 3405, Form A, straight
97942_A

Grease nipples flush type DIN 3405, Form A, straight

go back

Item description/product images

DescriptionMaterial:

Steel or 1.4305 stainless steel.

Version:Steel electro zinc-plated.
Stainless steel bright.
Note:Flush type grease nipples are particularly suitable for flush or recessed installation.
By using flush type nipples, the required lubrication can also be carried out on points with poor accessibility.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 97942_A Grease nipples flush type DIN 3405, Form A, straight 166 kB

Drawings

Grease nipples flush type DIN 3405, Form A, straight

Item selection/filter

Order No.FormMain
material
Version 2D=ThreadLL1SWCADAcc.PriceOrder
97942-1106100AsteelhexagonM6x1967 0.00 €
97942-1108100AsteelhexagonM8X1969 0.00 €
97942-1108125AsteelhexagonM8X1,25969 0.00 €
97942-1110100AsteelhexagonM10x19,56,511 0.00 €
97942-1118AsteelhexagonR1/89611 0.00 €
97942-2106100Astainless steelhexagonM6X18,267 0.00 €
97942-2108100Astainless steelhexagonM8x19,56,59 0.00 €
97942-2108125Astainless steelhexagonM8x1,259,56,59 0.00 €
97942-2110100Astainless steelhexagonM10X19611 0.00 €
97942-2118Astainless steelhexagonG1/89611 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83