norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Grease nipples flush type, DIN 3405, press in, Form C
97942-01_C

Grease nipples flush type, DIN 3405, press in, Form C

go back

Item description/product images

DescriptionMaterial:

Steel or stainless steel 1.4305.

Version:Steel electro zinc-plated.
Stainless steel bright.
Note:Funnel-type grease nipples are particularly suitable for flush or recessed installation.
The funnel shape ensures that the lubrication can also be applied in hard-to-reach places.

These funnel-type grease nipples have a smooth pin for pressing in. Press-in grease nipples are only suitable for low pressures.
Assembly:The exact size of the receiving hole depends on the material used and must be determined by the user through tests. The reference dimension for the receiving hole corresponds to the pin-Ø specified by us.Drawing reference:
Form A: straight
Form B: 45°
Form C: 90°
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 97942-01_C Grease nipples flush type, DIN 3405, press in, Form C 160 kB

Drawings

Grease nipples flush type, DIN 3405, press in, Form C

Item selection/filter

Order No.FormMain
material
Surface finish
body
D

LL1SWCADAcc.PriceOrder
97942-01-130611Csteelgalvanised618511 0.00 €
97942-01-130811Csteelgalvanised818511 0.00 €
97942-01-131011Csteelgalvanised10185,511 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83