norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Grease nipple caps for conical head grease nipples, Form B, with tab
97941_B

Grease nipple caps for conical head grease nipples, Form B, with...

go back

Item description/product images

DescriptionMaterial:Polyethylene (PE-LLD).Version:red, green, yellow or black.Note:Suitable for all DIN 71412 conical head grease nipples. They keep dirt out of the head of the nipple. The different colours are for e.g. identifying the lubrication intervals.

Application temperature: -70°C to +85°C.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 97941_B Grease nipple caps for conical head grease nipples, Form B, with tab 100 kB

Drawings

Grease nipple caps for conical head grease nipples, Form B, with tab

Item selection/filter

Order No.FormMain
colour
CADAcc.PriceOrder
97941-921Bred 0.00 €
97941-922Bgreen 0.00 €
97941-923Byellow 0.00 €
97941-924Bblack 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83