norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Grease nipple, conical head DIN 71412, press in, Form B
97940-01_B

Grease nipple, conical head DIN 71412, press in, Form B

go back

Item description/product images

DescriptionMaterial:

Steel or stainless steel 1.4305.

Version:Steel hardened, min. 550 HV 1, electro zinc-plated.
Stainless steel bright.
Note:The conical head grease nipples are suitable for lubrication points that need to be lubricated often and reliably. Their versatility makes them one of the most widely used types of grease nipples.

These conical head grease nipples have a smooth pin for pressing in. Press-in grease nipples are only suitable for low pressures.
Assembly:The exact size of the receiving hole depends on the material used and must be determined by the user through tests. The reference dimension for the receiving hole corresponds to the pin-Ø specified by us.

For straight grease nipples, the use of a press-in tool with which the nipple can be gently inserted is recommended.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 97940-01_B Grease nipple, conical head DIN 71412, press in, Form B 215 kB

Drawings

Grease nipple, conical head DIN 71412, press in, Form B

Item selection/filter

Order No.FormForm definitionAD

L
max.
L1SWCADAcc.PriceOrder
97940-01-120410Bangled 45° with hexagon socket11423,76,510 0.00 €
97940-01-120510Bangled 45° with hexagon socket115245,610 0.00 €
97940-01-120609Bangled 45° with hexagon socket116245,59 0.00 €
97940-01-120810Bangled 45° with hexagon socket11823,84,510 0.00 €
97940-01-121011Bangled 45° with hexagon socket111024,55,511 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83