norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Carbon steel.Version:chromium-plated.Advantages:Careful assembly of surface-sensitive screw connections.
The wrench size is almost infinitely adjustable by a sliding mechanism and parallel jaws.
The adjustment engages securely at the selected wrench size.
Complies with DIN ISO 5743.
Accessory:Supplied withPliers wrench including 4 protective jaws.Special features:
 RoHS

Item selection/filter

Order No.FormSWCADAcc.PriceOrder
96661-15-1042A0-42 0.00 €