norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cellular rubber rectangular profiles EPDM or CR, self-adhesive
96525

Cellular rubber rectangular profiles EPDM or CR, self-adhesive

go back

Item description/product images

DescriptionProduct description:The rectangular profiles are non-stretch and self-adhesive one side, which facilitates easy installation.

The closed-cell structure makes the profiles highly water and air tight.
Max. 5 % water absorption possible on the surface.
Particularly suitable for outdoor applications, high resistance to weathering, ozone and UV radiation.

The high flexibility enables cellular rubber to return to its original form after strong compression.

The profiles are used for sealing, cushioning, insulating, isolating and other purposes.
Material:EPDM or CR (neoprene).Version:black.Note:Shelf life is max. 6 months.

Observe tolerance specifications as per DIN ISO 3302-01.
Application:- Machine and plant construction
- Automotive industry
- Construction and window fabrication
- Electrical industry
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 96525 Cellular rubber rectangular profiles EPDM or CR, self-adhesive 240 kB

Drawings

Cellular rubber rectangular profiles EPDM or CR, self-adhesive

Item selection/filter

Order No.Main
material
B

HLCADAcc.PriceOrder
96525-103010X20000EPDM10320000 0.00 €
96525-104010X20000EPDM10420000 0.00 €
96525-105010X20000EPDM10520000 0.00 €
96525-103015X20000EPDM15320000 0.00 €
96525-104015X20000EPDM15420000 0.00 €
96525-105015X20000EPDM15520000 0.00 €
96525-103020X20000EPDM20320000 0.00 €
96525-104020X20000EPDM20420000 0.00 €
96525-105020X20000EPDM20520000 0.00 €
96525-203010X20000CR10320000 0.00 €
96525-204010X20000CR10420000 0.00 €
96525-205010X20000CR10520000 0.00 €
96525-203015X20000CR15320000 0.00 €
96525-204015X20000CR15420000 0.00 €
96525-205015X20000CR15520000 0.00 €
96525-203020X20000CR20320000 0.00 €
96525-204020X20000CR20420000 0.00 €
96525-205020X20000CR20520000 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83