norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Star grips stainless steel, similar to DIN 6336, Form B, drilled through - inch
06194_B inch

Star grips stainless steel, similar to DIN 6336, Form B, drilled...

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4308.

Version:Ground and polished.Drawing reference:
Form B: drilled through
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06194_B inch Star grips stainless steel, similar to DIN 6336, Form B, drilled through, inch 164 kB

Drawings

Star grips stainless steel, similar to DIN 6336, Form B, drilled through - inch

Item selection/filter

Order No.FormSurface finish
body
DD1D2HH3CADAcc.PriceOrder
06194-232CM2Bpolished0,2532122110 0.00 €
06194-240CN2Bpolished0,31240142613 0.00 €
06194-250CO2Bpolished0,37550183417 0.00 €
06194-263CP2Bpolished0,563204221 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83