norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, plastic with external thread, threaded insert stainless steel - inch
06611-50 inch

Clamping levers, plastic with external thread, threaded insert...

go back

Item description/product images

DescriptionProduct description:The plastic clamping lever with ergonomic grip design offers a high-quality, modern appearance in combination with very pleasant haptics.
The clamping lever is made of a special high-performance plastic and is available in many standard colours.
The advantages of the clamping lever are high rigidity and strength. The light weight make it ideal for mobile applications.
It offers good chemical and corrosion resistance.
Material:

High performance fibreglass reinforced thermoplastic.
Steel parts stainless steel 1.4305.

Version:Steel parts bright.Note:Where L ≥ 60 mm the thread length is always 60 mm.
Type of operation:When not actuated, the handle is engaged in the tooth insert by a gear ring, thus allowing the thread to be fastened or released. When raised, the handle can be re-positioned and then re-engaged in the gear ring by spring force.Application:Machine, equipment and systems engineering, rehab applications, medical technology, food processing industry.Temperature range:Permanent temperature max. 100 °C.
Brief use with temperatures up to 130 °C.
Advantages:Good chemical and corrosion resistance.
Seven colour variants.
On request:Other screw sizes, screw lengths and special versions.
Length “H1” optionally available in other lengths for an additional charge.

High temperature black-grey plastic.
Permanent operating temperature acc. to IEC 216 150 °C - 160 °C max.
Brief use with temperatures up to 250 °C.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06611-50 inch Clamping levers, plastic with external thread, threaded insert stainless steel, inch 391 kB

Drawings

Clamping levers, plastic with external thread, threaded insert stainless steel - inch

Item selection/filter

Order No.Main
colour
Main
material
SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
06611-50-9AD1X15black grey RAL 7021high performance thermoplastic96-32810,51121,4412,424272227,56,41215 0.00 €
06611-50-9AD1X20black grey RAL 7021high performance thermoplastic96-32810,51121,4412,424272227,56,41220 0.00 €
06611-50-9AD1X25black grey RAL 7021high performance thermoplastic96-32810,51121,4412,424272227,56,41225 0.00 €
06611-50-9AE1X15black grey RAL 7021high performance thermoplastic98-32810,51121,4412,424272227,56,41215 0.00 €
06611-50-9AE1X20black grey RAL 7021high performance thermoplastic98-32810,51121,4412,424272227,56,41220 0.00 €
06611-50-9AE1X25black grey RAL 7021high performance thermoplastic98-32810,51121,4412,424272227,56,41225 0.00 €
06611-50-9A11X15black grey RAL 7021high performance thermoplastic910-32810,51121,4412,424272227,56,41215 0.00 €
06611-50-9A11X20black grey RAL 7021high performance thermoplastic910-32810,51121,4412,424272227,56,41220 0.00 €
06611-50-9A11X25black grey RAL 7021high performance thermoplastic910-32810,51121,4412,424272227,56,41225 0.00 €
06611-50-9A11X30black grey RAL 7021high performance thermoplastic910-32810,51121,4412,424272227,56,41230 0.00 €
06611-50-9A11X35black grey RAL 7021high performance thermoplastic910-32810,51121,4412,424272227,56,41235 0.00 €
06611-50-9A11X40black grey RAL 7021high performance thermoplastic910-32810,51121,4412,424272227,56,41240 0.00 €
06611-50-0AE1X10black grey RAL 7021high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-0AE1X15black grey RAL 7021high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-0AE1X20black grey RAL 7021high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-0AE1X25black grey RAL 7021high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61625 0.00 €
06611-50-0A01X10black grey RAL 7021high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-0A01X15black grey RAL 7021high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-0A01X20black grey RAL 7021high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-0A01X25black grey RAL 7021high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61625 0.00 €
06611-50-0A11X10black grey RAL 7021high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-0A11X15black grey RAL 7021high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-0A11X20black grey RAL 7021high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-0A11X25black grey RAL 7021high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61625 0.00 €
06611-50-0A21X10black grey RAL 7021high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-0A21X15black grey RAL 7021high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-0A21X20black grey RAL 7021high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-0A21X25black grey RAL 7021high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61625 0.00 €
06611-50-0A21X30black grey RAL 7021high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61630 0.00 €
06611-50-0A21X40black grey RAL 7021high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61640 0.00 €
06611-50-0A21X50black grey RAL 7021high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61650 0.00 €
06611-50-1A01X15black grey RAL 7021high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91615 0.00 €
06611-50-1A01X20black grey RAL 7021high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91620 0.00 €
06611-50-1A01X25black grey RAL 7021high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91625 0.00 €
06611-50-1A11X15black grey RAL 7021high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91615 0.00 €
06611-50-1A11X20black grey RAL 7021high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91620 0.00 €
06611-50-1A11X25black grey RAL 7021high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91625 0.00 €
06611-50-1A21X10black grey RAL 7021high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91610 0.00 €
06611-50-1A21X15black grey RAL 7021high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91615 0.00 €
06611-50-1A21X20black grey RAL 7021high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91620 0.00 €
06611-50-1A21X25black grey RAL 7021high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91625 0.00 €
06611-50-1A21X30black grey RAL 7021high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91630 0.00 €
06611-50-1A21X40black grey RAL 7021high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91640 0.00 €
06611-50-1A21X50black grey RAL 7021high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91650 0.00 €
06611-50-2A21X15black grey RAL 7021high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52015 0.00 €
06611-50-2A21X20black grey RAL 7021high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52020 0.00 €
06611-50-2A21X25black grey RAL 7021high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52025 0.00 €
06611-50-2A21X30black grey RAL 7021high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52030 0.00 €
06611-50-2A21X40black grey RAL 7021high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52040 0.00 €
06611-50-2A21X50black grey RAL 7021high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52050 0.00 €
06611-50-2A21X60black grey RAL 7021high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52060 0.00 €
06611-50-2A31X15black grey RAL 7021high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52015 0.00 €
06611-50-2A31X20black grey RAL 7021high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52020 0.00 €
06611-50-2A31X25black grey RAL 7021high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52025 0.00 €
06611-50-2A31X30black grey RAL 7021high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52030 0.00 €
06611-50-2A31X40black grey RAL 7021high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52040 0.00 €
06611-50-2A31X50black grey RAL 7021high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52050 0.00 €
06611-50-2A31X60black grey RAL 7021high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52060 0.00 €
06611-50-2A41X20black grey RAL 7021high performance thermoplastic23/8-1613,518,519,128,56,518,642,647,165,274,810,52020 0.00 €
06611-50-2A41X25black grey RAL 7021high performance thermoplastic23/8-1613,518,519,128,56,518,642,647,165,274,810,52025 0.00 €
06611-50-2A41X30black grey RAL 7021high performance thermoplastic23/8-1613,518,519,128,56,518,642,647,165,274,810,52030 0.00 €
06611-50-2A41X40black grey RAL 7021high performance thermoplastic23/8-1613,518,519,128,56,518,642,647,165,274,810,52040 0.00 €
06611-50-2A41X50black grey RAL 7021high performance thermoplastic23/8-1613,518,519,128,56,518,642,647,165,274,810,52050 0.00 €
06611-50-2A41X60black grey RAL 7021high performance thermoplastic23/8-1613,518,519,128,56,518,642,647,165,274,810,52060 0.00 €
06611-50-3A31X20black grey RAL 7021high performance thermoplastic35/16-181621,221,93710245459,280,291,111,52220 0.00 €
06611-50-3A31X25black grey RAL 7021high performance thermoplastic35/16-181621,221,93710245459,280,291,111,52225 0.00 €
06611-50-3A31X30black grey RAL 7021high performance thermoplastic35/16-181621,221,93710245459,280,291,111,52230 0.00 €
06611-50-3A31X40black grey RAL 7021high performance thermoplastic35/16-181621,221,93710245459,280,291,111,52240 0.00 €
06611-50-3A31X50black grey RAL 7021high performance thermoplastic35/16-181621,221,93710245459,280,291,111,52250 0.00 €
06611-50-3A31X60black grey RAL 7021high performance thermoplastic35/16-181621,221,93710245459,280,291,111,52260 0.00 €
06611-50-3A41X20black grey RAL 7021high performance thermoplastic33/8-161621,221,93710245459,280,291,111,52220 0.00 €
06611-50-3A41X25black grey RAL 7021high performance thermoplastic33/8-161621,221,93710245459,280,291,111,52225 0.00 €
06611-50-3A41X30black grey RAL 7021high performance thermoplastic33/8-161621,221,93710245459,280,291,111,52230 0.00 €
06611-50-3A41X40black grey RAL 7021high performance thermoplastic33/8-161621,221,93710245459,280,291,111,52240 0.00 €
06611-50-3A41X50black grey RAL 7021high performance thermoplastic33/8-161621,221,93710245459,280,291,111,52250 0.00 €
06611-50-3A41X60black grey RAL 7021high performance thermoplastic33/8-161621,221,93710245459,280,291,111,52260 0.00 €
06611-50-4A51X25black grey RAL 7021high performance thermoplastic41/2-131926,227,143,11027,862,468,196,8110,314,12425 0.00 €
06611-50-4A51X30black grey RAL 7021high performance thermoplastic41/2-131926,227,143,11027,862,468,196,8110,314,12430 0.00 €
06611-50-4A51X40black grey RAL 7021high performance thermoplastic41/2-131926,227,143,11027,862,468,196,8110,314,12440 0.00 €
06611-50-4A51X50black grey RAL 7021high performance thermoplastic41/2-131926,227,143,11027,862,468,196,8110,314,12450 0.00 €
06611-50-4A51X60black grey RAL 7021high performance thermoplastic41/2-131926,227,143,11027,862,468,196,8110,314,12460 0.00 €
06611-50-5A61X30black grey RAL 7021high performance thermoplastic55/8-112330,531,549,11230,872,979,2110,9126,615,12630 0.00 €
06611-50-5A61X40black grey RAL 7021high performance thermoplastic55/8-112330,531,549,11230,872,979,2110,9126,615,12640 0.00 €
06611-50-5A61X50black grey RAL 7021high performance thermoplastic55/8-112330,531,549,11230,872,979,2110,9126,615,12650 0.00 €
06611-50-5A61X60black grey RAL 7021high performance thermoplastic55/8-112330,531,549,11230,872,979,2110,9126,615,12660 0.00 €
06611-50-9AD2X15orange RAL 2004high performance thermoplastic96-32810,51121,4412,424272227,56,41215 0.00 €
06611-50-9AD2X20orange RAL 2004high performance thermoplastic96-32810,51121,4412,424272227,56,41220 0.00 €
06611-50-9AD2X25orange RAL 2004high performance thermoplastic96-32810,51121,4412,424272227,56,41225 0.00 €
06611-50-9AE2X15orange RAL 2004high performance thermoplastic98-32810,51121,4412,424272227,56,41215 0.00 €
06611-50-9AE2X20orange RAL 2004high performance thermoplastic98-32810,51121,4412,424272227,56,41220 0.00 €
06611-50-9AE2X25orange RAL 2004high performance thermoplastic98-32810,51121,4412,424272227,56,41225 0.00 €
06611-50-9A12X15orange RAL 2004high performance thermoplastic910-32810,51121,4412,424272227,56,41215 0.00 €
06611-50-9A12X20orange RAL 2004high performance thermoplastic910-32810,51121,4412,424272227,56,41220 0.00 €
06611-50-9A12X25orange RAL 2004high performance thermoplastic910-32810,51121,4412,424272227,56,41225 0.00 €
06611-50-9A12X30orange RAL 2004high performance thermoplastic910-32810,51121,4412,424272227,56,41230 0.00 €
06611-50-9A12X35orange RAL 2004high performance thermoplastic910-32810,51121,4412,424272227,56,41235 0.00 €
06611-50-9A12X40orange RAL 2004high performance thermoplastic910-32810,51121,4412,424272227,56,41240 0.00 €
06611-50-0AE2X10orange RAL 2004high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-0AE2X15orange RAL 2004high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-0AE2X20orange RAL 2004high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-0AE2X25orange RAL 2004high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61625 0.00 €
06611-50-0A02X10orange RAL 2004high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-0A02X15orange RAL 2004high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-0A02X20orange RAL 2004high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-0A02X25orange RAL 2004high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61625 0.00 €
06611-50-0A12X10orange RAL 2004high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-0A12X15orange RAL 2004high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-0A12X20orange RAL 2004high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-0A12X25orange RAL 2004high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61625 0.00 €
06611-50-0A22X10orange RAL 2004high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-0A22X15orange RAL 2004high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-0A22X20orange RAL 2004high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-0A22X25orange RAL 2004high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61625 0.00 €
06611-50-0A22X30orange RAL 2004high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61630 0.00 €
06611-50-0A22X40orange RAL 2004high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61640 0.00 €
06611-50-0A22X50orange RAL 2004high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61650 0.00 €
06611-50-1A02X15orange RAL 2004high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91615 0.00 €
06611-50-1A02X20orange RAL 2004high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91620 0.00 €
06611-50-1A02X25orange RAL 2004high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91625 0.00 €
06611-50-1A12X15orange RAL 2004high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91615 0.00 €
06611-50-1A12X20orange RAL 2004high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91620 0.00 €
06611-50-1A12X25orange RAL 2004high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91625 0.00 €
06611-50-1A22X10orange RAL 2004high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91610 0.00 €
06611-50-1A22X15orange RAL 2004high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91615 0.00 €
06611-50-1A22X20orange RAL 2004high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91620 0.00 €
06611-50-1A22X25orange RAL 2004high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91625 0.00 €
06611-50-1A22X30orange RAL 2004high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91630 0.00 €
06611-50-1A22X40orange RAL 2004high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91640 0.00 €
06611-50-1A22X50orange RAL 2004high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91650 0.00 €
06611-50-2A22X15orange RAL 2004high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52015 0.00 €
06611-50-2A22X20orange RAL 2004high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52020 0.00 €
06611-50-2A22X25orange RAL 2004high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52025 0.00 €
06611-50-2A22X30orange RAL 2004high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52030 0.00 €
06611-50-2A22X40orange RAL 2004high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52040 0.00 €
06611-50-2A22X50orange RAL 2004high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52050 0.00 €
06611-50-2A22X60orange RAL 2004high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52060 0.00 €
06611-50-2A32X15orange RAL 2004high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52015 0.00 €
06611-50-2A32X20orange RAL 2004high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52020 0.00 €
06611-50-2A32X25orange RAL 2004high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52025 0.00 €
06611-50-2A32X30orange RAL 2004high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52030 0.00 €
06611-50-2A32X40orange RAL 2004high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52040 0.00 €
06611-50-2A32X50orange RAL 2004high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52050 0.00 €
06611-50-2A32X60orange RAL 2004high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52060 0.00 €
06611-50-2A42X20orange RAL 2004high performance thermoplastic23/8-1613,518,519,128,56,518,642,647,165,274,810,52020 0.00 €
06611-50-2A42X25orange RAL 2004high performance thermoplastic23/8-1613,518,519,128,56,518,642,647,165,274,810,52025 0.00 €
06611-50-2A42X30orange RAL 2004high performance thermoplastic23/8-1613,518,519,128,56,518,642,647,165,274,810,52030 0.00 €
06611-50-2A42X40orange RAL 2004high performance thermoplastic23/8-1613,518,519,128,56,518,642,647,165,274,810,52040 0.00 €
06611-50-2A42X50orange RAL 2004high performance thermoplastic23/8-1613,518,519,128,56,518,642,647,165,274,810,52050 0.00 €
06611-50-2A42X60orange RAL 2004high performance thermoplastic23/8-1613,518,519,128,56,518,642,647,165,274,810,52060 0.00 €
06611-50-3A32X20orange RAL 2004high performance thermoplastic35/16-181621,221,93710245459,280,291,111,52220 0.00 €
06611-50-3A32X25orange RAL 2004high performance thermoplastic35/16-181621,221,93710245459,280,291,111,52225 0.00 €
06611-50-3A32X30orange RAL 2004high performance thermoplastic35/16-181621,221,93710245459,280,291,111,52230 0.00 €
06611-50-3A32X40orange RAL 2004high performance thermoplastic35/16-181621,221,93710245459,280,291,111,52240 0.00 €
06611-50-3A32X50orange RAL 2004high performance thermoplastic35/16-181621,221,93710245459,280,291,111,52250 0.00 €
06611-50-3A32X60orange RAL 2004high performance thermoplastic35/16-181621,221,93710245459,280,291,111,52260 0.00 €
06611-50-3A42X20orange RAL 2004high performance thermoplastic33/8-161621,221,93710245459,280,291,111,52220 0.00 €
06611-50-3A42X25orange RAL 2004high performance thermoplastic33/8-161621,221,93710245459,280,291,111,52225 0.00 €
06611-50-3A42X30orange RAL 2004high performance thermoplastic33/8-161621,221,93710245459,280,291,111,52230 0.00 €
06611-50-3A42X40orange RAL 2004high performance thermoplastic33/8-161621,221,93710245459,280,291,111,52240 0.00 €
06611-50-3A42X50orange RAL 2004high performance thermoplastic33/8-161621,221,93710245459,280,291,111,52250 0.00 €
06611-50-3A42X60orange RAL 2004high performance thermoplastic33/8-161621,221,93710245459,280,291,111,52260 0.00 €
06611-50-4A52X25orange RAL 2004high performance thermoplastic41/2-131926,227,143,11027,862,468,196,8110,314,12425 0.00 €
06611-50-4A52X30orange RAL 2004high performance thermoplastic41/2-131926,227,143,11027,862,468,196,8110,314,12430 0.00 €
06611-50-4A52X40orange RAL 2004high performance thermoplastic41/2-131926,227,143,11027,862,468,196,8110,314,12440 0.00 €
06611-50-4A52X50orange RAL 2004high performance thermoplastic41/2-131926,227,143,11027,862,468,196,8110,314,12450 0.00 €
06611-50-4A52X60orange RAL 2004high performance thermoplastic41/2-131926,227,143,11027,862,468,196,8110,314,12460 0.00 €
06611-50-5A62X30orange RAL 2004high performance thermoplastic55/8-112330,531,549,11230,872,979,2110,9126,615,12630 0.00 €
06611-50-5A62X40orange RAL 2004high performance thermoplastic55/8-112330,531,549,11230,872,979,2110,9126,615,12640 0.00 €
06611-50-5A62X50orange RAL 2004high performance thermoplastic55/8-112330,531,549,11230,872,979,2110,9126,615,12650 0.00 €
06611-50-5A62X60orange RAL 2004high performance thermoplastic55/8-112330,531,549,11230,872,979,2110,9126,615,12660 0.00 €
06611-50-9AD16X15colza yellow RAL 1021high performance thermoplastic96-32810,51121,4412,424272227,56,41215 0.00 €
06611-50-9AD16X20colza yellow RAL 1021high performance thermoplastic96-32810,51121,4412,424272227,56,41220 0.00 €
06611-50-9AD16X25colza yellow RAL 1021high performance thermoplastic96-32810,51121,4412,424272227,56,41225 0.00 €
06611-50-9AE16X15colza yellow RAL 1021high performance thermoplastic98-32810,51121,4412,424272227,56,41215 0.00 €
06611-50-9AE16X20colza yellow RAL 1021high performance thermoplastic98-32810,51121,4412,424272227,56,41220 0.00 €
06611-50-9AE16X25colza yellow RAL 1021high performance thermoplastic98-32810,51121,4412,424272227,56,41225 0.00 €
06611-50-9A116X15colza yellow RAL 1021high performance thermoplastic910-32810,51121,4412,424272227,56,41215 0.00 €
06611-50-9A116X20colza yellow RAL 1021high performance thermoplastic910-32810,51121,4412,424272227,56,41220 0.00 €
06611-50-9A116X25colza yellow RAL 1021high performance thermoplastic910-32810,51121,4412,424272227,56,41225 0.00 €
06611-50-9A116X30colza yellow RAL 1021high performance thermoplastic910-32810,51121,4412,424272227,56,41230 0.00 €
06611-50-9A116X35colza yellow RAL 1021high performance thermoplastic910-32810,51121,4412,424272227,56,41235 0.00 €
06611-50-9A116X40colza yellow RAL 1021high performance thermoplastic910-32810,51121,4412,424272227,56,41240 0.00 €
06611-50-0AE16X10colza yellow RAL 1021high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-0AE16X15colza yellow RAL 1021high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-0AE16X20colza yellow RAL 1021high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-0AE16X25colza yellow RAL 1021high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61625 0.00 €
06611-50-0A016X10colza yellow RAL 1021high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-0A016X15colza yellow RAL 1021high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-0A016X20colza yellow RAL 1021high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-0A016X25colza yellow RAL 1021high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61625 0.00 €
06611-50-0A116X10colza yellow RAL 1021high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-0A116X15colza yellow RAL 1021high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-0A116X20colza yellow RAL 1021high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-0A116X25colza yellow RAL 1021high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61625 0.00 €
06611-50-0A216X10colza yellow RAL 1021high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-0A216X15colza yellow RAL 1021high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-0A216X20colza yellow RAL 1021high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-0A216X25colza yellow RAL 1021high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61625 0.00 €
06611-50-0A216X30colza yellow RAL 1021high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61630 0.00 €
06611-50-0A216X40colza yellow RAL 1021high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61640 0.00 €
06611-50-0A216X50colza yellow RAL 1021high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61650 0.00 €
06611-50-1A016X15colza yellow RAL 1021high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91615 0.00 €
06611-50-1A016X20colza yellow RAL 1021high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91620 0.00 €
06611-50-1A016X25colza yellow RAL 1021high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91625 0.00 €
06611-50-1A116X15colza yellow RAL 1021high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91615 0.00 €
06611-50-1A116X20colza yellow RAL 1021high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91620 0.00 €
06611-50-1A116X25colza yellow RAL 1021high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91625 0.00 €
06611-50-1A216X10colza yellow RAL 1021high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91610 0.00 €
06611-50-1A216X15colza yellow RAL 1021high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91615 0.00 €
06611-50-1A216X20colza yellow RAL 1021high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91620 0.00 €
06611-50-1A216X25colza yellow RAL 1021high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91625 0.00 €
06611-50-1A216X30colza yellow RAL 1021high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91630 0.00 €
06611-50-1A216X40colza yellow RAL 1021high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91640 0.00 €
06611-50-1A216X50colza yellow RAL 1021high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91650 0.00 €
06611-50-2A216X15colza yellow RAL 1021high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52015 0.00 €
06611-50-2A216X20colza yellow RAL 1021high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52020 0.00 €
06611-50-2A216X25colza yellow RAL 1021high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52025 0.00 €
06611-50-2A216X30colza yellow RAL 1021high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52030 0.00 €
06611-50-2A216X40colza yellow RAL 1021high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52040 0.00 €
06611-50-2A216X50colza yellow RAL 1021high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52050 0.00 €
06611-50-2A216X60colza yellow RAL 1021high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52060 0.00 €
06611-50-2A316X15colza yellow RAL 1021high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52015 0.00 €
06611-50-2A316X20colza yellow RAL 1021high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52020 0.00 €
06611-50-2A316X25colza yellow RAL 1021high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52025 0.00 €
06611-50-2A316X30colza yellow RAL 1021high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52030 0.00 €
06611-50-2A316X40colza yellow RAL 1021high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52040 0.00 €
06611-50-2A316X50colza yellow RAL 1021high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52050 0.00 €
06611-50-2A316X60colza yellow RAL 1021high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52060 0.00 €
06611-50-2A416X20colza yellow RAL 1021high performance thermoplastic23/8-1613,518,519,128,56,518,642,647,165,274,810,52020 0.00 €
06611-50-2A416X25colza yellow RAL 1021high performance thermoplastic23/8-1613,518,519,128,56,518,642,647,165,274,810,52025 0.00 €
06611-50-2A416X30colza yellow RAL 1021high performance thermoplastic23/8-1613,518,519,128,56,518,642,647,165,274,810,52030 0.00 €
06611-50-2A416X40colza yellow RAL 1021high performance thermoplastic23/8-1613,518,519,128,56,518,642,647,165,274,810,52040 0.00 €
06611-50-2A416X50colza yellow RAL 1021high performance thermoplastic23/8-1613,518,519,128,56,518,642,647,165,274,810,52050 0.00 €
06611-50-2A416X60colza yellow RAL 1021high performance thermoplastic23/8-1613,518,519,128,56,518,642,647,165,274,810,52060 0.00 €
06611-50-3A316X20colza yellow RAL 1021high performance thermoplastic35/16-181621,221,93710245459,280,291,111,52220 0.00 €
06611-50-3A316X25colza yellow RAL 1021high performance thermoplastic35/16-181621,221,93710245459,280,291,111,52225 0.00 €
06611-50-3A316X30colza yellow RAL 1021high performance thermoplastic35/16-181621,221,93710245459,280,291,111,52230 0.00 €
06611-50-3A316X40colza yellow RAL 1021high performance thermoplastic35/16-181621,221,93710245459,280,291,111,52240 0.00 €
06611-50-3A316X50colza yellow RAL 1021high performance thermoplastic35/16-181621,221,93710245459,280,291,111,52250 0.00 €
06611-50-3A316X60colza yellow RAL 1021high performance thermoplastic35/16-181621,221,93710245459,280,291,111,52260 0.00 €
06611-50-3A416X20colza yellow RAL 1021high performance thermoplastic33/8-161621,221,93710245459,280,291,111,52220 0.00 €
06611-50-3A416X25colza yellow RAL 1021high performance thermoplastic33/8-161621,221,93710245459,280,291,111,52225 0.00 €
06611-50-3A416X30colza yellow RAL 1021high performance thermoplastic33/8-161621,221,93710245459,280,291,111,52230 0.00 €
06611-50-3A416X40colza yellow RAL 1021high performance thermoplastic33/8-161621,221,93710245459,280,291,111,52240 0.00 €
06611-50-3A416X50colza yellow RAL 1021high performance thermoplastic33/8-161621,221,93710245459,280,291,111,52250 0.00 €
06611-50-3A416X60colza yellow RAL 1021high performance thermoplastic33/8-161621,221,93710245459,280,291,111,52260 0.00 €
06611-50-4A516X25colza yellow RAL 1021high performance thermoplastic41/2-131926,227,143,11027,862,468,196,8110,314,12425 0.00 €
06611-50-4A516X30colza yellow RAL 1021high performance thermoplastic41/2-131926,227,143,11027,862,468,196,8110,314,12430 0.00 €
06611-50-4A516X40colza yellow RAL 1021high performance thermoplastic41/2-131926,227,143,11027,862,468,196,8110,314,12440 0.00 €
06611-50-4A516X50colza yellow RAL 1021high performance thermoplastic41/2-131926,227,143,11027,862,468,196,8110,314,12450 0.00 €
06611-50-4A516X60colza yellow RAL 1021high performance thermoplastic41/2-131926,227,143,11027,862,468,196,8110,314,12460 0.00 €
06611-50-5A616X30colza yellow RAL 1021high performance thermoplastic55/8-112330,531,549,11230,872,979,2110,9126,615,12630 0.00 €
06611-50-5A616X40colza yellow RAL 1021high performance thermoplastic55/8-112330,531,549,11230,872,979,2110,9126,615,12640 0.00 €
06611-50-5A616X50colza yellow RAL 1021high performance thermoplastic55/8-112330,531,549,11230,872,979,2110,9126,615,12650 0.00 €
06611-50-5A616X60colza yellow RAL 1021high performance thermoplastic55/8-112330,531,549,11230,872,979,2110,9126,615,12660 0.00 €
06611-50-9AD84X15traffic red RAL 3020high performance thermoplastic96-32810,51121,4412,424272227,56,41215 0.00 €
06611-50-9AD84X20traffic red RAL 3020high performance thermoplastic96-32810,51121,4412,424272227,56,41220 0.00 €
06611-50-9AD84X25traffic red RAL 3020high performance thermoplastic96-32810,51121,4412,424272227,56,41225 0.00 €
06611-50-9AE84X15traffic red RAL 3020high performance thermoplastic98-32810,51121,4412,424272227,56,41215 0.00 €
06611-50-9AE84X20traffic red RAL 3020high performance thermoplastic98-32810,51121,4412,424272227,56,41220 0.00 €
06611-50-9AE84X25traffic red RAL 3020high performance thermoplastic98-32810,51121,4412,424272227,56,41225 0.00 €
06611-50-9A184X15traffic red RAL 3020high performance thermoplastic910-32810,51121,4412,424272227,56,41215 0.00 €
06611-50-9A184X20traffic red RAL 3020high performance thermoplastic910-32810,51121,4412,424272227,56,41220 0.00 €
06611-50-9A184X25traffic red RAL 3020high performance thermoplastic910-32810,51121,4412,424272227,56,41225 0.00 €
06611-50-9A184X30traffic red RAL 3020high performance thermoplastic910-32810,51121,4412,424272227,56,41230 0.00 €
06611-50-9A184X35traffic red RAL 3020high performance thermoplastic910-32810,51121,4412,424272227,56,41235 0.00 €
06611-50-9A184X40traffic red RAL 3020high performance thermoplastic910-32810,51121,4412,424272227,56,41240 0.00 €
06611-50-0AE84X10traffic red RAL 3020high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-0AE84X15traffic red RAL 3020high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-0AE84X20traffic red RAL 3020high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-0AE84X25traffic red RAL 3020high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61625 0.00 €
06611-50-0A084X10traffic red RAL 3020high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-0A084X15traffic red RAL 3020high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-0A084X20traffic red RAL 3020high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-0A084X25traffic red RAL 3020high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61625 0.00 €
06611-50-0A184X10traffic red RAL 3020high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-0A184X15traffic red RAL 3020high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-0A184X20traffic red RAL 3020high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-0A184X25traffic red RAL 3020high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61625 0.00 €
06611-50-0A284X10traffic red RAL 3020high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-0A284X15traffic red RAL 3020high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-0A284X20traffic red RAL 3020high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-0A284X25traffic red RAL 3020high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61625 0.00 €
06611-50-0A284X30traffic red RAL 3020high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61630 0.00 €
06611-50-0A284X40traffic red RAL 3020high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61640 0.00 €
06611-50-0A284X50traffic red RAL 3020high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61650 0.00 €
06611-50-1A084X15traffic red RAL 3020high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91615 0.00 €
06611-50-1A084X20traffic red RAL 3020high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91620 0.00 €
06611-50-1A084X25traffic red RAL 3020high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91625 0.00 €
06611-50-1A184X15traffic red RAL 3020high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91615 0.00 €
06611-50-1A184X20traffic red RAL 3020high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91620 0.00 €
06611-50-1A184X25traffic red RAL 3020high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91625 0.00 €
06611-50-1A284X10traffic red RAL 3020high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91610 0.00 €
06611-50-1A284X15traffic red RAL 3020high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91615 0.00 €
06611-50-1A284X20traffic red RAL 3020high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91620 0.00 €
06611-50-1A284X25traffic red RAL 3020high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91625 0.00 €
06611-50-1A284X30traffic red RAL 3020high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91630 0.00 €
06611-50-1A284X40traffic red RAL 3020high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91640 0.00 €
06611-50-1A284X50traffic red RAL 3020high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91650 0.00 €
06611-50-2A284X15traffic red RAL 3020high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52015 0.00 €
06611-50-2A284X20traffic red RAL 3020high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52020 0.00 €
06611-50-2A284X25traffic red RAL 3020high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52025 0.00 €
06611-50-2A284X30traffic red RAL 3020high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52030 0.00 €
06611-50-2A284X40traffic red RAL 3020high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52040 0.00 €
06611-50-2A284X50traffic red RAL 3020high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52050 0.00 €
06611-50-2A284X60traffic red RAL 3020high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52060 0.00 €
06611-50-2A384X15traffic red RAL 3020high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52015 0.00 €
06611-50-2A384X20traffic red RAL 3020high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52020 0.00 €
06611-50-2A384X25traffic red RAL 3020high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52025 0.00 €
06611-50-2A384X30traffic red RAL 3020high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52030 0.00 €
06611-50-2A384X40traffic red RAL 3020high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52040 0.00 €
06611-50-2A384X50traffic red RAL 3020high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52050 0.00 €
06611-50-2A384X60traffic red RAL 3020high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52060 0.00 €
06611-50-2A484X20traffic red RAL 3020high performance thermoplastic23/8-1613,518,519,128,56,518,642,647,165,274,810,52020 0.00 €
06611-50-2A484X25traffic red RAL 3020high performance thermoplastic23/8-1613,518,519,128,56,518,642,647,165,274,810,52025 0.00 €
06611-50-2A484X30traffic red RAL 3020high performance thermoplastic23/8-1613,518,519,128,56,518,642,647,165,274,810,52030 0.00 €
06611-50-2A484X40traffic red RAL 3020high performance thermoplastic23/8-1613,518,519,128,56,518,642,647,165,274,810,52040 0.00 €
06611-50-2A484X50traffic red RAL 3020high performance thermoplastic23/8-1613,518,519,128,56,518,642,647,165,274,810,52050 0.00 €
06611-50-2A484X60traffic red RAL 3020high performance thermoplastic23/8-1613,518,519,128,56,518,642,647,165,274,810,52060 0.00 €
06611-50-3A384X20traffic red RAL 3020high performance thermoplastic35/16-181621,221,93710245459,280,291,111,52220 0.00 €
06611-50-3A384X25traffic red RAL 3020high performance thermoplastic35/16-181621,221,93710245459,280,291,111,52225 0.00 €
06611-50-3A384X30traffic red RAL 3020high performance thermoplastic35/16-181621,221,93710245459,280,291,111,52230 0.00 €
06611-50-3A384X40traffic red RAL 3020high performance thermoplastic35/16-181621,221,93710245459,280,291,111,52240 0.00 €
06611-50-3A384X50traffic red RAL 3020high performance thermoplastic35/16-181621,221,93710245459,280,291,111,52250 0.00 €
06611-50-3A384X60traffic red RAL 3020high performance thermoplastic35/16-181621,221,93710245459,280,291,111,52260 0.00 €
06611-50-3A484X20traffic red RAL 3020high performance thermoplastic33/8-161621,221,93710245459,280,291,111,52220 0.00 €
06611-50-3A484X25traffic red RAL 3020high performance thermoplastic33/8-161621,221,93710245459,280,291,111,52225 0.00 €
06611-50-3A484X30traffic red RAL 3020high performance thermoplastic33/8-161621,221,93710245459,280,291,111,52230 0.00 €
06611-50-3A484X40traffic red RAL 3020high performance thermoplastic33/8-161621,221,93710245459,280,291,111,52240 0.00 €
06611-50-3A484X50traffic red RAL 3020high performance thermoplastic33/8-161621,221,93710245459,280,291,111,52250 0.00 €
06611-50-3A484X60traffic red RAL 3020high performance thermoplastic33/8-161621,221,93710245459,280,291,111,52260 0.00 €
06611-50-4A584X25traffic red RAL 3020high performance thermoplastic41/2-131926,227,143,11027,862,468,196,8110,314,12425 0.00 €
06611-50-4A584X30traffic red RAL 3020high performance thermoplastic41/2-131926,227,143,11027,862,468,196,8110,314,12430 0.00 €
06611-50-4A584X40traffic red RAL 3020high performance thermoplastic41/2-131926,227,143,11027,862,468,196,8110,314,12440 0.00 €
06611-50-4A584X50traffic red RAL 3020high performance thermoplastic41/2-131926,227,143,11027,862,468,196,8110,314,12450 0.00 €
06611-50-4A584X60traffic red RAL 3020high performance thermoplastic41/2-131926,227,143,11027,862,468,196,8110,314,12460 0.00 €
06611-50-5A684X30traffic red RAL 3020high performance thermoplastic55/8-112330,531,549,11230,872,979,2110,9126,615,12630 0.00 €
06611-50-5A684X40traffic red RAL 3020high performance thermoplastic55/8-112330,531,549,11230,872,979,2110,9126,615,12640 0.00 €
06611-50-5A684X50traffic red RAL 3020high performance thermoplastic55/8-112330,531,549,11230,872,979,2110,9126,615,12650 0.00 €
06611-50-5A684X60traffic red RAL 3020high performance thermoplastic55/8-112330,531,549,11230,872,979,2110,9126,615,12660 0.00 €
06611-50-9AD86X15signal green RAL 6032high performance thermoplastic96-32810,51121,4412,424272227,56,41215 0.00 €
06611-50-9AD86X20signal green RAL 6032high performance thermoplastic96-32810,51121,4412,424272227,56,41220 0.00 €
06611-50-9AD86X25signal green RAL 6032high performance thermoplastic96-32810,51121,4412,424272227,56,41225 0.00 €
06611-50-9AE86X15signal green RAL 6032high performance thermoplastic98-32810,51121,4412,424272227,56,41215 0.00 €
06611-50-9AE86X20signal green RAL 6032high performance thermoplastic98-32810,51121,4412,424272227,56,41220 0.00 €
06611-50-9AE86X25signal green RAL 6032high performance thermoplastic98-32810,51121,4412,424272227,56,41225 0.00 €
06611-50-9A186X15signal green RAL 6032high performance thermoplastic910-32810,51121,4412,424272227,56,41215 0.00 €
06611-50-9A186X20signal green RAL 6032high performance thermoplastic910-32810,51121,4412,424272227,56,41220 0.00 €
06611-50-9A186X25signal green RAL 6032high performance thermoplastic910-32810,51121,4412,424272227,56,41225 0.00 €
06611-50-9A186X30signal green RAL 6032high performance thermoplastic910-32810,51121,4412,424272227,56,41230 0.00 €
06611-50-9A186X35signal green RAL 6032high performance thermoplastic910-32810,51121,4412,424272227,56,41235 0.00 €
06611-50-9A186X40signal green RAL 6032high performance thermoplastic910-32810,51121,4412,424272227,56,41240 0.00 €
06611-50-0AE86X10signal green RAL 6032high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-0AE86X15signal green RAL 6032high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-0AE86X20signal green RAL 6032high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-0AE86X25signal green RAL 6032high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61625 0.00 €
06611-50-0A086X10signal green RAL 6032high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-0A086X15signal green RAL 6032high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-0A086X20signal green RAL 6032high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-0A086X25signal green RAL 6032high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61625 0.00 €
06611-50-0A186X10signal green RAL 6032high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-0A186X15signal green RAL 6032high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-0A186X20signal green RAL 6032high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-0A186X25signal green RAL 6032high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61625 0.00 €
06611-50-0A286X10signal green RAL 6032high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-0A286X15signal green RAL 6032high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-0A286X20signal green RAL 6032high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-0A286X25signal green RAL 6032high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61625 0.00 €
06611-50-0A286X30signal green RAL 6032high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61630 0.00 €
06611-50-0A286X40signal green RAL 6032high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61640 0.00 €
06611-50-0A286X50signal green RAL 6032high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61650 0.00 €
06611-50-1A086X15signal green RAL 6032high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91615 0.00 €
06611-50-1A086X20signal green RAL 6032high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91620 0.00 €
06611-50-1A086X25signal green RAL 6032high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91625 0.00 €
06611-50-1A186X15signal green RAL 6032high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91615 0.00 €
06611-50-1A186X20signal green RAL 6032high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91620 0.00 €
06611-50-1A186X25signal green RAL 6032high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91625 0.00 €
06611-50-1A286X10signal green RAL 6032high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91610 0.00 €
06611-50-1A286X15signal green RAL 6032high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91615 0.00 €
06611-50-1A286X20signal green RAL 6032high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91620 0.00 €
06611-50-1A286X25signal green RAL 6032high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91625 0.00 €
06611-50-1A286X30signal green RAL 6032high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91630 0.00 €
06611-50-1A286X40signal green RAL 6032high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91640 0.00 €
06611-50-1A286X50signal green RAL 6032high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91650 0.00 €
06611-50-2A286X15signal green RAL 6032high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52015 0.00 €
06611-50-2A286X20signal green RAL 6032high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52020 0.00 €
06611-50-2A286X25signal green RAL 6032high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52025 0.00 €
06611-50-2A286X30signal green RAL 6032high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52030 0.00 €
06611-50-2A286X40signal green RAL 6032high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52040 0.00 €
06611-50-2A286X50signal green RAL 6032high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52050 0.00 €
06611-50-2A286X60signal green RAL 6032high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52060 0.00 €
06611-50-2A386X15signal green RAL 6032high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52015 0.00 €
06611-50-2A386X20signal green RAL 6032high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52020 0.00 €
06611-50-2A386X25signal green RAL 6032high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52025 0.00 €
06611-50-2A386X30signal green RAL 6032high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52030 0.00 €
06611-50-2A386X40signal green RAL 6032high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52040 0.00 €
06611-50-2A386X50signal green RAL 6032high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52050 0.00 €
06611-50-2A386X60signal green RAL 6032high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52060 0.00 €
06611-50-2A486X20signal green RAL 6032high performance thermoplastic23/8-1613,518,519,128,56,518,642,647,165,274,810,52020 0.00 €
06611-50-2A486X25signal green RAL 6032high performance thermoplastic23/8-1613,518,519,128,56,518,642,647,165,274,810,52025 0.00 €
06611-50-2A486X30signal green RAL 6032high performance thermoplastic23/8-1613,518,519,128,56,518,642,647,165,274,810,52030 0.00 €
06611-50-2A486X40signal green RAL 6032high performance thermoplastic23/8-1613,518,519,128,56,518,642,647,165,274,810,52040 0.00 €
06611-50-2A486X50signal green RAL 6032high performance thermoplastic23/8-1613,518,519,128,56,518,642,647,165,274,810,52050 0.00 €
06611-50-2A486X60signal green RAL 6032high performance thermoplastic23/8-1613,518,519,128,56,518,642,647,165,274,810,52060 0.00 €
06611-50-3A386X20signal green RAL 6032high performance thermoplastic35/16-181621,221,93710245459,280,291,111,52220 0.00 €
06611-50-3A386X25signal green RAL 6032high performance thermoplastic35/16-181621,221,93710245459,280,291,111,52225 0.00 €
06611-50-3A386X30signal green RAL 6032high performance thermoplastic35/16-181621,221,93710245459,280,291,111,52230 0.00 €
06611-50-3A386X40signal green RAL 6032high performance thermoplastic35/16-181621,221,93710245459,280,291,111,52240 0.00 €
06611-50-3A386X50signal green RAL 6032high performance thermoplastic35/16-181621,221,93710245459,280,291,111,52250 0.00 €
06611-50-3A386X60signal green RAL 6032high performance thermoplastic35/16-181621,221,93710245459,280,291,111,52260 0.00 €
06611-50-3A486X20signal green RAL 6032high performance thermoplastic33/8-161621,221,93710245459,280,291,111,52220 0.00 €
06611-50-3A486X25signal green RAL 6032high performance thermoplastic33/8-161621,221,93710245459,280,291,111,52225 0.00 €
06611-50-3A486X30signal green RAL 6032high performance thermoplastic33/8-161621,221,93710245459,280,291,111,52230 0.00 €
06611-50-3A486X40signal green RAL 6032high performance thermoplastic33/8-161621,221,93710245459,280,291,111,52240 0.00 €
06611-50-3A486X50signal green RAL 6032high performance thermoplastic33/8-161621,221,93710245459,280,291,111,52250 0.00 €
06611-50-3A486X60signal green RAL 6032high performance thermoplastic33/8-161621,221,93710245459,280,291,111,52260 0.00 €
06611-50-4A586X25signal green RAL 6032high performance thermoplastic41/2-131926,227,143,11027,862,468,196,8110,314,12425 0.00 €
06611-50-4A586X30signal green RAL 6032high performance thermoplastic41/2-131926,227,143,11027,862,468,196,8110,314,12430 0.00 €
06611-50-4A586X40signal green RAL 6032high performance thermoplastic41/2-131926,227,143,11027,862,468,196,8110,314,12440 0.00 €
06611-50-4A586X50signal green RAL 6032high performance thermoplastic41/2-131926,227,143,11027,862,468,196,8110,314,12450 0.00 €
06611-50-4A586X60signal green RAL 6032high performance thermoplastic41/2-131926,227,143,11027,862,468,196,8110,314,12460 0.00 €
06611-50-5A686X30signal green RAL 6032high performance thermoplastic55/8-112330,531,549,11230,872,979,2110,9126,615,12630 0.00 €
06611-50-5A686X40signal green RAL 6032high performance thermoplastic55/8-112330,531,549,11230,872,979,2110,9126,615,12640 0.00 €
06611-50-5A686X50signal green RAL 6032high performance thermoplastic55/8-112330,531,549,11230,872,979,2110,9126,615,12650 0.00 €
06611-50-5A686X60signal green RAL 6032high performance thermoplastic55/8-112330,531,549,11230,872,979,2110,9126,615,12660 0.00 €
06611-50-9AD87X15traffic blue RAL 5017high performance thermoplastic96-32810,51121,4412,424272227,56,41215 0.00 €
06611-50-9AD87X20traffic blue RAL 5017high performance thermoplastic96-32810,51121,4412,424272227,56,41220 0.00 €
06611-50-9AD87X25traffic blue RAL 5017high performance thermoplastic96-32810,51121,4412,424272227,56,41225 0.00 €
06611-50-9AE87X15traffic blue RAL 5017high performance thermoplastic98-32810,51121,4412,424272227,56,41215 0.00 €
06611-50-9AE87X20traffic blue RAL 5017high performance thermoplastic98-32810,51121,4412,424272227,56,41220 0.00 €
06611-50-9AE87X25traffic blue RAL 5017high performance thermoplastic98-32810,51121,4412,424272227,56,41225 0.00 €
06611-50-9A187X15traffic blue RAL 5017high performance thermoplastic910-32810,51121,4412,424272227,56,41215 0.00 €
06611-50-9A187X20traffic blue RAL 5017high performance thermoplastic910-32810,51121,4412,424272227,56,41220 0.00 €
06611-50-9A187X25traffic blue RAL 5017high performance thermoplastic910-32810,51121,4412,424272227,56,41225 0.00 €
06611-50-9A187X30traffic blue RAL 5017high performance thermoplastic910-32810,51121,4412,424272227,56,41230 0.00 €
06611-50-9A187X35traffic blue RAL 5017high performance thermoplastic910-32810,51121,4412,424272227,56,41235 0.00 €
06611-50-9A187X40traffic blue RAL 5017high performance thermoplastic910-32810,51121,4412,424272227,56,41240 0.00 €
06611-50-0AE87X10traffic blue RAL 5017high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-0AE87X15traffic blue RAL 5017high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-0AE87X20traffic blue RAL 5017high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-0AE87X25traffic blue RAL 5017high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61625 0.00 €
06611-50-0A087X10traffic blue RAL 5017high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-0A087X15traffic blue RAL 5017high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-0A087X20traffic blue RAL 5017high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-0A087X25traffic blue RAL 5017high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61625 0.00 €
06611-50-0A187X10traffic blue RAL 5017high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-0A187X15traffic blue RAL 5017high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-0A187X20traffic blue RAL 5017high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-0A187X25traffic blue RAL 5017high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61625 0.00 €
06611-50-0A287X10traffic blue RAL 5017high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-0A287X15traffic blue RAL 5017high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-0A287X20traffic blue RAL 5017high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-0A287X25traffic blue RAL 5017high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61625 0.00 €
06611-50-0A287X30traffic blue RAL 5017high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61630 0.00 €
06611-50-0A287X40traffic blue RAL 5017high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61640 0.00 €
06611-50-0A287X50traffic blue RAL 5017high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61650 0.00 €
06611-50-1A087X15traffic blue RAL 5017high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91615 0.00 €
06611-50-1A087X20traffic blue RAL 5017high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91620 0.00 €
06611-50-1A087X25traffic blue RAL 5017high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91625 0.00 €
06611-50-1A187X15traffic blue RAL 5017high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91615 0.00 €
06611-50-1A187X20traffic blue RAL 5017high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91620 0.00 €
06611-50-1A187X25traffic blue RAL 5017high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91625 0.00 €
06611-50-1A287X10traffic blue RAL 5017high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91610 0.00 €
06611-50-1A287X15traffic blue RAL 5017high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91615 0.00 €
06611-50-1A287X20traffic blue RAL 5017high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91620 0.00 €
06611-50-1A287X25traffic blue RAL 5017high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91625 0.00 €
06611-50-1A287X30traffic blue RAL 5017high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91630 0.00 €
06611-50-1A287X40traffic blue RAL 5017high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91640 0.00 €
06611-50-1A287X50traffic blue RAL 5017high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91650 0.00 €
06611-50-2A287X15traffic blue RAL 5017high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52015 0.00 €
06611-50-2A287X20traffic blue RAL 5017high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52020 0.00 €
06611-50-2A287X25traffic blue RAL 5017high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52025 0.00 €
06611-50-2A287X30traffic blue RAL 5017high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52030 0.00 €
06611-50-2A287X40traffic blue RAL 5017high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52040 0.00 €
06611-50-2A287X50traffic blue RAL 5017high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52050 0.00 €
06611-50-2A287X60traffic blue RAL 5017high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52060 0.00 €
06611-50-2A387X15traffic blue RAL 5017high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52015 0.00 €
06611-50-2A387X20traffic blue RAL 5017high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52020 0.00 €
06611-50-2A387X25traffic blue RAL 5017high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52025 0.00 €
06611-50-2A387X30traffic blue RAL 5017high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52030 0.00 €
06611-50-2A387X40traffic blue RAL 5017high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52040 0.00 €
06611-50-2A387X50traffic blue RAL 5017high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52050 0.00 €
06611-50-2A387X60traffic blue RAL 5017high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52060 0.00 €
06611-50-2A487X20traffic blue RAL 5017high performance thermoplastic23/8-1613,518,519,128,56,518,642,647,165,274,810,52020 0.00 €
06611-50-2A487X25traffic blue RAL 5017high performance thermoplastic23/8-1613,518,519,128,56,518,642,647,165,274,810,52025 0.00 €
06611-50-2A487X30traffic blue RAL 5017high performance thermoplastic23/8-1613,518,519,128,56,518,642,647,165,274,810,52030 0.00 €
06611-50-2A487X40traffic blue RAL 5017high performance thermoplastic23/8-1613,518,519,128,56,518,642,647,165,274,810,52040 0.00 €
06611-50-2A487X50traffic blue RAL 5017high performance thermoplastic23/8-1613,518,519,128,56,518,642,647,165,274,810,52050 0.00 €
06611-50-2A487X60traffic blue RAL 5017high performance thermoplastic23/8-1613,518,519,128,56,518,642,647,165,274,810,52060 0.00 €
06611-50-3A387X20traffic blue RAL 5017high performance thermoplastic35/16-181621,221,93710245459,280,291,111,52220 0.00 €
06611-50-3A387X25traffic blue RAL 5017high performance thermoplastic35/16-181621,221,93710245459,280,291,111,52225 0.00 €
06611-50-3A387X30traffic blue RAL 5017high performance thermoplastic35/16-181621,221,93710245459,280,291,111,52230 0.00 €
06611-50-3A387X40traffic blue RAL 5017high performance thermoplastic35/16-181621,221,93710245459,280,291,111,52240 0.00 €
06611-50-3A387X50traffic blue RAL 5017high performance thermoplastic35/16-181621,221,93710245459,280,291,111,52250 0.00 €
06611-50-3A387X60traffic blue RAL 5017high performance thermoplastic35/16-181621,221,93710245459,280,291,111,52260 0.00 €
06611-50-3A487X20traffic blue RAL 5017high performance thermoplastic33/8-161621,221,93710245459,280,291,111,52220 0.00 €
06611-50-3A487X25traffic blue RAL 5017high performance thermoplastic33/8-161621,221,93710245459,280,291,111,52225 0.00 €
06611-50-3A487X30traffic blue RAL 5017high performance thermoplastic33/8-161621,221,93710245459,280,291,111,52230 0.00 €
06611-50-3A487X40traffic blue RAL 5017high performance thermoplastic33/8-161621,221,93710245459,280,291,111,52240 0.00 €
06611-50-3A487X50traffic blue RAL 5017high performance thermoplastic33/8-161621,221,93710245459,280,291,111,52250 0.00 €
06611-50-3A487X60traffic blue RAL 5017high performance thermoplastic33/8-161621,221,93710245459,280,291,111,52260 0.00 €
06611-50-4A587X25traffic blue RAL 5017high performance thermoplastic41/2-131926,227,143,11027,862,468,196,8110,314,12425 0.00 €
06611-50-4A587X30traffic blue RAL 5017high performance thermoplastic41/2-131926,227,143,11027,862,468,196,8110,314,12430 0.00 €
06611-50-4A587X40traffic blue RAL 5017high performance thermoplastic41/2-131926,227,143,11027,862,468,196,8110,314,12440 0.00 €
06611-50-4A587X50traffic blue RAL 5017high performance thermoplastic41/2-131926,227,143,11027,862,468,196,8110,314,12450 0.00 €
06611-50-4A587X60traffic blue RAL 5017high performance thermoplastic41/2-131926,227,143,11027,862,468,196,8110,314,12460 0.00 €
06611-50-5A687X30traffic blue RAL 5017high performance thermoplastic55/8-112330,531,549,11230,872,979,2110,9126,615,12630 0.00 €
06611-50-5A687X40traffic blue RAL 5017high performance thermoplastic55/8-112330,531,549,11230,872,979,2110,9126,615,12640 0.00 €
06611-50-5A687X50traffic blue RAL 5017high performance thermoplastic55/8-112330,531,549,11230,872,979,2110,9126,615,12650 0.00 €
06611-50-5A687X60traffic blue RAL 5017high performance thermoplastic55/8-112330,531,549,11230,872,979,2110,9126,615,12660 0.00 €
06611-50-9AD88X15light grey RAL 7035high performance thermoplastic96-32810,51121,4412,424272227,56,41215 0.00 €
06611-50-9AD88X20light grey RAL 7035high performance thermoplastic96-32810,51121,4412,424272227,56,41220 0.00 €
06611-50-9AD88X25light grey RAL 7035high performance thermoplastic96-32810,51121,4412,424272227,56,41225 0.00 €
06611-50-9AE88X15light grey RAL 7035high performance thermoplastic98-32810,51121,4412,424272227,56,41215 0.00 €
06611-50-9AE88X20light grey RAL 7035high performance thermoplastic98-32810,51121,4412,424272227,56,41220 0.00 €
06611-50-9AE88X25light grey RAL 7035high performance thermoplastic98-32810,51121,4412,424272227,56,41225 0.00 €
06611-50-9A188X15light grey RAL 7035high performance thermoplastic910-32810,51121,4412,424272227,56,41215 0.00 €
06611-50-9A188X20light grey RAL 7035high performance thermoplastic910-32810,51121,4412,424272227,56,41220 0.00 €
06611-50-9A188X25light grey RAL 7035high performance thermoplastic910-32810,51121,4412,424272227,56,41225 0.00 €
06611-50-9A188X30light grey RAL 7035high performance thermoplastic910-32810,51121,4412,424272227,56,41230 0.00 €
06611-50-9A188X35light grey RAL 7035high performance thermoplastic910-32810,51121,4412,424272227,56,41235 0.00 €
06611-50-9A188X40light grey RAL 7035high performance thermoplastic910-32810,51121,4412,424272227,56,41240 0.00 €
06611-50-0AE88X10light grey RAL 7035high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-0AE88X15light grey RAL 7035high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-0AE88X20light grey RAL 7035high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-0AE88X25light grey RAL 7035high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61625 0.00 €
06611-50-0A088X10light grey RAL 7035high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-0A088X15light grey RAL 7035high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-0A088X20light grey RAL 7035high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-0A088X25light grey RAL 7035high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61625 0.00 €
06611-50-0A188X10light grey RAL 7035high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-0A188X15light grey RAL 7035high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-0A188X20light grey RAL 7035high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-0A188X25light grey RAL 7035high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61625 0.00 €
06611-50-0A288X10light grey RAL 7035high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-0A288X15light grey RAL 7035high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-0A288X20light grey RAL 7035high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-0A288X25light grey RAL 7035high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61625 0.00 €
06611-50-0A288X30light grey RAL 7035high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61630 0.00 €
06611-50-0A288X40light grey RAL 7035high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61640 0.00 €
06611-50-0A288X50light grey RAL 7035high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61650 0.00 €
06611-50-1A088X15light grey RAL 7035high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91615 0.00 €
06611-50-1A088X20light grey RAL 7035high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91620 0.00 €
06611-50-1A088X25light grey RAL 7035high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91625 0.00 €
06611-50-1A188X15light grey RAL 7035high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91615 0.00 €
06611-50-1A188X20light grey RAL 7035high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91620 0.00 €
06611-50-1A188X25light grey RAL 7035high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91625 0.00 €
06611-50-1A288X10light grey RAL 7035high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91610 0.00 €
06611-50-1A288X15light grey RAL 7035high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91615 0.00 €
06611-50-1A288X20light grey RAL 7035high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91620 0.00 €
06611-50-1A288X25light grey RAL 7035high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91625 0.00 €
06611-50-1A288X30light grey RAL 7035high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91630 0.00 €
06611-50-1A288X40light grey RAL 7035high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91640 0.00 €
06611-50-1A288X50light grey RAL 7035high performance thermoplastic11/4-201013,213,824,5414,230,83539,946,87,91650 0.00 €
06611-50-2A288X15light grey RAL 7035high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52015 0.00 €
06611-50-2A288X20light grey RAL 7035high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52020 0.00 €
06611-50-2A288X25light grey RAL 7035high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52025 0.00 €
06611-50-2A288X30light grey RAL 7035high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52030 0.00 €
06611-50-2A288X40light grey RAL 7035high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52040 0.00 €
06611-50-2A288X50light grey RAL 7035high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52050 0.00 €
06611-50-2A288X60light grey RAL 7035high performance thermoplastic21/4-2013,518,519,128,56,518,642,647,165,274,810,52060 0.00 €
06611-50-2A388X15light grey RAL 7035high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52015 0.00 €
06611-50-2A388X20light grey RAL 7035high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52020 0.00 €
06611-50-2A388X25light grey RAL 7035high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52025 0.00 €
06611-50-2A388X30light grey RAL 7035high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52030 0.00 €
06611-50-2A388X40light grey RAL 7035high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52040 0.00 €
06611-50-2A388X50light grey RAL 7035high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52050 0.00 €
06611-50-2A388X60light grey RAL 7035high performance thermoplastic25/16-1813,518,519,128,56,518,642,647,165,274,810,52060 0.00 €
06611-50-2A488X20light grey RAL 7035high performance thermoplastic23/8-1613,518,519,128,56,518,642,647,165,274,810,52020 0.00 €
06611-50-2A488X25light grey RAL 7035high performance thermoplastic23/8-1613,518,519,128,56,518,642,647,165,274,810,52025 0.00 €
06611-50-2A488X30light grey RAL 7035high performance thermoplastic23/8-1613,518,519,128,56,518,642,647,165,274,810,52030 0.00 €
06611-50-2A488X40light grey RAL 7035high performance thermoplastic23/8-1613,518,519,128,56,518,642,647,165,274,810,52040 0.00 €
06611-50-2A488X50light grey RAL 7035high performance thermoplastic23/8-1613,518,519,128,56,518,642,647,165,274,810,52050 0.00 €
06611-50-2A488X60light grey RAL 7035high performance thermoplastic23/8-1613,518,519,128,56,518,642,647,165,274,810,52060 0.00 €
06611-50-3A388X20light grey RAL 7035high performance thermoplastic35/16-181621,221,93710245459,280,291,111,52220 0.00 €
06611-50-3A388X25light grey RAL 7035high performance thermoplastic35/16-181621,221,93710245459,280,291,111,52225 0.00 €
06611-50-3A388X30light grey RAL 7035high performance thermoplastic35/16-181621,221,93710245459,280,291,111,52230 0.00 €
06611-50-3A388X40light grey RAL 7035high performance thermoplastic35/16-181621,221,93710245459,280,291,111,52240 0.00 €
06611-50-3A388X50light grey RAL 7035high performance thermoplastic35/16-181621,221,93710245459,280,291,111,52250 0.00 €
06611-50-3A388X60light grey RAL 7035high performance thermoplastic35/16-181621,221,93710245459,280,291,111,52260 0.00 €
06611-50-3A488X20light grey RAL 7035high performance thermoplastic33/8-161621,221,93710245459,280,291,111,52220 0.00 €
06611-50-3A488X25light grey RAL 7035high performance thermoplastic33/8-161621,221,93710245459,280,291,111,52225 0.00 €
06611-50-3A488X30light grey RAL 7035high performance thermoplastic33/8-161621,221,93710245459,280,291,111,52230 0.00 €
06611-50-3A488X40light grey RAL 7035high performance thermoplastic33/8-161621,221,93710245459,280,291,111,52240 0.00 €
06611-50-3A488X50light grey RAL 7035high performance thermoplastic33/8-161621,221,93710245459,280,291,111,52250 0.00 €
06611-50-3A488X60light grey RAL 7035high performance thermoplastic33/8-161621,221,93710245459,280,291,111,52260 0.00 €
06611-50-4A588X25light grey RAL 7035high performance thermoplastic41/2-131926,227,143,11027,862,468,196,8110,314,12425 0.00 €
06611-50-4A588X30light grey RAL 7035high performance thermoplastic41/2-131926,227,143,11027,862,468,196,8110,314,12430 0.00 €
06611-50-4A588X40light grey RAL 7035high performance thermoplastic41/2-131926,227,143,11027,862,468,196,8110,314,12440 0.00 €
06611-50-4A588X50light grey RAL 7035high performance thermoplastic41/2-131926,227,143,11027,862,468,196,8110,314,12450 0.00 €
06611-50-4A588X60light grey RAL 7035high performance thermoplastic41/2-131926,227,143,11027,862,468,196,8110,314,12460 0.00 €
06611-50-5A688X30light grey RAL 7035high performance thermoplastic55/8-112330,531,549,11230,872,979,2110,9126,615,12630 0.00 €
06611-50-5A688X40light grey RAL 7035high performance thermoplastic55/8-112330,531,549,11230,872,979,2110,9126,615,12640 0.00 €
06611-50-5A688X50light grey RAL 7035high performance thermoplastic55/8-112330,531,549,11230,872,979,2110,9126,615,12650 0.00 €
06611-50-5A688X60light grey RAL 7035high performance thermoplastic55/8-112330,531,549,11230,872,979,2110,9126,615,12660 0.00 €