|
|
|
06601-50 inchClamping levers, plastic with internal thread, threaded insert... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:The plastic clamping lever with ergonomic grip design offers a high-quality, modern appearance in combination with very pleasant haptics. The clamping lever is made of a special high-performance plastic and is available in many standard colours. The advantages of the clamping lever are high rigidity and strength. The light weight make it ideal for mobile applications. It offers good chemical and corrosion resistance.Material:High performance fibreglass reinforced thermoplastic.
Steel parts stainless steel 1.4305. Version:Steel parts bright.Type of operation:When not actuated, the handle is engaged in the tooth insert by a gear ring, thus allowing the thread to be fastened or released. When raised, the handle can be re-positioned and then re-engaged in the gear ring by spring force.Application:Machine, equipment and systems engineering, rehab applications, medical technology, food processing industry.Temperature range:Permanent temperature max. 100 °C. Brief use with temperatures up to 130 °C.Advantages:Good chemical and corrosion resistance. Seven colour variants.On request:Other female threads and special versions. Length “H1” optionally available in other lengths for an additional charge.
High temperature black-grey plastic. Permanent operating temperature acc. to IEC 216 150 °C - 160 °C max. Brief use with temperatures up to 250 °C.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Main colour | Main material | Size | X | T | D | D1 | D2 | H | H1 | H2 | H3 | H4 | A | A1 | B | No. of teeth | CAD | Acc. | Price | Order |
|---|
| 06601-50-9AD1 | black grey RAL 7021 | high performance thermoplastic | 9 | 6-32 | 6 | 8 | 10,5 | 11 | 21,4 | 4 | 12,4 | 24 | 27 | 22 | 27,5 | 6,4 | 12 |  | | 0.00 € | | | 06601-50-9AE1 | black grey RAL 7021 | high performance thermoplastic | 9 | 8-32 | 6 | 8 | 10,5 | 11 | 21,4 | 4 | 12,4 | 24 | 27 | 22 | 27,5 | 6,4 | 12 |  | | 0.00 € | | | 06601-50-9A11 | black grey RAL 7021 | high performance thermoplastic | 9 | 10-32 | 6 | 8 | 10,5 | 11 | 21,4 | 4 | 12,4 | 24 | 27 | 22 | 27,5 | 6,4 | 12 |  | | 0.00 € | | | 06601-50-0AD1 | black grey RAL 7021 | high performance thermoplastic | 0 | 6-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06601-50-0AE1 | black grey RAL 7021 | high performance thermoplastic | 0 | 8-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06601-50-0A01 | black grey RAL 7021 | high performance thermoplastic | 0 | 10-24 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06601-50-0A11 | black grey RAL 7021 | high performance thermoplastic | 0 | 10-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06601-50-0A21 | black grey RAL 7021 | high performance thermoplastic | 0 | 1/4-20 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06601-50-1A01 | black grey RAL 7021 | high performance thermoplastic | 1 | 10-24 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06601-50-1A11 | black grey RAL 7021 | high performance thermoplastic | 1 | 10-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06601-50-1A21 | black grey RAL 7021 | high performance thermoplastic | 1 | 1/4-20 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06601-50-2A21 | black grey RAL 7021 | high performance thermoplastic | 2 | 1/4-20 | 12 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 18,6 | 42,6 | 47,1 | 65,2 | 74,8 | 10,5 | 20 |  | | 0.00 € | | | 06601-50-2A31 | black grey RAL 7021 | high performance thermoplastic | 2 | 5/16-18 | 12 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 18,6 | 42,6 | 47,1 | 65,2 | 74,8 | 10,5 | 20 |  | | 0.00 € | | | 06601-50-3A31 | black grey RAL 7021 | high performance thermoplastic | 3 | 5/16-18 | 14 | 16 | 21,2 | 21,9 | 37 | 10 | 24 | 54 | 59,2 | 80,2 | 91,1 | 11,5 | 22 |  | | 0.00 € | | | 06601-50-3A41 | black grey RAL 7021 | high performance thermoplastic | 3 | 3/8-16 | 14 | 16 | 21,2 | 21,9 | 37 | 10 | 24 | 54 | 59,2 | 80,2 | 91,1 | 11,5 | 22 |  | | 0.00 € | | | 06601-50-4A41 | black grey RAL 7021 | high performance thermoplastic | 4 | 3/8-16 | 17 | 19 | 26,2 | 27,1 | 43,1 | 10 | 27,8 | 62,4 | 68,1 | 96,8 | 110,3 | 14,1 | 24 |  | | 0.00 € | | | 06601-50-4A51 | black grey RAL 7021 | high performance thermoplastic | 4 | 1/2-13 | 17 | 19 | 26,2 | 27,1 | 43,1 | 10 | 27,8 | 62,4 | 68,1 | 96,8 | 110,3 | 14,1 | 24 |  | | 0.00 € | | | 06601-50-5A51 | black grey RAL 7021 | high performance thermoplastic | 5 | 1/2-13 | 23 | 23 | 30,5 | 31,5 | 49,1 | 12 | 30,8 | 72,9 | 79,2 | 110,9 | 126,6 | 15,1 | 26 |  | | 0.00 € | | | 06601-50-5A61 | black grey RAL 7021 | high performance thermoplastic | 5 | 5/8-11 | 23 | 23 | 30,5 | 31,5 | 49,1 | 12 | 30,8 | 72,9 | 79,2 | 110,9 | 126,6 | 15,1 | 26 |  | | 0.00 € | | | 06601-50-9AD2 | orange RAL 2004 | high performance thermoplastic | 9 | 6-32 | 6 | 8 | 10,5 | 11 | 21,4 | 4 | 12,4 | 24 | 27 | 22 | 27,5 | 6,4 | 12 |  | | 0.00 € | | | 06601-50-9AE2 | orange RAL 2004 | high performance thermoplastic | 9 | 8-32 | 6 | 8 | 10,5 | 11 | 21,4 | 4 | 12,4 | 24 | 27 | 22 | 27,5 | 6,4 | 12 |  | | 0.00 € | | | 06601-50-9A12 | orange RAL 2004 | high performance thermoplastic | 9 | 10-32 | 6 | 8 | 10,5 | 11 | 21,4 | 4 | 12,4 | 24 | 27 | 22 | 27,5 | 6,4 | 12 |  | | 0.00 € | | | 06601-50-0AD2 | orange RAL 2004 | high performance thermoplastic | 0 | 6-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06601-50-0AE2 | orange RAL 2004 | high performance thermoplastic | 0 | 8-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06601-50-0A02 | orange RAL 2004 | high performance thermoplastic | 0 | 10-24 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06601-50-0A12 | orange RAL 2004 | high performance thermoplastic | 0 | 10-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06601-50-0A22 | orange RAL 2004 | high performance thermoplastic | 0 | 1/4-20 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06601-50-1A02 | orange RAL 2004 | high performance thermoplastic | 1 | 10-24 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06601-50-1A12 | orange RAL 2004 | high performance thermoplastic | 1 | 10-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06601-50-1A22 | orange RAL 2004 | high performance thermoplastic | 1 | 1/4-20 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06601-50-2A22 | orange RAL 2004 | high performance thermoplastic | 2 | 1/4-20 | 12 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 18,6 | 42,6 | 47,1 | 65,2 | 74,8 | 10,5 | 20 |  | | 0.00 € | | | 06601-50-2A32 | orange RAL 2004 | high performance thermoplastic | 2 | 5/16-18 | 12 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 18,6 | 42,6 | 47,1 | 65,2 | 74,8 | 10,5 | 20 |  | | 0.00 € | | | 06601-50-3A32 | orange RAL 2004 | high performance thermoplastic | 3 | 5/16-18 | 14 | 16 | 21,2 | 21,9 | 37 | 10 | 24 | 54 | 59,2 | 80,2 | 91,1 | 11,5 | 22 |  | | 0.00 € | | | 06601-50-3A42 | orange RAL 2004 | high performance thermoplastic | 3 | 3/8-16 | 14 | 16 | 21,2 | 21,9 | 37 | 10 | 24 | 54 | 59,2 | 80,2 | 91,1 | 11,5 | 22 |  | | 0.00 € | | | 06601-50-4A42 | orange RAL 2004 | high performance thermoplastic | 4 | 3/8-16 | 17 | 19 | 26,2 | 27,1 | 43,1 | 10 | 27,8 | 62,4 | 68,1 | 96,8 | 110,3 | 14,1 | 24 |  | | 0.00 € | | | 06601-50-4A52 | orange RAL 2004 | high performance thermoplastic | 4 | 1/2-13 | 17 | 19 | 26,2 | 27,1 | 43,1 | 10 | 27,8 | 62,4 | 68,1 | 96,8 | 110,3 | 14,1 | 24 |  | | 0.00 € | | | 06601-50-5A52 | orange RAL 2004 | high performance thermoplastic | 5 | 1/2-13 | 23 | 23 | 30,5 | 31,5 | 49,1 | 12 | 30,8 | 72,9 | 79,2 | 110,9 | 126,6 | 15,1 | 26 |  | | 0.00 € | | | 06601-50-5A62 | orange RAL 2004 | high performance thermoplastic | 5 | 5/8-11 | 23 | 23 | 30,5 | 31,5 | 49,1 | 12 | 30,8 | 72,9 | 79,2 | 110,9 | 126,6 | 15,1 | 26 |  | | 0.00 € | | | 06601-50-9AD16 | colza yellow RAL 1021 | high performance thermoplastic | 9 | 6-32 | 6 | 8 | 10,5 | 11 | 21,4 | 4 | 12,4 | 24 | 27 | 22 | 27,5 | 6,4 | 12 |  | | 0.00 € | | | 06601-50-9AE16 | colza yellow RAL 1021 | high performance thermoplastic | 9 | 8-32 | 6 | 8 | 10,5 | 11 | 21,4 | 4 | 12,4 | 24 | 27 | 22 | 27,5 | 6,4 | 12 |  | | 0.00 € | | | 06601-50-9A116 | colza yellow RAL 1021 | high performance thermoplastic | 9 | 10-32 | 6 | 8 | 10,5 | 11 | 21,4 | 4 | 12,4 | 24 | 27 | 22 | 27,5 | 6,4 | 12 |  | | 0.00 € | | | 06601-50-0AD16 | colza yellow RAL 1021 | high performance thermoplastic | 0 | 6-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06601-50-0AE16 | colza yellow RAL 1021 | high performance thermoplastic | 0 | 8-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06601-50-0A016 | colza yellow RAL 1021 | high performance thermoplastic | 0 | 10-24 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06601-50-0A116 | colza yellow RAL 1021 | high performance thermoplastic | 0 | 10-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06601-50-0A216 | colza yellow RAL 1021 | high performance thermoplastic | 0 | 1/4-20 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06601-50-1A016 | colza yellow RAL 1021 | high performance thermoplastic | 1 | 10-24 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06601-50-1A116 | colza yellow RAL 1021 | high performance thermoplastic | 1 | 10-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06601-50-1A216 | colza yellow RAL 1021 | high performance thermoplastic | 1 | 1/4-20 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06601-50-2A216 | colza yellow RAL 1021 | high performance thermoplastic | 2 | 1/4-20 | 12 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 18,6 | 42,6 | 47,1 | 65,2 | 74,8 | 10,5 | 20 |  | | 0.00 € | | | 06601-50-2A316 | colza yellow RAL 1021 | high performance thermoplastic | 2 | 5/16-18 | 12 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 18,6 | 42,6 | 47,1 | 65,2 | 74,8 | 10,5 | 20 |  | | 0.00 € | | | 06601-50-3A316 | colza yellow RAL 1021 | high performance thermoplastic | 3 | 5/16-18 | 14 | 16 | 21,2 | 21,9 | 37 | 10 | 24 | 54 | 59,2 | 80,2 | 91,1 | 11,5 | 22 |  | | 0.00 € | | | 06601-50-3A416 | colza yellow RAL 1021 | high performance thermoplastic | 3 | 3/8-16 | 14 | 16 | 21,2 | 21,9 | 37 | 10 | 24 | 54 | 59,2 | 80,2 | 91,1 | 11,5 | 22 |  | | 0.00 € | | | 06601-50-4A416 | colza yellow RAL 1021 | high performance thermoplastic | 4 | 3/8-16 | 17 | 19 | 26,2 | 27,1 | 43,1 | 10 | 27,8 | 62,4 | 68,1 | 96,8 | 110,3 | 14,1 | 24 |  | | 0.00 € | | | 06601-50-4A516 | colza yellow RAL 1021 | high performance thermoplastic | 4 | 1/2-13 | 17 | 19 | 26,2 | 27,1 | 43,1 | 10 | 27,8 | 62,4 | 68,1 | 96,8 | 110,3 | 14,1 | 24 |  | | 0.00 € | | | 06601-50-5A516 | colza yellow RAL 1021 | high performance thermoplastic | 5 | 1/2-13 | 23 | 23 | 30,5 | 31,5 | 49,1 | 12 | 30,8 | 72,9 | 79,2 | 110,9 | 126,6 | 15,1 | 26 |  | | 0.00 € | | | 06601-50-5A616 | colza yellow RAL 1021 | high performance thermoplastic | 5 | 5/8-11 | 23 | 23 | 30,5 | 31,5 | 49,1 | 12 | 30,8 | 72,9 | 79,2 | 110,9 | 126,6 | 15,1 | 26 |  | | 0.00 € | | | 06601-50-9AD84 | traffic red RAL 3020 | high performance thermoplastic | 9 | 6-32 | 6 | 8 | 10,5 | 11 | 21,4 | 4 | 12,4 | 24 | 27 | 22 | 27,5 | 6,4 | 12 |  | | 0.00 € | | | 06601-50-9AE84 | traffic red RAL 3020 | high performance thermoplastic | 9 | 8-32 | 6 | 8 | 10,5 | 11 | 21,4 | 4 | 12,4 | 24 | 27 | 22 | 27,5 | 6,4 | 12 |  | | 0.00 € | | | 06601-50-9A184 | traffic red RAL 3020 | high performance thermoplastic | 9 | 10-32 | 6 | 8 | 10,5 | 11 | 21,4 | 4 | 12,4 | 24 | 27 | 22 | 27,5 | 6,4 | 12 |  | | 0.00 € | | | 06601-50-0AD84 | traffic red RAL 3020 | high performance thermoplastic | 0 | 6-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06601-50-0AE84 | traffic red RAL 3020 | high performance thermoplastic | 0 | 8-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06601-50-0A084 | traffic red RAL 3020 | high performance thermoplastic | 0 | 10-24 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06601-50-0A184 | traffic red RAL 3020 | high performance thermoplastic | 0 | 10-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06601-50-0A284 | traffic red RAL 3020 | high performance thermoplastic | 0 | 1/4-20 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06601-50-1A084 | traffic red RAL 3020 | high performance thermoplastic | 1 | 10-24 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06601-50-1A184 | traffic red RAL 3020 | high performance thermoplastic | 1 | 10-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06601-50-1A284 | traffic red RAL 3020 | high performance thermoplastic | 1 | 1/4-20 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06601-50-2A284 | traffic red RAL 3020 | high performance thermoplastic | 2 | 1/4-20 | 12 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 18,6 | 42,6 | 47,1 | 65,2 | 74,8 | 10,5 | 20 |  | | 0.00 € | | | 06601-50-2A384 | traffic red RAL 3020 | high performance thermoplastic | 2 | 5/16-18 | 12 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 18,6 | 42,6 | 47,1 | 65,2 | 74,8 | 10,5 | 20 |  | | 0.00 € | | | 06601-50-3A384 | traffic red RAL 3020 | high performance thermoplastic | 3 | 5/16-18 | 14 | 16 | 21,2 | 21,9 | 37 | 10 | 24 | 54 | 59,2 | 80,2 | 91,1 | 11,5 | 22 |  | | 0.00 € | | | 06601-50-3A484 | traffic red RAL 3020 | high performance thermoplastic | 3 | 3/8-16 | 14 | 16 | 21,2 | 21,9 | 37 | 10 | 24 | 54 | 59,2 | 80,2 | 91,1 | 11,5 | 22 |  | | 0.00 € | | | 06601-50-4A484 | traffic red RAL 3020 | high performance thermoplastic | 4 | 3/8-16 | 17 | 19 | 26,2 | 27,1 | 43,1 | 10 | 27,8 | 62,4 | 68,1 | 96,8 | 110,3 | 14,1 | 24 |  | | 0.00 € | | | 06601-50-4A584 | traffic red RAL 3020 | high performance thermoplastic | 4 | 1/2-13 | 17 | 19 | 26,2 | 27,1 | 43,1 | 10 | 27,8 | 62,4 | 68,1 | 96,8 | 110,3 | 14,1 | 24 |  | | 0.00 € | | | 06601-50-5A584 | traffic red RAL 3020 | high performance thermoplastic | 5 | 1/2-13 | 23 | 23 | 30,5 | 31,5 | 49,1 | 12 | 30,8 | 72,9 | 79,2 | 110,9 | 126,6 | 15,1 | 26 |  | | 0.00 € | | | 06601-50-5A684 | traffic red RAL 3020 | high performance thermoplastic | 5 | 5/8-11 | 23 | 23 | 30,5 | 31,5 | 49,1 | 12 | 30,8 | 72,9 | 79,2 | 110,9 | 126,6 | 15,1 | 26 |  | | 0.00 € | | | 06601-50-9AD86 | signal green RAL 6032 | high performance thermoplastic | 9 | 6-32 | 6 | 8 | 10,5 | 11 | 21,4 | 4 | 12,4 | 24 | 27 | 22 | 27,5 | 6,4 | 12 |  | | 0.00 € | | | 06601-50-9AE86 | signal green RAL 6032 | high performance thermoplastic | 9 | 8-32 | 6 | 8 | 10,5 | 11 | 21,4 | 4 | 12,4 | 24 | 27 | 22 | 27,5 | 6,4 | 12 |  | | 0.00 € | | | 06601-50-9A186 | signal green RAL 6032 | high performance thermoplastic | 9 | 10-32 | 6 | 8 | 10,5 | 11 | 21,4 | 4 | 12,4 | 24 | 27 | 22 | 27,5 | 6,4 | 12 |  | | 0.00 € | | | 06601-50-0AD86 | signal green RAL 6032 | high performance thermoplastic | 0 | 6-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06601-50-0AE86 | signal green RAL 6032 | high performance thermoplastic | 0 | 8-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06601-50-0A086 | signal green RAL 6032 | high performance thermoplastic | 0 | 10-24 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06601-50-0A186 | signal green RAL 6032 | high performance thermoplastic | 0 | 10-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06601-50-0A286 | signal green RAL 6032 | high performance thermoplastic | 0 | 1/4-20 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06601-50-1A086 | signal green RAL 6032 | high performance thermoplastic | 1 | 10-24 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06601-50-1A186 | signal green RAL 6032 | high performance thermoplastic | 1 | 10-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06601-50-1A286 | signal green RAL 6032 | high performance thermoplastic | 1 | 1/4-20 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06601-50-2A286 | signal green RAL 6032 | high performance thermoplastic | 2 | 1/4-20 | 12 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 18,6 | 42,6 | 47,1 | 65,2 | 74,8 | 10,5 | 20 |  | | 0.00 € | | | 06601-50-2A386 | signal green RAL 6032 | high performance thermoplastic | 2 | 5/16-18 | 12 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 18,6 | 42,6 | 47,1 | 65,2 | 74,8 | 10,5 | 20 |  | | 0.00 € | | | 06601-50-3A386 | signal green RAL 6032 | high performance thermoplastic | 3 | 5/16-18 | 14 | 16 | 21,2 | 21,9 | 37 | 10 | 24 | 54 | 59,2 | 80,2 | 91,1 | 11,5 | 22 |  | | 0.00 € | | | 06601-50-3A486 | signal green RAL 6032 | high performance thermoplastic | 3 | 3/8-16 | 14 | 16 | 21,2 | 21,9 | 37 | 10 | 24 | 54 | 59,2 | 80,2 | 91,1 | 11,5 | 22 |  | | 0.00 € | | | 06601-50-4A486 | signal green RAL 6032 | high performance thermoplastic | 4 | 3/8-16 | 17 | 19 | 26,2 | 27,1 | 43,1 | 10 | 27,8 | 62,4 | 68,1 | 96,8 | 110,3 | 14,1 | 24 |  | | 0.00 € | | | 06601-50-4A586 | signal green RAL 6032 | high performance thermoplastic | 4 | 1/2-13 | 17 | 19 | 26,2 | 27,1 | 43,1 | 10 | 27,8 | 62,4 | 68,1 | 96,8 | 110,3 | 14,1 | 24 |  | | 0.00 € | | | 06601-50-5A586 | signal green RAL 6032 | high performance thermoplastic | 5 | 1/2-13 | 23 | 23 | 30,5 | 31,5 | 49,1 | 12 | 30,8 | 72,9 | 79,2 | 110,9 | 126,6 | 15,1 | 26 |  | | 0.00 € | | | 06601-50-5A686 | signal green RAL 6032 | high performance thermoplastic | 5 | 5/8-11 | 23 | 23 | 30,5 | 31,5 | 49,1 | 12 | 30,8 | 72,9 | 79,2 | 110,9 | 126,6 | 15,1 | 26 |  | | 0.00 € | | | 06601-50-9AD87 | traffic blue RAL 5017 | high performance thermoplastic | 9 | 6-32 | 6 | 8 | 10,5 | 11 | 21,4 | 4 | 12,4 | 24 | 27 | 22 | 27,5 | 6,4 | 12 |  | | 0.00 € | | | 06601-50-9AE87 | traffic blue RAL 5017 | high performance thermoplastic | 9 | 8-32 | 6 | 8 | 10,5 | 11 | 21,4 | 4 | 12,4 | 24 | 27 | 22 | 27,5 | 6,4 | 12 |  | | 0.00 € | | | 06601-50-9A187 | traffic blue RAL 5017 | high performance thermoplastic | 9 | 10-32 | 6 | 8 | 10,5 | 11 | 21,4 | 4 | 12,4 | 24 | 27 | 22 | 27,5 | 6,4 | 12 |  | | 0.00 € | | | 06601-50-0AD87 | traffic blue RAL 5017 | high performance thermoplastic | 0 | 6-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06601-50-0AE87 | traffic blue RAL 5017 | high performance thermoplastic | 0 | 8-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06601-50-0A087 | traffic blue RAL 5017 | high performance thermoplastic | 0 | 10-24 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06601-50-0A187 | traffic blue RAL 5017 | high performance thermoplastic | 0 | 10-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06601-50-0A287 | traffic blue RAL 5017 | high performance thermoplastic | 0 | 1/4-20 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06601-50-1A087 | traffic blue RAL 5017 | high performance thermoplastic | 1 | 10-24 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06601-50-1A187 | traffic blue RAL 5017 | high performance thermoplastic | 1 | 10-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06601-50-1A287 | traffic blue RAL 5017 | high performance thermoplastic | 1 | 1/4-20 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06601-50-2A287 | traffic blue RAL 5017 | high performance thermoplastic | 2 | 1/4-20 | 12 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 18,6 | 42,6 | 47,1 | 65,2 | 74,8 | 10,5 | 20 |  | | 0.00 € | | | 06601-50-2A387 | traffic blue RAL 5017 | high performance thermoplastic | 2 | 5/16-18 | 12 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 18,6 | 42,6 | 47,1 | 65,2 | 74,8 | 10,5 | 20 |  | | 0.00 € | | | 06601-50-3A387 | traffic blue RAL 5017 | high performance thermoplastic | 3 | 5/16-18 | 14 | 16 | 21,2 | 21,9 | 37 | 10 | 24 | 54 | 59,2 | 80,2 | 91,1 | 11,5 | 22 |  | | 0.00 € | | | 06601-50-3A487 | traffic blue RAL 5017 | high performance thermoplastic | 3 | 3/8-16 | 14 | 16 | 21,2 | 21,9 | 37 | 10 | 24 | 54 | 59,2 | 80,2 | 91,1 | 11,5 | 22 |  | | 0.00 € | | | 06601-50-4A487 | traffic blue RAL 5017 | high performance thermoplastic | 4 | 3/8-16 | 17 | 19 | 26,2 | 27,1 | 43,1 | 10 | 27,8 | 62,4 | 68,1 | 96,8 | 110,3 | 14,1 | 24 |  | | 0.00 € | | | 06601-50-4A587 | traffic blue RAL 5017 | high performance thermoplastic | 4 | 1/2-13 | 17 | 19 | 26,2 | 27,1 | 43,1 | 10 | 27,8 | 62,4 | 68,1 | 96,8 | 110,3 | 14,1 | 24 |  | | 0.00 € | | | 06601-50-5A587 | traffic blue RAL 5017 | high performance thermoplastic | 5 | 1/2-13 | 23 | 23 | 30,5 | 31,5 | 49,1 | 12 | 30,8 | 72,9 | 79,2 | 110,9 | 126,6 | 15,1 | 26 |  | | 0.00 € | | | 06601-50-5A687 | traffic blue RAL 5017 | high performance thermoplastic | 5 | 5/8-11 | 23 | 23 | 30,5 | 31,5 | 49,1 | 12 | 30,8 | 72,9 | 79,2 | 110,9 | 126,6 | 15,1 | 26 |  | | 0.00 € | | | 06601-50-9AD88 | light grey RAL 7035 | high performance thermoplastic | 9 | 6-32 | 6 | 8 | 10,5 | 11 | 21,4 | 4 | 12,4 | 24 | 27 | 22 | 27,5 | 6,4 | 12 |  | | 0.00 € | | | 06601-50-9AE88 | light grey RAL 7035 | high performance thermoplastic | 9 | 8-32 | 6 | 8 | 10,5 | 11 | 21,4 | 4 | 12,4 | 24 | 27 | 22 | 27,5 | 6,4 | 12 |  | | 0.00 € | | | 06601-50-9A188 | light grey RAL 7035 | high performance thermoplastic | 9 | 10-32 | 6 | 8 | 10,5 | 11 | 21,4 | 4 | 12,4 | 24 | 27 | 22 | 27,5 | 6,4 | 12 |  | | 0.00 € | | | 06601-50-0AD88 | light grey RAL 7035 | high performance thermoplastic | 0 | 6-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06601-50-0AE88 | light grey RAL 7035 | high performance thermoplastic | 0 | 8-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06601-50-0A088 | light grey RAL 7035 | high performance thermoplastic | 0 | 10-24 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06601-50-0A188 | light grey RAL 7035 | high performance thermoplastic | 0 | 10-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06601-50-0A288 | light grey RAL 7035 | high performance thermoplastic | 0 | 1/4-20 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06601-50-1A088 | light grey RAL 7035 | high performance thermoplastic | 1 | 10-24 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06601-50-1A188 | light grey RAL 7035 | high performance thermoplastic | 1 | 10-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06601-50-1A288 | light grey RAL 7035 | high performance thermoplastic | 1 | 1/4-20 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06601-50-2A288 | light grey RAL 7035 | high performance thermoplastic | 2 | 1/4-20 | 12 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 18,6 | 42,6 | 47,1 | 65,2 | 74,8 | 10,5 | 20 |  | | 0.00 € | | | 06601-50-2A388 | light grey RAL 7035 | high performance thermoplastic | 2 | 5/16-18 | 12 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 18,6 | 42,6 | 47,1 | 65,2 | 74,8 | 10,5 | 20 |  | | 0.00 € | | | 06601-50-3A388 | light grey RAL 7035 | high performance thermoplastic | 3 | 5/16-18 | 14 | 16 | 21,2 | 21,9 | 37 | 10 | 24 | 54 | 59,2 | 80,2 | 91,1 | 11,5 | 22 |  | | 0.00 € | | | 06601-50-3A488 | light grey RAL 7035 | high performance thermoplastic | 3 | 3/8-16 | 14 | 16 | 21,2 | 21,9 | 37 | 10 | 24 | 54 | 59,2 | 80,2 | 91,1 | 11,5 | 22 |  | | 0.00 € | | | 06601-50-4A488 | light grey RAL 7035 | high performance thermoplastic | 4 | 3/8-16 | 17 | 19 | 26,2 | 27,1 | 43,1 | 10 | 27,8 | 62,4 | 68,1 | 96,8 | 110,3 | 14,1 | 24 |  | | 0.00 € | | | 06601-50-4A588 | light grey RAL 7035 | high performance thermoplastic | 4 | 1/2-13 | 17 | 19 | 26,2 | 27,1 | 43,1 | 10 | 27,8 | 62,4 | 68,1 | 96,8 | 110,3 | 14,1 | 24 |  | | 0.00 € | | | 06601-50-5A588 | light grey RAL 7035 | high performance thermoplastic | 5 | 1/2-13 | 23 | 23 | 30,5 | 31,5 | 49,1 | 12 | 30,8 | 72,9 | 79,2 | 110,9 | 126,6 | 15,1 | 26 |  | | 0.00 € | | | 06601-50-5A688 | light grey RAL 7035 | high performance thermoplastic | 5 | 5/8-11 | 23 | 23 | 30,5 | 31,5 | 49,1 | 12 | 30,8 | 72,9 | 79,2 | 110,9 | 126,6 | 15,1 | 26 |  | | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|