|
|
|
06600-50 inchClamping levers, plastic with internal thread, threaded insert... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:The plastic clamping lever with ergonomic grip design offers a high-quality, modern appearance in combination with very pleasant haptics. The clamping lever is made of a special high-performance plastic and is available in many standard colours. The advantages of the clamping lever are high rigidity and strength. The light weight make it ideal for mobile applications.Material:High performance fibreglass reinforced thermoplastic. Steel parts grade 5.8. Version:Steel parts black oxidised.Type of operation:When not actuated, the handle is engaged in the tooth insert by a gear ring, thus allowing the thread to be fastened or released. When raised, the handle can be re-positioned and then re-engaged in the gear ring by spring force.Application:Machine, equipment and plant construction, rehabilitation sector.Temperature range:Permanent temperature max. 100 °C. Brief use with temperatures up to 130 °C.Advantages:Seven colour variants.On request:Other female threads and special versions. Length “H1” optionally available in other lengths for an additional charge.
High temperature black-grey plastic. Permanent operating temperature acc. to IEC 216 150 °C - 160 °C max. Brief use with temperatures up to 250 °C.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Main colour | Main material | Size | X | T | D | D1 | D2 | H | H1 | H2 | H3 | H4 | A | A1 | B | No. of teeth | CAD | Acc. | Price | Order |
|---|
| 06600-50-9AD1 | black grey RAL 7021 | high performance thermoplastic | 9 | 6-32 | 6 | 8 | 10,5 | 11 | 21,4 | 4 | 12,4 | 24 | 27 | 22 | 27,5 | 6,4 | 12 |  | | 0.00 € | | | 06600-50-9AE1 | black grey RAL 7021 | high performance thermoplastic | 9 | 8-32 | 6 | 8 | 10,5 | 11 | 21,4 | 4 | 12,4 | 24 | 27 | 22 | 27,5 | 6,4 | 12 |  | | 0.00 € | | | 06600-50-9A11 | black grey RAL 7021 | high performance thermoplastic | 9 | 10-32 | 6 | 8 | 10,5 | 11 | 21,4 | 4 | 12,4 | 24 | 27 | 22 | 27,5 | 6,4 | 12 |  | | 0.00 € | | | 06600-50-0AD1 | black grey RAL 7021 | high performance thermoplastic | 0 | 6-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06600-50-0AE1 | black grey RAL 7021 | high performance thermoplastic | 0 | 8-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06600-50-0A01 | black grey RAL 7021 | high performance thermoplastic | 0 | 10-24 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06600-50-0A11 | black grey RAL 7021 | high performance thermoplastic | 0 | 10-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06600-50-0A21 | black grey RAL 7021 | high performance thermoplastic | 0 | 1/4-20 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06600-50-1AE1 | black grey RAL 7021 | high performance thermoplastic | 1 | 8-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06600-50-1A01 | black grey RAL 7021 | high performance thermoplastic | 1 | 10-24 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06600-50-1A11 | black grey RAL 7021 | high performance thermoplastic | 1 | 10-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06600-50-1A21 | black grey RAL 7021 | high performance thermoplastic | 1 | 1/4-20 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06600-50-2A21 | black grey RAL 7021 | high performance thermoplastic | 2 | 1/4-20 | 12 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 18,6 | 42,6 | 47,1 | 65,2 | 74,8 | 10,5 | 20 |  | | 0.00 € | | | 06600-50-2A31 | black grey RAL 7021 | high performance thermoplastic | 2 | 5/16-18 | 12 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 18,6 | 42,6 | 47,1 | 65,2 | 74,8 | 10,5 | 20 |  | | 0.00 € | | | 06600-50-3A31 | black grey RAL 7021 | high performance thermoplastic | 3 | 5/16-18 | 14 | 16 | 21,2 | 21,9 | 37 | 10 | 24 | 54 | 59,2 | 80,2 | 91,1 | 11,5 | 22 |  | | 0.00 € | | | 06600-50-3A41 | black grey RAL 7021 | high performance thermoplastic | 3 | 3/8-16 | 14 | 16 | 21,2 | 21,9 | 37 | 10 | 24 | 54 | 59,2 | 80,2 | 91,1 | 11,5 | 22 |  | | 0.00 € | | | 06600-50-4A41 | black grey RAL 7021 | high performance thermoplastic | 4 | 3/8-16 | 17 | 19 | 26,2 | 27,1 | 43,1 | 10 | 27,8 | 62,4 | 68,1 | 96,8 | 110,3 | 14,1 | 24 |  | | 0.00 € | | | 06600-50-4A51 | black grey RAL 7021 | high performance thermoplastic | 4 | 1/2-13 | 17 | 19 | 26,2 | 27,1 | 43,1 | 10 | 27,8 | 62,4 | 68,1 | 96,8 | 110,3 | 14,1 | 24 |  | | 0.00 € | | | 06600-50-5A51 | black grey RAL 7021 | high performance thermoplastic | 5 | 1/2-13 | 23 | 23 | 30,5 | 31,5 | 49,1 | 12 | 30,8 | 72,9 | 79,2 | 110,9 | 126,6 | 15,1 | 26 |  | | 0.00 € | | | 06600-50-5A61 | black grey RAL 7021 | high performance thermoplastic | 5 | 5/8-11 | 23 | 23 | 30,5 | 31,5 | 49,1 | 12 | 30,8 | 72,9 | 79,2 | 110,9 | 126,6 | 15,1 | 26 |  | | 0.00 € | | | 06600-50-9AD2 | orange RAL 2004 | high performance thermoplastic | 9 | 6-32 | 6 | 8 | 10,5 | 11 | 21,4 | 4 | 12,4 | 24 | 27 | 22 | 27,5 | 6,4 | 12 |  | | 0.00 € | | | 06600-50-9AE2 | orange RAL 2004 | high performance thermoplastic | 9 | 8-32 | 6 | 8 | 10,5 | 11 | 21,4 | 4 | 12,4 | 24 | 27 | 22 | 27,5 | 6,4 | 12 |  | | 0.00 € | | | 06600-50-9A12 | orange RAL 2004 | high performance thermoplastic | 9 | 10-32 | 6 | 8 | 10,5 | 11 | 21,4 | 4 | 12,4 | 24 | 27 | 22 | 27,5 | 6,4 | 12 |  | | 0.00 € | | | 06600-50-0AD2 | orange RAL 2004 | high performance thermoplastic | 0 | 6-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06600-50-0AE2 | orange RAL 2004 | high performance thermoplastic | 0 | 8-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06600-50-0A02 | orange RAL 2004 | high performance thermoplastic | 0 | 10-24 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06600-50-0A12 | orange RAL 2004 | high performance thermoplastic | 0 | 10-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06600-50-0A22 | orange RAL 2004 | high performance thermoplastic | 0 | 1/4-20 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06600-50-1AE2 | orange RAL 2004 | high performance thermoplastic | 1 | 8-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06600-50-1A02 | orange RAL 2004 | high performance thermoplastic | 1 | 10-24 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06600-50-1A12 | orange RAL 2004 | high performance thermoplastic | 1 | 10-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06600-50-1A22 | orange RAL 2004 | high performance thermoplastic | 1 | 1/4-20 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06600-50-2A22 | orange RAL 2004 | high performance thermoplastic | 2 | 1/4-20 | 12 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 18,6 | 42,6 | 47,1 | 65,2 | 74,8 | 10,5 | 20 |  | | 0.00 € | | | 06600-50-2A32 | orange RAL 2004 | high performance thermoplastic | 2 | 5/16-18 | 12 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 18,6 | 42,6 | 47,1 | 65,2 | 74,8 | 10,5 | 20 |  | | 0.00 € | | | 06600-50-3A32 | orange RAL 2004 | high performance thermoplastic | 3 | 5/16-18 | 14 | 16 | 21,2 | 21,9 | 37 | 10 | 24 | 54 | 59,2 | 80,2 | 91,1 | 11,5 | 22 |  | | 0.00 € | | | 06600-50-3A42 | orange RAL 2004 | high performance thermoplastic | 3 | 3/8-16 | 14 | 16 | 21,2 | 21,9 | 37 | 10 | 24 | 54 | 59,2 | 80,2 | 91,1 | 11,5 | 22 |  | | 0.00 € | | | 06600-50-4A42 | orange RAL 2004 | high performance thermoplastic | 4 | 3/8-16 | 17 | 19 | 26,2 | 27,1 | 43,1 | 10 | 27,8 | 62,4 | 68,1 | 96,8 | 110,3 | 14,1 | 24 |  | | 0.00 € | | | 06600-50-4A52 | orange RAL 2004 | high performance thermoplastic | 4 | 1/2-13 | 17 | 19 | 26,2 | 27,1 | 43,1 | 10 | 27,8 | 62,4 | 68,1 | 96,8 | 110,3 | 14,1 | 24 |  | | 0.00 € | | | 06600-50-5A52 | orange RAL 2004 | high performance thermoplastic | 5 | 1/2-13 | 23 | 23 | 30,5 | 31,5 | 49,1 | 12 | 30,8 | 72,9 | 79,2 | 110,9 | 126,6 | 15,1 | 26 |  | | 0.00 € | | | 06600-50-5A62 | orange RAL 2004 | high performance thermoplastic | 5 | 5/8-11 | 23 | 23 | 30,5 | 31,5 | 49,1 | 12 | 30,8 | 72,9 | 79,2 | 110,9 | 126,6 | 15,1 | 26 |  | | 0.00 € | | | 06600-50-9AD16 | colza yellow RAL 1021 | high performance thermoplastic | 9 | 6-32 | 6 | 8 | 10,5 | 11 | 21,4 | 4 | 12,4 | 24 | 27 | 22 | 27,5 | 6,4 | 12 |  | | 0.00 € | | | 06600-50-9AE16 | colza yellow RAL 1021 | high performance thermoplastic | 9 | 8-32 | 6 | 8 | 10,5 | 11 | 21,4 | 4 | 12,4 | 24 | 27 | 22 | 27,5 | 6,4 | 12 |  | | 0.00 € | | | 06600-50-9A116 | colza yellow RAL 1021 | high performance thermoplastic | 9 | 10-32 | 6 | 8 | 10,5 | 11 | 21,4 | 4 | 12,4 | 24 | 27 | 22 | 27,5 | 6,4 | 12 |  | | 0.00 € | | | 06600-50-0AD16 | colza yellow RAL 1021 | high performance thermoplastic | 0 | 6-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06600-50-0AE16 | colza yellow RAL 1021 | high performance thermoplastic | 0 | 8-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06600-50-0A016 | colza yellow RAL 1021 | high performance thermoplastic | 0 | 10-24 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06600-50-0A116 | colza yellow RAL 1021 | high performance thermoplastic | 0 | 10-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06600-50-0A216 | colza yellow RAL 1021 | high performance thermoplastic | 0 | 1/4-20 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06600-50-1AE16 | colza yellow RAL 1021 | high performance thermoplastic | 1 | 8-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06600-50-1A016 | colza yellow RAL 1021 | high performance thermoplastic | 1 | 10-24 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06600-50-1A116 | colza yellow RAL 1021 | high performance thermoplastic | 1 | 10-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06600-50-1A216 | colza yellow RAL 1021 | high performance thermoplastic | 1 | 1/4-20 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06600-50-2A216 | colza yellow RAL 1021 | high performance thermoplastic | 2 | 1/4-20 | 12 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 18,6 | 42,6 | 47,1 | 65,2 | 74,8 | 10,5 | 20 |  | | 0.00 € | | | 06600-50-2A316 | colza yellow RAL 1021 | high performance thermoplastic | 2 | 5/16-18 | 12 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 18,6 | 42,6 | 47,1 | 65,2 | 74,8 | 10,5 | 20 |  | | 0.00 € | | | 06600-50-3A316 | colza yellow RAL 1021 | high performance thermoplastic | 3 | 5/16-18 | 14 | 16 | 21,2 | 21,9 | 37 | 10 | 24 | 54 | 59,2 | 80,2 | 91,1 | 11,5 | 22 |  | | 0.00 € | | | 06600-50-3A416 | colza yellow RAL 1021 | high performance thermoplastic | 3 | 3/8-16 | 14 | 16 | 21,2 | 21,9 | 37 | 10 | 24 | 54 | 59,2 | 80,2 | 91,1 | 11,5 | 22 |  | | 0.00 € | | | 06600-50-4A416 | colza yellow RAL 1021 | high performance thermoplastic | 4 | 3/8-16 | 17 | 19 | 26,2 | 27,1 | 43,1 | 10 | 27,8 | 62,4 | 68,1 | 96,8 | 110,3 | 14,1 | 24 |  | | 0.00 € | | | 06600-50-4A516 | colza yellow RAL 1021 | high performance thermoplastic | 4 | 1/2-13 | 17 | 19 | 26,2 | 27,1 | 43,1 | 10 | 27,8 | 62,4 | 68,1 | 96,8 | 110,3 | 14,1 | 24 |  | | 0.00 € | | | 06600-50-5A516 | colza yellow RAL 1021 | high performance thermoplastic | 5 | 1/2-13 | 23 | 23 | 30,5 | 31,5 | 49,1 | 12 | 30,8 | 72,9 | 79,2 | 110,9 | 126,6 | 15,1 | 26 |  | | 0.00 € | | | 06600-50-5A616 | colza yellow RAL 1021 | high performance thermoplastic | 5 | 5/8-11 | 23 | 23 | 30,5 | 31,5 | 49,1 | 12 | 30,8 | 72,9 | 79,2 | 110,9 | 126,6 | 15,1 | 26 |  | | 0.00 € | | | 06600-50-9AD84 | traffic red RAL 3020 | high performance thermoplastic | 9 | 6-32 | 6 | 8 | 10,5 | 11 | 21,4 | 4 | 12,4 | 24 | 27 | 22 | 27,5 | 6,4 | 12 |  | | 0.00 € | | | 06600-50-9AE84 | traffic red RAL 3020 | high performance thermoplastic | 9 | 8-32 | 6 | 8 | 10,5 | 11 | 21,4 | 4 | 12,4 | 24 | 27 | 22 | 27,5 | 6,4 | 12 |  | | 0.00 € | | | 06600-50-9A184 | traffic red RAL 3020 | high performance thermoplastic | 9 | 10-32 | 6 | 8 | 10,5 | 11 | 21,4 | 4 | 12,4 | 24 | 27 | 22 | 27,5 | 6,4 | 12 |  | | 0.00 € | | | 06600-50-0AD84 | traffic red RAL 3020 | high performance thermoplastic | 0 | 6-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06600-50-0AE84 | traffic red RAL 3020 | high performance thermoplastic | 0 | 8-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06600-50-0A084 | traffic red RAL 3020 | high performance thermoplastic | 0 | 10-24 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06600-50-0A184 | traffic red RAL 3020 | high performance thermoplastic | 0 | 10-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06600-50-0A284 | traffic red RAL 3020 | high performance thermoplastic | 0 | 1/4-20 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06600-50-1AE84 | traffic red RAL 3020 | high performance thermoplastic | 1 | 8-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06600-50-1A084 | traffic red RAL 3020 | high performance thermoplastic | 1 | 10-24 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06600-50-1A184 | traffic red RAL 3020 | high performance thermoplastic | 1 | 10-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06600-50-1A284 | traffic red RAL 3020 | high performance thermoplastic | 1 | 1/4-20 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06600-50-2A284 | traffic red RAL 3020 | high performance thermoplastic | 2 | 1/4-20 | 12 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 18,6 | 42,6 | 47,1 | 65,2 | 74,8 | 10,5 | 20 |  | | 0.00 € | | | 06600-50-2A384 | traffic red RAL 3020 | high performance thermoplastic | 2 | 5/16-18 | 12 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 18,6 | 42,6 | 47,1 | 65,2 | 74,8 | 10,5 | 20 |  | | 0.00 € | | | 06600-50-3A384 | traffic red RAL 3020 | high performance thermoplastic | 3 | 5/16-18 | 14 | 16 | 21,2 | 21,9 | 37 | 10 | 24 | 54 | 59,2 | 80,2 | 91,1 | 11,5 | 22 |  | | 0.00 € | | | 06600-50-3A484 | traffic red RAL 3020 | high performance thermoplastic | 3 | 3/8-16 | 14 | 16 | 21,2 | 21,9 | 37 | 10 | 24 | 54 | 59,2 | 80,2 | 91,1 | 11,5 | 22 |  | | 0.00 € | | | 06600-50-4A484 | traffic red RAL 3020 | high performance thermoplastic | 4 | 3/8-16 | 17 | 19 | 26,2 | 27,1 | 43,1 | 10 | 27,8 | 62,4 | 68,1 | 96,8 | 110,3 | 14,1 | 24 |  | | 0.00 € | | | 06600-50-4A584 | traffic red RAL 3020 | high performance thermoplastic | 4 | 1/2-13 | 17 | 19 | 26,2 | 27,1 | 43,1 | 10 | 27,8 | 62,4 | 68,1 | 96,8 | 110,3 | 14,1 | 24 |  | | 0.00 € | | | 06600-50-5A584 | traffic red RAL 3020 | high performance thermoplastic | 5 | 1/2-13 | 23 | 23 | 30,5 | 31,5 | 49,1 | 12 | 30,8 | 72,9 | 79,2 | 110,9 | 126,6 | 15,1 | 26 |  | | 0.00 € | | | 06600-50-5A684 | traffic red RAL 3020 | high performance thermoplastic | 5 | 5/8-11 | 23 | 23 | 30,5 | 31,5 | 49,1 | 12 | 30,8 | 72,9 | 79,2 | 110,9 | 126,6 | 15,1 | 26 |  | | 0.00 € | | | 06600-50-9AD86 | signal green RAL 6032 | high performance thermoplastic | 9 | 6-32 | 6 | 8 | 10,5 | 11 | 21,4 | 4 | 12,4 | 24 | 27 | 22 | 27,5 | 6,4 | 12 |  | | 0.00 € | | | 06600-50-9AE86 | signal green RAL 6032 | high performance thermoplastic | 9 | 8-32 | 6 | 8 | 10,5 | 11 | 21,4 | 4 | 12,4 | 24 | 27 | 22 | 27,5 | 6,4 | 12 |  | | 0.00 € | | | 06600-50-9A186 | signal green RAL 6032 | high performance thermoplastic | 9 | 10-32 | 6 | 8 | 10,5 | 11 | 21,4 | 4 | 12,4 | 24 | 27 | 22 | 27,5 | 6,4 | 12 |  | | 0.00 € | | | 06600-50-0AD86 | signal green RAL 6032 | high performance thermoplastic | 0 | 6-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06600-50-0AE86 | signal green RAL 6032 | high performance thermoplastic | 0 | 8-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06600-50-0A086 | signal green RAL 6032 | high performance thermoplastic | 0 | 10-24 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06600-50-0A186 | signal green RAL 6032 | high performance thermoplastic | 0 | 10-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06600-50-0A286 | signal green RAL 6032 | high performance thermoplastic | 0 | 1/4-20 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06600-50-1AE86 | signal green RAL 6032 | high performance thermoplastic | 1 | 8-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06600-50-1A086 | signal green RAL 6032 | high performance thermoplastic | 1 | 10-24 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06600-50-1A186 | signal green RAL 6032 | high performance thermoplastic | 1 | 10-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06600-50-1A286 | signal green RAL 6032 | high performance thermoplastic | 1 | 1/4-20 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06600-50-2A286 | signal green RAL 6032 | high performance thermoplastic | 2 | 1/4-20 | 12 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 18,6 | 42,6 | 47,1 | 65,2 | 74,8 | 10,5 | 20 |  | | 0.00 € | | | 06600-50-2A386 | signal green RAL 6032 | high performance thermoplastic | 2 | 5/16-18 | 12 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 18,6 | 42,6 | 47,1 | 65,2 | 74,8 | 10,5 | 20 |  | | 0.00 € | | | 06600-50-3A386 | signal green RAL 6032 | high performance thermoplastic | 3 | 5/16-18 | 14 | 16 | 21,2 | 21,9 | 37 | 10 | 24 | 54 | 59,2 | 80,2 | 91,1 | 11,5 | 22 |  | | 0.00 € | | | 06600-50-3A486 | signal green RAL 6032 | high performance thermoplastic | 3 | 3/8-16 | 14 | 16 | 21,2 | 21,9 | 37 | 10 | 24 | 54 | 59,2 | 80,2 | 91,1 | 11,5 | 22 |  | | 0.00 € | | | 06600-50-4A486 | signal green RAL 6032 | high performance thermoplastic | 4 | 3/8-16 | 17 | 19 | 26,2 | 27,1 | 43,1 | 10 | 27,8 | 62,4 | 68,1 | 96,8 | 110,3 | 14,1 | 24 |  | | 0.00 € | | | 06600-50-4A586 | signal green RAL 6032 | high performance thermoplastic | 4 | 1/2-13 | 17 | 19 | 26,2 | 27,1 | 43,1 | 10 | 27,8 | 62,4 | 68,1 | 96,8 | 110,3 | 14,1 | 24 |  | | 0.00 € | | | 06600-50-5A586 | signal green RAL 6032 | high performance thermoplastic | 5 | 1/2-13 | 23 | 23 | 30,5 | 31,5 | 49,1 | 12 | 30,8 | 72,9 | 79,2 | 110,9 | 126,6 | 15,1 | 26 |  | | 0.00 € | | | 06600-50-5A686 | signal green RAL 6032 | high performance thermoplastic | 5 | 5/8-11 | 23 | 23 | 30,5 | 31,5 | 49,1 | 12 | 30,8 | 72,9 | 79,2 | 110,9 | 126,6 | 15,1 | 26 |  | | 0.00 € | | | 06600-50-9AD87 | traffic blue RAL 5017 | high performance thermoplastic | 9 | 6-32 | 6 | 8 | 10,5 | 11 | 21,4 | 4 | 12,4 | 24 | 27 | 22 | 27,5 | 6,4 | 12 |  | | 0.00 € | | | 06600-50-9AE87 | traffic blue RAL 5017 | high performance thermoplastic | 9 | 8-32 | 6 | 8 | 10,5 | 11 | 21,4 | 4 | 12,4 | 24 | 27 | 22 | 27,5 | 6,4 | 12 |  | | 0.00 € | | | 06600-50-9A187 | traffic blue RAL 5017 | high performance thermoplastic | 9 | 10-32 | 6 | 8 | 10,5 | 11 | 21,4 | 4 | 12,4 | 24 | 27 | 22 | 27,5 | 6,4 | 12 |  | | 0.00 € | | | 06600-50-0AD87 | traffic blue RAL 5017 | high performance thermoplastic | 0 | 6-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06600-50-0AE87 | traffic blue RAL 5017 | high performance thermoplastic | 0 | 8-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06600-50-0A087 | traffic blue RAL 5017 | high performance thermoplastic | 0 | 10-24 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06600-50-0A187 | traffic blue RAL 5017 | high performance thermoplastic | 0 | 10-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06600-50-0A287 | traffic blue RAL 5017 | high performance thermoplastic | 0 | 1/4-20 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06600-50-1AE87 | traffic blue RAL 5017 | high performance thermoplastic | 1 | 8-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06600-50-1A087 | traffic blue RAL 5017 | high performance thermoplastic | 1 | 10-24 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06600-50-1A187 | traffic blue RAL 5017 | high performance thermoplastic | 1 | 10-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06600-50-1A287 | traffic blue RAL 5017 | high performance thermoplastic | 1 | 1/4-20 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06600-50-2A287 | traffic blue RAL 5017 | high performance thermoplastic | 2 | 1/4-20 | 12 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 18,6 | 42,6 | 47,1 | 65,2 | 74,8 | 10,5 | 20 |  | | 0.00 € | | | 06600-50-2A387 | traffic blue RAL 5017 | high performance thermoplastic | 2 | 5/16-18 | 12 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 18,6 | 42,6 | 47,1 | 65,2 | 74,8 | 10,5 | 20 |  | | 0.00 € | | | 06600-50-3A387 | traffic blue RAL 5017 | high performance thermoplastic | 3 | 5/16-18 | 14 | 16 | 21,2 | 21,9 | 37 | 10 | 24 | 54 | 59,2 | 80,2 | 91,1 | 11,5 | 22 |  | | 0.00 € | | | 06600-50-3A487 | traffic blue RAL 5017 | high performance thermoplastic | 3 | 3/8-16 | 14 | 16 | 21,2 | 21,9 | 37 | 10 | 24 | 54 | 59,2 | 80,2 | 91,1 | 11,5 | 22 |  | | 0.00 € | | | 06600-50-4A487 | traffic blue RAL 5017 | high performance thermoplastic | 4 | 3/8-16 | 17 | 19 | 26,2 | 27,1 | 43,1 | 10 | 27,8 | 62,4 | 68,1 | 96,8 | 110,3 | 14,1 | 24 |  | | 0.00 € | | | 06600-50-4A587 | traffic blue RAL 5017 | high performance thermoplastic | 4 | 1/2-13 | 17 | 19 | 26,2 | 27,1 | 43,1 | 10 | 27,8 | 62,4 | 68,1 | 96,8 | 110,3 | 14,1 | 24 |  | | 0.00 € | | | 06600-50-5A587 | traffic blue RAL 5017 | high performance thermoplastic | 5 | 1/2-13 | 23 | 23 | 30,5 | 31,5 | 49,1 | 12 | 30,8 | 72,9 | 79,2 | 110,9 | 126,6 | 15,1 | 26 |  | | 0.00 € | | | 06600-50-5A687 | traffic blue RAL 5017 | high performance thermoplastic | 5 | 5/8-11 | 23 | 23 | 30,5 | 31,5 | 49,1 | 12 | 30,8 | 72,9 | 79,2 | 110,9 | 126,6 | 15,1 | 26 |  | | 0.00 € | | | 06600-50-9AD88 | light grey RAL 7035 | high performance thermoplastic | 9 | 6-32 | 6 | 8 | 10,5 | 11 | 21,4 | 4 | 12,4 | 24 | 27 | 22 | 27,5 | 6,4 | 12 |  | | 0.00 € | | | 06600-50-9AE88 | light grey RAL 7035 | high performance thermoplastic | 9 | 8-32 | 6 | 8 | 10,5 | 11 | 21,4 | 4 | 12,4 | 24 | 27 | 22 | 27,5 | 6,4 | 12 |  | | 0.00 € | | | 06600-50-9A188 | light grey RAL 7035 | high performance thermoplastic | 9 | 10-32 | 6 | 8 | 10,5 | 11 | 21,4 | 4 | 12,4 | 24 | 27 | 22 | 27,5 | 6,4 | 12 |  | | 0.00 € | | | 06600-50-0AD88 | light grey RAL 7035 | high performance thermoplastic | 0 | 6-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06600-50-0AE88 | light grey RAL 7035 | high performance thermoplastic | 0 | 8-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06600-50-0A088 | light grey RAL 7035 | high performance thermoplastic | 0 | 10-24 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06600-50-0A188 | light grey RAL 7035 | high performance thermoplastic | 0 | 10-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06600-50-0A288 | light grey RAL 7035 | high performance thermoplastic | 0 | 1/4-20 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 15,5 | 30 | 33,5 | 30 | 36,9 | 7,6 | 16 |  | | 0.00 € | | | 06600-50-1AE88 | light grey RAL 7035 | high performance thermoplastic | 1 | 8-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06600-50-1A088 | light grey RAL 7035 | high performance thermoplastic | 1 | 10-24 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06600-50-1A188 | light grey RAL 7035 | high performance thermoplastic | 1 | 10-32 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06600-50-1A288 | light grey RAL 7035 | high performance thermoplastic | 1 | 1/4-20 | 9 | 10 | 13,2 | 13,8 | 24,5 | 4 | 14,2 | 30,8 | 35 | 39,9 | 46,8 | 7,9 | 16 |  | | 0.00 € | | | 06600-50-2A288 | light grey RAL 7035 | high performance thermoplastic | 2 | 1/4-20 | 12 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 18,6 | 42,6 | 47,1 | 65,2 | 74,8 | 10,5 | 20 |  | | 0.00 € | | | 06600-50-2A388 | light grey RAL 7035 | high performance thermoplastic | 2 | 5/16-18 | 12 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 18,6 | 42,6 | 47,1 | 65,2 | 74,8 | 10,5 | 20 |  | | 0.00 € | | | 06600-50-3A388 | light grey RAL 7035 | high performance thermoplastic | 3 | 5/16-18 | 14 | 16 | 21,2 | 21,9 | 37 | 10 | 24 | 54 | 59,2 | 80,2 | 91,1 | 11,5 | 22 |  | | 0.00 € | | | 06600-50-3A488 | light grey RAL 7035 | high performance thermoplastic | 3 | 3/8-16 | 14 | 16 | 21,2 | 21,9 | 37 | 10 | 24 | 54 | 59,2 | 80,2 | 91,1 | 11,5 | 22 |  | | 0.00 € | | | 06600-50-4A488 | light grey RAL 7035 | high performance thermoplastic | 4 | 3/8-16 | 17 | 19 | 26,2 | 27,1 | 43,1 | 10 | 27,8 | 62,4 | 68,1 | 96,8 | 110,3 | 14,1 | 24 |  | | 0.00 € | | | 06600-50-4A588 | light grey RAL 7035 | high performance thermoplastic | 4 | 1/2-13 | 17 | 19 | 26,2 | 27,1 | 43,1 | 10 | 27,8 | 62,4 | 68,1 | 96,8 | 110,3 | 14,1 | 24 |  | | 0.00 € | | | 06600-50-5A588 | light grey RAL 7035 | high performance thermoplastic | 5 | 1/2-13 | 23 | 23 | 30,5 | 31,5 | 49,1 | 12 | 30,8 | 72,9 | 79,2 | 110,9 | 126,6 | 15,1 | 26 |  | | 0.00 € | | | 06600-50-5A688 | light grey RAL 7035 | high performance thermoplastic | 5 | 5/8-11 | 23 | 23 | 30,5 | 31,5 | 49,1 | 12 | 30,8 | 72,9 | 79,2 | 110,9 | 126,6 | 15,1 | 26 |  | | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|