norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, plastic with external thread, threaded insert black oxidised steel, inch
06610-50 inch

Clamping levers, plastic with external thread, threaded insert...

go back

Item description/product images

DescriptionProduct description:The plastic clamping lever with ergonomic grip design offers a high-quality, modern appearance in combination with very pleasant haptics.
The clamping lever is made of a special high-performance plastic and is available in many standard colours.
The advantages of the clamping lever are high rigidity and strength. The light weight make it ideal for mobile applications.
Material:High performance fibreglass reinforced thermoplastic.
Steel parts grade 5.8.
Version:Steel parts black oxidised.Note:Where L ≥ 60 mm the thread length is always 60 mm.
Type of operation:When not actuated, the handle is engaged in the tooth insert by a gear ring, thus allowing the thread to be fastened or released. When raised, the handle can be re-positioned and then re-engaged in the gear ring by spring force.Application:Machine, equipment and plant construction, rehabilitation sector.Temperature range:Permanent temperature max. 100 °C.
Brief use with temperatures up to 130 °C.
Advantages:Seven colour variants.On request:Other screw sizes, screw lengths and special versions.
Length “H1” optionally available in other lengths for an additional charge.

High temperature black-grey plastic.
Permanent operating temperature acc. to IEC 216 150 °C - 160 °C max.
Brief use with temperatures up to 250 °C.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 06610-50_inch_Datasheet_31923_Clamping_levers_plastic_with_external_thread_threaded_insert_black_oxidised_steel_inch--en 521 kB

Drawings

Clamping levers, plastic with external thread, threaded insert black oxidised steel, inch

Item selection/filter

Order No.Main
colour
Main
material
SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
06610-50-0AE1X10black grey RAL 7021high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61610 4.99 €
06610-50-0AE2X10orange RAL 2004high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61610 4.99 €
06610-50-0AE16X10colza yellow RAL 1021high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61610 4.99 €
06610-50-0AE84X10traffic red RAL 3020high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61610 4.99 €
06610-50-0AE86X10signal green RAL 6032high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61610 4.99 €
06610-50-0AE87X10traffic blue RAL 5017high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61610 4.99 €
06610-50-0AE88X10light grey RAL 7035high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61610 4.99 €
06610-50-0AE1X15black grey RAL 7021high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61615 4.99 €
06610-50-0AE2X15orange RAL 2004high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61615 4.99 €
06610-50-0AE16X15colza yellow RAL 1021high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61615 4.99 €
06610-50-0AE84X15traffic red RAL 3020high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61615 4.99 €
06610-50-0AE86X15signal green RAL 6032high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61615 4.99 €
06610-50-0AE87X15traffic blue RAL 5017high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61615 4.99 €
06610-50-0AE88X15light grey RAL 7035high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61615 4.99 €
06610-50-0AE1X20black grey RAL 7021high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61620 4.99 €
06610-50-0AE2X20orange RAL 2004high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61620 4.99 €
06610-50-0AE16X20colza yellow RAL 1021high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61620 4.99 €
06610-50-0AE84X20traffic red RAL 3020high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61620 4.99 €
06610-50-0AE86X20signal green RAL 6032high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61620 4.99 €
06610-50-0AE87X20traffic blue RAL 5017high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61620 4.99 €
06610-50-0AE88X20light grey RAL 7035high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61620 4.99 €
06610-50-0AE1X25black grey RAL 7021high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61625 4.99 €
06610-50-0AE2X25orange RAL 2004high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61625 4.99 €
06610-50-0AE16X25colza yellow RAL 1021high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61625 4.99 €
06610-50-0AE84X25traffic red RAL 3020high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61625 4.99 €
06610-50-0AE86X25signal green RAL 6032high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61625 4.99 €
06610-50-0AE87X25traffic blue RAL 5017high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61625 4.99 €
06610-50-0AE88X25light grey RAL 7035high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61625 4.99 €
06610-50-0AE1X30black grey RAL 7021high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61630 4.99 €
06610-50-0AE2X30orange RAL 2004high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61630 4.99 €
06610-50-0AE16X30colza yellow RAL 1021high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61630 4.99 €
06610-50-0AE84X30traffic red RAL 3020high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61630 4.99 €
06610-50-0AE86X30signal green RAL 6032high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61630 4.99 €
06610-50-0AE87X30traffic blue RAL 5017high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61630 4.99 €
06610-50-0AE88X30light grey RAL 7035high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61630 4.99 €
06610-50-0AE1X35black grey RAL 7021high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61635 5.57 €
06610-50-0AE2X35orange RAL 2004high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61635 5.57 €
06610-50-0AE16X35colza yellow RAL 1021high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61635 5.57 €
06610-50-0AE84X35traffic red RAL 3020high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61635 5.57 €
06610-50-0AE86X35signal green RAL 6032high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61635 5.57 €
06610-50-0AE87X35traffic blue RAL 5017high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61635 5.57 €
06610-50-0AE88X35light grey RAL 7035high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61635 5.57 €
06610-50-0AE1X40black grey RAL 7021high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61640 5.57 €
06610-50-0AE2X40orange RAL 2004high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61640 5.57 €
06610-50-0AE16X40colza yellow RAL 1021high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61640 5.57 €
06610-50-0AE84X40traffic red RAL 3020high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61640 5.57 €
06610-50-0AE86X40signal green RAL 6032high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61640 5.57 €
06610-50-0AE87X40traffic blue RAL 5017high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61640 5.57 €
06610-50-0AE88X40light grey RAL 7035high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61640 5.57 €
06610-50-0AE1X45black grey RAL 7021high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61645 5.57 €
06610-50-0AE2X45orange RAL 2004high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61645 5.57 €
06610-50-0AE16X45colza yellow RAL 1021high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61645 5.57 €
06610-50-0AE84X45traffic red RAL 3020high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61645 5.57 €
06610-50-0AE86X45signal green RAL 6032high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61645 5.57 €
06610-50-0AE87X45traffic blue RAL 5017high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61645 5.57 €
06610-50-0AE88X45light grey RAL 7035high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61645 5.57 €
06610-50-0AE1X50black grey RAL 7021high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61650 5.57 €
06610-50-0AE2X50orange RAL 2004high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61650 5.57 €
06610-50-0AE16X50colza yellow RAL 1021high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61650 5.57 €
06610-50-0AE84X50traffic red RAL 3020high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61650 5.57 €
06610-50-0AE86X50signal green RAL 6032high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61650 5.57 €
06610-50-0AE87X50traffic blue RAL 5017high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61650 5.57 €
06610-50-0AE88X50light grey RAL 7035high performance thermoplastic08-321013,213,824,5415,53033,53036,97,61650 5.57 €
06610-50-0A01X10black grey RAL 7021high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61610 4.99 €
06610-50-0A02X10orange RAL 2004high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61610 4.99 €
06610-50-0A016X10colza yellow RAL 1021high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61610 4.99 €
06610-50-0A084X10traffic red RAL 3020high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61610 4.99 €
06610-50-0A086X10signal green RAL 6032high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61610 4.99 €
06610-50-0A087X10traffic blue RAL 5017high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61610 4.99 €
06610-50-0A088X10light grey RAL 7035high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61610 4.99 €
06610-50-0A01X15black grey RAL 7021high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61615 4.99 €
06610-50-0A02X15orange RAL 2004high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61615 4.99 €
06610-50-0A016X15colza yellow RAL 1021high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61615 4.99 €
06610-50-0A084X15traffic red RAL 3020high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61615 4.99 €
06610-50-0A086X15signal green RAL 6032high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61615 4.99 €
06610-50-0A087X15traffic blue RAL 5017high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61615 4.99 €
06610-50-0A088X15light grey RAL 7035high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61615 4.99 €
06610-50-0A01X20black grey RAL 7021high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61620 4.99 €
06610-50-0A02X20orange RAL 2004high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61620 4.99 €
06610-50-0A016X20colza yellow RAL 1021high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61620 4.99 €
06610-50-0A084X20traffic red RAL 3020high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61620 4.99 €
06610-50-0A086X20signal green RAL 6032high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61620 4.99 €
06610-50-0A087X20traffic blue RAL 5017high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61620 4.99 €
06610-50-0A088X20light grey RAL 7035high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61620 4.99 €
06610-50-0A01X25black grey RAL 7021high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61625 4.99 €
06610-50-0A02X25orange RAL 2004high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61625 4.99 €
06610-50-0A016X25colza yellow RAL 1021high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61625 4.99 €
06610-50-0A084X25traffic red RAL 3020high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61625 4.99 €
06610-50-0A086X25signal green RAL 6032high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61625 4.99 €
06610-50-0A087X25traffic blue RAL 5017high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61625 4.99 €
06610-50-0A088X25light grey RAL 7035high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61625 4.99 €
06610-50-0A01X30black grey RAL 7021high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61630 4.99 €
06610-50-0A02X30orange RAL 2004high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61630 4.99 €
06610-50-0A016X30colza yellow RAL 1021high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61630 4.99 €
06610-50-0A084X30traffic red RAL 3020high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61630 4.99 €
06610-50-0A086X30signal green RAL 6032high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61630 4.99 €
06610-50-0A087X30traffic blue RAL 5017high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61630 4.99 €
06610-50-0A088X30light grey RAL 7035high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61630 4.99 €
06610-50-0A01X35black grey RAL 7021high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61635 5.57 €
06610-50-0A02X35orange RAL 2004high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61635 5.57 €
06610-50-0A016X35colza yellow RAL 1021high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61635 5.57 €
06610-50-0A084X35traffic red RAL 3020high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61635 5.57 €
06610-50-0A086X35signal green RAL 6032high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61635 5.57 €
06610-50-0A087X35traffic blue RAL 5017high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61635 5.57 €
06610-50-0A088X35light grey RAL 7035high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61635 5.57 €
06610-50-0A01X40black grey RAL 7021high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61640 5.57 €
06610-50-0A02X40orange RAL 2004high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61640 5.57 €
06610-50-0A016X40colza yellow RAL 1021high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61640 5.57 €
06610-50-0A084X40traffic red RAL 3020high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61640 5.57 €
06610-50-0A086X40signal green RAL 6032high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61640 5.57 €
06610-50-0A087X40traffic blue RAL 5017high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61640 5.57 €
06610-50-0A088X40light grey RAL 7035high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61640 5.57 €
06610-50-0A01X45black grey RAL 7021high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61645 5.57 €
06610-50-0A02X45orange RAL 2004high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61645 5.57 €
06610-50-0A016X45colza yellow RAL 1021high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61645 5.57 €
06610-50-0A084X45traffic red RAL 3020high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61645 5.57 €
06610-50-0A086X45signal green RAL 6032high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61645 5.57 €
06610-50-0A087X45traffic blue RAL 5017high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61645 5.57 €
06610-50-0A088X45light grey RAL 7035high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61645 5.57 €
06610-50-0A01X50black grey RAL 7021high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61650 5.57 €
06610-50-0A02X50orange RAL 2004high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61650 5.57 €
06610-50-0A016X50colza yellow RAL 1021high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61650 5.57 €
06610-50-0A084X50traffic red RAL 3020high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61650 5.57 €
06610-50-0A086X50signal green RAL 6032high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61650 5.57 €
06610-50-0A087X50traffic blue RAL 5017high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61650 5.57 €
06610-50-0A088X50light grey RAL 7035high performance thermoplastic010-241013,213,824,5415,53033,53036,97,61650 5.57 €
06610-50-0A11X10black grey RAL 7021high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61610 4.99 €
06610-50-0A12X10orange RAL 2004high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61610 4.99 €
06610-50-0A116X10colza yellow RAL 1021high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61610 4.99 €
06610-50-0A184X10traffic red RAL 3020high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61610 4.99 €
06610-50-0A186X10signal green RAL 6032high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61610 4.99 €
06610-50-0A187X10traffic blue RAL 5017high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61610 4.99 €
06610-50-0A188X10light grey RAL 7035high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61610 4.99 €
06610-50-0A11X15black grey RAL 7021high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61615 4.99 €
06610-50-0A12X15orange RAL 2004high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61615 4.99 €
06610-50-0A116X15colza yellow RAL 1021high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61615 4.99 €
06610-50-0A184X15traffic red RAL 3020high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61615 4.99 €
06610-50-0A186X15signal green RAL 6032high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61615 4.99 €
06610-50-0A187X15traffic blue RAL 5017high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61615 4.99 €
06610-50-0A188X15light grey RAL 7035high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61615 4.99 €
06610-50-0A11X20black grey RAL 7021high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61620 4.99 €
06610-50-0A12X20orange RAL 2004high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61620 4.99 €
06610-50-0A116X20colza yellow RAL 1021high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61620 4.99 €
06610-50-0A184X20traffic red RAL 3020high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61620 4.99 €
06610-50-0A186X20signal green RAL 6032high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61620 4.99 €
06610-50-0A187X20traffic blue RAL 5017high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61620 4.99 €
06610-50-0A188X20light grey RAL 7035high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61620 4.99 €
06610-50-0A11X25black grey RAL 7021high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61625 4.99 €
06610-50-0A12X25orange RAL 2004high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61625 4.99 €
06610-50-0A116X25colza yellow RAL 1021high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61625 4.99 €
06610-50-0A184X25traffic red RAL 3020high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61625 4.99 €
06610-50-0A186X25signal green RAL 6032high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61625 4.99 €
06610-50-0A187X25traffic blue RAL 5017high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61625 4.99 €
06610-50-0A188X25light grey RAL 7035high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61625 4.99 €
06610-50-0A11X30black grey RAL 7021high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61630 4.99 €
06610-50-0A12X30orange RAL 2004high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61630 4.99 €
06610-50-0A116X30colza yellow RAL 1021high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61630 4.99 €
06610-50-0A184X30traffic red RAL 3020high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61630 4.99 €
06610-50-0A186X30signal green RAL 6032high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61630 4.99 €
06610-50-0A187X30traffic blue RAL 5017high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61630 4.99 €
06610-50-0A188X30light grey RAL 7035high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61630 4.99 €
06610-50-0A11X35black grey RAL 7021high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61635 5.57 €
06610-50-0A12X35orange RAL 2004high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61635 5.57 €
06610-50-0A116X35colza yellow RAL 1021high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61635 5.57 €
06610-50-0A184X35traffic red RAL 3020high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61635 5.57 €
06610-50-0A186X35signal green RAL 6032high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61635 5.57 €
06610-50-0A187X35traffic blue RAL 5017high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61635 5.57 €
06610-50-0A188X35light grey RAL 7035high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61635 5.57 €
06610-50-0A11X40black grey RAL 7021high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61640 5.57 €
06610-50-0A12X40orange RAL 2004high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61640 5.57 €
06610-50-0A116X40colza yellow RAL 1021high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61640 5.57 €
06610-50-0A184X40traffic red RAL 3020high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61640 5.57 €
06610-50-0A186X40signal green RAL 6032high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61640 5.57 €
06610-50-0A187X40traffic blue RAL 5017high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61640 5.57 €
06610-50-0A188X40light grey RAL 7035high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61640 5.57 €
06610-50-0A11X45black grey RAL 7021high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61645 5.57 €
06610-50-0A12X45orange RAL 2004high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61645 5.57 €
06610-50-0A116X45colza yellow RAL 1021high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61645 5.57 €
06610-50-0A184X45traffic red RAL 3020high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61645 5.57 €
06610-50-0A186X45signal green RAL 6032high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61645 5.57 €
06610-50-0A187X45traffic blue RAL 5017high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61645 5.57 €
06610-50-0A188X45light grey RAL 7035high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61645 5.57 €
06610-50-0A11X50black grey RAL 7021high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61650 5.57 €
06610-50-0A12X50orange RAL 2004high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61650 5.57 €
06610-50-0A116X50colza yellow RAL 1021high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61650 5.57 €
06610-50-0A184X50traffic red RAL 3020high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61650 5.57 €
06610-50-0A186X50signal green RAL 6032high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61650 5.57 €
06610-50-0A187X50traffic blue RAL 5017high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61650 5.57 €
06610-50-0A188X50light grey RAL 7035high performance thermoplastic010-321013,213,824,5415,53033,53036,97,61650 5.57 €
06610-50-0A21X10black grey RAL 7021high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61610 5.57 €
06610-50-0A22X10orange RAL 2004high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61610 5.57 €
06610-50-0A216X10colza yellow RAL 1021high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61610 5.57 €
06610-50-0A284X10traffic red RAL 3020high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61610 5.57 €
06610-50-0A286X10signal green RAL 6032high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61610 5.57 €
06610-50-0A287X10traffic blue RAL 5017high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61610 5.57 €
06610-50-0A288X10light grey RAL 7035high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61610 5.57 €
06610-50-0A21X15black grey RAL 7021high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61615 5.57 €
06610-50-0A22X15orange RAL 2004high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61615 5.57 €
06610-50-0A216X15colza yellow RAL 1021high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61615 5.57 €
06610-50-0A284X15traffic red RAL 3020high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61615 5.57 €
06610-50-0A286X15signal green RAL 6032high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61615 5.57 €
06610-50-0A287X15traffic blue RAL 5017high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61615 5.57 €
06610-50-0A288X15light grey RAL 7035high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61615 5.57 €
06610-50-0A21X20black grey RAL 7021high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61620 5.57 €
06610-50-0A22X20orange RAL 2004high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61620 5.57 €
06610-50-0A216X20colza yellow RAL 1021high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61620 5.57 €
06610-50-0A284X20traffic red RAL 3020high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61620 5.57 €
06610-50-0A286X20signal green RAL 6032high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61620 5.57 €
06610-50-0A287X20traffic blue RAL 5017high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61620 5.57 €
06610-50-0A288X20light grey RAL 7035high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61620 5.57 €
06610-50-0A21X25black grey RAL 7021high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61625 5.57 €
06610-50-0A22X25orange RAL 2004high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61625 5.57 €
06610-50-0A216X25colza yellow RAL 1021high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61625 5.57 €
06610-50-0A284X25traffic red RAL 3020high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61625 5.57 €
06610-50-0A286X25signal green RAL 6032high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61625 5.57 €
06610-50-0A287X25traffic blue RAL 5017high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61625 5.57 €
06610-50-0A288X25light grey RAL 7035high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61625 5.57 €
06610-50-0A21X30black grey RAL 7021high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61630 5.57 €
06610-50-0A22X30orange RAL 2004high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61630 5.57 €
06610-50-0A216X30colza yellow RAL 1021high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61630 5.57 €
06610-50-0A284X30traffic red RAL 3020high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61630 5.57 €
06610-50-0A286X30signal green RAL 6032high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61630 5.57 €
06610-50-0A287X30traffic blue RAL 5017high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61630 5.57 €
06610-50-0A288X30light grey RAL 7035high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61630 5.57 €
06610-50-0A21X35black grey RAL 7021high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61635 5.57 €
06610-50-0A22X35orange RAL 2004high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61635 5.57 €
06610-50-0A216X35colza yellow RAL 1021high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61635 5.57 €
06610-50-0A284X35traffic red RAL 3020high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61635 5.57 €
06610-50-0A286X35signal green RAL 6032high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61635 5.57 €
06610-50-0A287X35traffic blue RAL 5017high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61635 5.57 €
06610-50-0A288X35light grey RAL 7035high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61635 5.57 €
06610-50-0A21X40black grey RAL 7021high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61640 5.57 €
06610-50-0A22X40orange RAL 2004high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61640 5.57 €
06610-50-0A216X40colza yellow RAL 1021high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61640 5.57 €
06610-50-0A284X40traffic red RAL 3020high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61640 5.57 €
06610-50-0A286X40signal green RAL 6032high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61640 5.57 €
06610-50-0A287X40traffic blue RAL 5017high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61640 5.57 €
06610-50-0A288X40light grey RAL 7035high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61640 5.57 €
06610-50-0A21X45black grey RAL 7021high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61645 5.57 €
06610-50-0A22X45orange RAL 2004high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61645 5.57 €
06610-50-0A216X45colza yellow RAL 1021high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61645 5.57 €
06610-50-0A284X45traffic red RAL 3020high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61645 5.57 €
06610-50-0A286X45signal green RAL 6032high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61645 5.57 €
06610-50-0A287X45traffic blue RAL 5017high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61645 5.57 €
06610-50-0A288X45light grey RAL 7035high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61645 5.57 €
06610-50-0A21X50black grey RAL 7021high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61650 5.57 €
06610-50-0A22X50orange RAL 2004high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61650 5.57 €
06610-50-0A216X50colza yellow RAL 1021high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61650 5.57 €
06610-50-0A284X50traffic red RAL 3020high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61650 5.57 €
06610-50-0A286X50signal green RAL 6032high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61650 5.57 €
06610-50-0A287X50traffic blue RAL 5017high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61650 5.57 €
06610-50-0A288X50light grey RAL 7035high performance thermoplastic01/4-201013,213,824,5415,53033,53036,97,61650 5.57 €
06610-50-1A01X10black grey RAL 7021high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91610 4.99 €
06610-50-1A02X10orange RAL 2004high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91610 4.99 €
06610-50-1A016X10colza yellow RAL 1021high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91610 4.99 €
06610-50-1A084X10traffic red RAL 3020high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91610 4.99 €
06610-50-1A086X10signal green RAL 6032high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91610 4.99 €
06610-50-1A087X10traffic blue RAL 5017high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91610 4.99 €
06610-50-1A088X10light grey RAL 7035high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91610 4.99 €
06610-50-1A01X15black grey RAL 7021high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91615 4.99 €
06610-50-1A02X15orange RAL 2004high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91615 4.99 €
06610-50-1A016X15colza yellow RAL 1021high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91615 4.99 €
06610-50-1A084X15traffic red RAL 3020high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91615 4.99 €
06610-50-1A086X15signal green RAL 6032high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91615 4.99 €
06610-50-1A087X15traffic blue RAL 5017high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91615 4.99 €
06610-50-1A088X15light grey RAL 7035high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91615 4.99 €
06610-50-1A01X20black grey RAL 7021high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91620 4.99 €
06610-50-1A02X20orange RAL 2004high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91620 4.99 €
06610-50-1A016X20colza yellow RAL 1021high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91620 4.99 €
06610-50-1A084X20traffic red RAL 3020high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91620 4.99 €
06610-50-1A086X20signal green RAL 6032high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91620 4.99 €
06610-50-1A087X20traffic blue RAL 5017high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91620 4.99 €
06610-50-1A088X20light grey RAL 7035high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91620 4.99 €
06610-50-1A01X25black grey RAL 7021high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91625 4.99 €
06610-50-1A02X25orange RAL 2004high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91625 4.99 €
06610-50-1A016X25colza yellow RAL 1021high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91625 4.99 €
06610-50-1A084X25traffic red RAL 3020high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91625 4.99 €
06610-50-1A086X25signal green RAL 6032high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91625 4.99 €
06610-50-1A087X25traffic blue RAL 5017high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91625 4.99 €
06610-50-1A088X25light grey RAL 7035high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91625 4.99 €
06610-50-1A01X30black grey RAL 7021high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91630 4.99 €
06610-50-1A02X30orange RAL 2004high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91630 4.99 €
06610-50-1A016X30colza yellow RAL 1021high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91630 4.99 €
06610-50-1A084X30traffic red RAL 3020high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91630 4.99 €
06610-50-1A086X30signal green RAL 6032high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91630 4.99 €
06610-50-1A087X30traffic blue RAL 5017high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91630 4.99 €
06610-50-1A088X30light grey RAL 7035high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91630 4.99 €
06610-50-1A01X35black grey RAL 7021high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91635 5.57 €
06610-50-1A02X35orange RAL 2004high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91635 5.57 €
06610-50-1A016X35colza yellow RAL 1021high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91635 5.57 €
06610-50-1A084X35traffic red RAL 3020high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91635 5.57 €
06610-50-1A086X35signal green RAL 6032high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91635 5.57 €
06610-50-1A087X35traffic blue RAL 5017high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91635 5.57 €
06610-50-1A088X35light grey RAL 7035high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91635 5.57 €
06610-50-1A01X40black grey RAL 7021high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91640 5.57 €
06610-50-1A02X40orange RAL 2004high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91640 5.57 €
06610-50-1A016X40colza yellow RAL 1021high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91640 5.57 €
06610-50-1A084X40traffic red RAL 3020high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91640 5.57 €
06610-50-1A086X40signal green RAL 6032high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91640 5.57 €
06610-50-1A087X40traffic blue RAL 5017high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91640 5.57 €
06610-50-1A088X40light grey RAL 7035high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91640 5.57 €
06610-50-1A01X45black grey RAL 7021high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91645 5.57 €
06610-50-1A02X45orange RAL 2004high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91645 5.57 €
06610-50-1A016X45colza yellow RAL 1021high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91645 5.57 €
06610-50-1A084X45traffic red RAL 3020high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91645 5.57 €
06610-50-1A086X45signal green RAL 6032high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91645 5.57 €
06610-50-1A087X45traffic blue RAL 5017high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91645 5.57 €
06610-50-1A088X45light grey RAL 7035high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91645 5.57 €
06610-50-1A01X50black grey RAL 7021high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91650 5.57 €
06610-50-1A02X50orange RAL 2004high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91650 5.57 €
06610-50-1A016X50colza yellow RAL 1021high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91650 5.57 €
06610-50-1A084X50traffic red RAL 3020high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91650 5.57 €
06610-50-1A086X50signal green RAL 6032high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91650 5.57 €
06610-50-1A087X50traffic blue RAL 5017high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91650 5.57 €
06610-50-1A088X50light grey RAL 7035high performance thermoplastic110-241013,213,824,5414,230,83539,946,87,91650 5.57 €
06610-50-1A11X10black grey RAL 7021high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91610 4.99 €
06610-50-1A12X10orange RAL 2004high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91610 4.99 €
06610-50-1A116X10colza yellow RAL 1021high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91610 4.99 €
06610-50-1A184X10traffic red RAL 3020high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91610 4.99 €
06610-50-1A186X10signal green RAL 6032high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91610 4.99 €
06610-50-1A187X10traffic blue RAL 5017high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91610 4.99 €
06610-50-1A188X10light grey RAL 7035high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91610 4.99 €
06610-50-1A11X15black grey RAL 7021high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91615 4.99 €
06610-50-1A12X15orange RAL 2004high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91615 4.99 €
06610-50-1A116X15colza yellow RAL 1021high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91615 4.99 €
06610-50-1A184X15traffic red RAL 3020high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91615 4.99 €
06610-50-1A186X15signal green RAL 6032high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91615 4.99 €
06610-50-1A187X15traffic blue RAL 5017high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91615 4.99 €
06610-50-1A188X15light grey RAL 7035high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91615 4.99 €
06610-50-1A11X20black grey RAL 7021high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91620 4.99 €
06610-50-1A12X20orange RAL 2004high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91620 4.99 €
06610-50-1A116X20colza yellow RAL 1021high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91620 4.99 €
06610-50-1A184X20traffic red RAL 3020high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91620 4.99 €
06610-50-1A186X20signal green RAL 6032high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91620 4.99 €
06610-50-1A187X20traffic blue RAL 5017high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91620 4.99 €
06610-50-1A188X20light grey RAL 7035high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91620 4.99 €
06610-50-1A11X25black grey RAL 7021high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91625 4.99 €
06610-50-1A12X25orange RAL 2004high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91625 4.99 €
06610-50-1A116X25colza yellow RAL 1021high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91625 4.99 €
06610-50-1A184X25traffic red RAL 3020high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91625 4.99 €
06610-50-1A186X25signal green RAL 6032high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91625 4.99 €
06610-50-1A187X25traffic blue RAL 5017high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91625 4.99 €
06610-50-1A188X25light grey RAL 7035high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91625 4.99 €
06610-50-1A11X30black grey RAL 7021high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91630 4.99 €
06610-50-1A12X30orange RAL 2004high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91630 4.99 €
06610-50-1A116X30colza yellow RAL 1021high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91630 4.99 €
06610-50-1A184X30traffic red RAL 3020high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91630 4.99 €
06610-50-1A186X30signal green RAL 6032high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91630 4.99 €
06610-50-1A187X30traffic blue RAL 5017high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91630 4.99 €
06610-50-1A188X30light grey RAL 7035high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91630 4.99 €
06610-50-1A11X35black grey RAL 7021high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91635 5.57 €
06610-50-1A12X35orange RAL 2004high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91635 5.57 €
06610-50-1A116X35colza yellow RAL 1021high performance thermoplastic110-321013,213,824,5414,230,83539,946,87,91635