norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cam levers, stainless steel  with internal or external thread, thrust washer and stud stainless steel - inch
04232 inch

Cam levers, stainless steel with internal or external thread,...

go back

Item description/product images

DescriptionMaterial:

Handle 1.4308 stainless steel.
Thrust washer 1.4034 stainless steel, hardened.
Hinge pin and stud 1.4305 stainless steel.

Version:Stainless steel version A1:
Handle electropolished or abrasive blasted.
Thrust washer hardened.
Hinge pin and stud bright.

Stainless steel version A4:
Handle electropolished or abrasive blasted.
Thrust washer chemically nickel-plated.
Hinge pin and stud bright.
Note:The thrust washer face is lightly greased before delivery.
The grease is FDA conform and is suitable for use in the foodstuff and pharmaceutical industries.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04232 inch Cam levers, stainless steel with internal or external thread, thrust washer and stud stainless steel - inch 186 kB

Drawings (total overview)

Cam levers, stainless steel  with internal or external thread, thrust washer and stud stainless steel - inch

Cam levers, stainless steel, with internal thread, thrust washer stainless steel - inch

More information

Drawings

Cam levers, stainless steel, with internal thread, thrust washer stainless steel - inch

Item selection/filter

Order No.Surface finish
body
Steel keyDD1D2BB1HH1AA1Travel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
04232-75410ADelectropolished1.43086-3212613,811,5913,52227,510,550 0.00 €
04232-85410ADelectropolished1.43086-3212614,411,5913,52833,510,645 0.00 €
04232-95410ADelectropolished1.43086-3212614,411,5913,536,241,711,590 0.00 €
04232-75410AEelectropolished1.43088-3212613,811,5913,52227,510,550 0.00 €
04232-85410AEelectropolished1.43088-3212614,411,5913,52833,510,645 0.00 €
04232-95410AEelectropolished1.43088-3212614,411,5913,536,241,711,590 0.00 €
04232-05410AEelectropolished1.43088-3215,48181311,417,252,359,112,5100 0.00 €
04232-05410A0electropolished1.430810-2415,48181311,417,252,359,112,5100 0.00 €
04232-05410A1electropolished1.430810-3215,48181311,417,252,359,112,5100 0.00 €
04232-15410A1electropolished1.430810-3218921,51514,72270,479,21,24120 0.00 €
04232-15410A2electropolished1.43081/4-2018921,51514,72270,479,21,24120 0.00 €
04232-25410A3electropolished1.43085/16-18271133,32418,328,8961081,58350 0.00 €
04232-75413ADblasted1.43086-3212613,811,5913,52227,510,550 0.00 €
04232-85413ADblasted1.43086-3212614,411,5913,52833,510,645 0.00 €
04232-95413ADblasted1.43086-3212614,411,5913,536,241,711,590 0.00 €
04232-75413AEblasted1.43088-3212613,811,5913,52227,510,550 0.00 €
04232-85413AEblasted1.43088-3212614,411,5913,52833,510,645 0.00 €
04232-95413AEblasted1.43088-3212614,411,5913,536,241,711,590 0.00 €
04232-05413AEblasted1.43088-3215,48181311,417,252,359,112,5100 0.00 €
04232-05413A0blasted1.430810-2415,48181311,417,252,359,112,5100 0.00 €
04232-05413A1blasted1.430810-3215,48181311,417,252,359,112,5100 0.00 €
04232-15413A1blasted1.430810-3218921,51514,72270,479,21,24120 0.00 €
04232-15413A2blasted1.43081/4-2018921,51514,72270,479,21,24120 0.00 €
04232-25413A3blasted1.43085/16-18271133,32418,328,8961081,58350 0.00 €
04232-75440ADelectropolished1.44046-3212613,811,5913,52227,510,550 0.00 €
04232-75440AEelectropolished1.44048-3212613,811,5913,52227,510,550 0.00 €
04232-85440ADelectropolished1.44046-3212614,411,5913,52833,510,645 0.00 €
04232-85440AEelectropolished1.44048-3212614,411,5913,52833,510,645 0.00 €
04232-95440ADelectropolished1.44046-3212614,411,5913,536,241,711,590 0.00 €
04232-95440AEelectropolished1.44048-3212614,411,5913,536,241,711,590 0.00 €
04232-05440AEelectropolished1.44048-3215,48181311,417,252,359,112,5100 0.00 €
04232-05440A0electropolished1.440410-2448181311,417,252,359,112,5100 0.00 €
04232-05440A1electropolished1.440410-3215,48181311,417,252,359,112,5100 0.00 €
04232-15440A1electropolished1.440410-3218921,51514,722,270,479,21,24120 0.00 €
04232-15440A2electropolished1.44041/4-2018921,51514,722,270,479,21,24120 0.00 €
04232-25440A3electropolished1.44045/16-18271133,32418,328,8961081,58350 0.00 €

Cam levers, stainless steel with external thread, thrust washer and stud stainless steel - inch

More information

Drawings

Cam levers, stainless steel  with external thread, thrust washer and stud stainless steel - inch