|
|
04233 inchCam levers, adjustable, stainless steel, with external thread;... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle 1.4308 stainless steel.
Thrust washer 1.4034 stainless steel, hardened.
Hinge pin and stud 1.4305 stainless steel. Version:Handle electropolished or blasted. Thrust washer, hinge pin and screw bright.Note:Adjustable cam levers are used when the position of the clamping lever relative to the clamping axis permits only one specific position (swing circle interference). The exact position of the clamping lever is adjusted with a screwdriver via the fine thread on the stud.
The thrust washer face is lightly greased before delivery. The grease is FDA conform and is suitable for use in the foodstuff and pharmaceutical industries.Drawing reference:1) setscrew for fine adjustment of lever DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Surface finish body | D | D1 | D2 | B | B1 | H | H1 | A | A1 | L | Travel S | Clamping force F (kN) | Hand force FH N | CAD | Acc. | Price | Order |
---|
04233-75410ADX10 | electropolished | 6-32 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 10 | 1 | 0,5 | 50 |  | | 0.00 € | | 04233-75410ADX15 | electropolished | 6-32 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 15 | 1 | 0,5 | 50 |  | | 0.00 € | | 04233-75410ADX30 | electropolished | 6-32 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 30 | 1 | 0,5 | 50 |  | | 0.00 € | | 04233-85410ADX10 | electropolished | 6-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 10 | 1 | 0,6 | 45 |  | | 0.00 € | | 04233-85410ADX15 | electropolished | 6-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 15 | 1 | 0,6 | 45 |  | | 0.00 € | | 04233-85410ADX30 | electropolished | 6-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 30 | 1 | 0,6 | 45 |  | | 0.00 € | | 04233-95410ADX10 | electropolished | 6-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 10 | 1 | 1,5 | 90 |  | | 0.00 € | | 04233-95410ADX15 | electropolished | 6-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 15 | 1 | 1,5 | 90 |  | | 0.00 € | | 04233-95410ADX30 | electropolished | 6-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 30 | 1 | 1,5 | 90 |  | | 0.00 € | | 04233-75410AEX10 | electropolished | 8-32 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 10 | 1 | 0,5 | 50 |  | | 0.00 € | | 04233-75410AEX15 | electropolished | 8-32 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 15 | 1 | 0,5 | 50 |  | | 0.00 € | | 04233-75410AEX30 | electropolished | 8-32 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 30 | 1 | 0,5 | 50 |  | | 0.00 € | | 04233-85410AEX10 | electropolished | 8-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 10 | 1 | 0,6 | 45 |  | | 0.00 € | | 04233-85410AEX15 | electropolished | 8-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 15 | 1 | 0,6 | 45 |  | | 0.00 € | | 04233-85410AEX30 | electropolished | 8-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 30 | 1 | 0,6 | 45 |  | | 0.00 € | | 04233-95410AEX10 | electropolished | 8-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 10 | 1 | 1,5 | 90 |  | | 0.00 € | | 04233-95410AEX15 | electropolished | 8-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 15 | 1 | 1,5 | 90 |  | | 0.00 € | | 04233-95410AEX30 | electropolished | 8-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 30 | 1 | 1,5 | 90 |  | | 0.00 € | | 04233-05410AEX15 | electropolished | 8-32 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 15 | 1 | 2,5 | 100 |  | | 0.00 € | | 04233-05410AEX20 | electropolished | 8-32 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 20 | 1 | 2,5 | 100 |  | | 0.00 € | | 04233-05410AEX30 | electropolished | 8-32 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 30 | 1 | 2,5 | 100 |  | | 0.00 € | | 04233-05410A0X20 | electropolished | 10-24 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 20 | 1 | 2,5 | 100 |  | | 0.00 € | | 04233-05410A0X30 | electropolished | 10-24 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 30 | 1 | 2,5 | 100 |  | | 0.00 € | | 04233-05410A0X40 | electropolished | 10-24 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 40 | 1 | 2,5 | 100 |  | | 0.00 € | | 04233-05410A0X50 | electropolished | 10-24 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 50 | 1 | 2,5 | 100 |  | | 0.00 € | | 04233-05410A1X20 | electropolished | 10-32 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 20 | 1 | 2,5 | 100 |  | | 0.00 € | | 04233-05410A1X30 | electropolished | 10-32 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 30 | 1 | 2,5 | 100 |  | | 0.00 € | | 04233-05410A1X40 | electropolished | 10-32 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 40 | 1 | 2,5 | 100 |  | | 0.00 € | | 04233-05410A1X50 | electropolished | 10-32 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 50 | 1 | 2,5 | 100 |  | | 0.00 € | | 04233-15410A1X20 | electropolished | 10-32 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 20 | 1,2 | 4 | 120 |  | | 0.00 € | | 04233-15410A1X30 | electropolished | 10-32 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 30 | 1,2 | 4 | 120 |  | | 0.00 € | | 04233-15410A1X40 | electropolished | 10-32 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 40 | 1,2 | 4 | 120 |  | | 0.00 € | | 04233-15410A1X50 | electropolished | 10-32 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 50 | 1,2 | 4 | 120 |  | | 0.00 € | | 04233-15410A2X20 | electropolished | 1/4-20 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 20 | 1,2 | 4 | 120 |  | | 0.00 € | | 04233-15410A2X30 | electropolished | 1/4-20 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 30 | 1,2 | 4 | 120 |  | | 0.00 € | | 04233-15410A2X40 | electropolished | 1/4-20 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 40 | 1,2 | 4 | 120 |  | | 0.00 € | | 04233-15410A2X50 | electropolished | 1/4-20 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 50 | 1,2 | 4 | 120 |  | | 0.00 € | | 04233-25410A3X25 | electropolished | 5/16-18 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 25 | 1,5 | 8 | 350 |  | | 0.00 € | | 04233-25410A3X30 | electropolished | 5/16-18 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 30 | 1,5 | 8 | 350 |  | | 0.00 € | | 04233-25410A3X40 | electropolished | 5/16-18 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 40 | 1,5 | 8 | 350 |  | | 0.00 € | | 04233-25410A3X50 | electropolished | 5/16-18 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 50 | 1,5 | 8 | 350 |  | | 0.00 € | | 04233-25410A4X25 | electropolished | 3/8-16 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 25 | 1,5 | 8 | 350 |  | | 0.00 € | | 04233-25410A4X30 | electropolished | 3/8-16 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 30 | 1,5 | 8 | 350 |  | | 0.00 € | | 04233-25410A4X40 | electropolished | 3/8-16 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 40 | 1,5 | 8 | 350 |  | | 0.00 € | | 04233-25410A4X50 | electropolished | 3/8-16 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 50 | 1,5 | 8 | 350 |  | | 0.00 € | | 04233-75413ADX10 | blasted | 6-32 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 10 | 1 | 0,5 | 50 |  | | 0.00 € | | 04233-75413ADX15 | blasted | 6-32 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 15 | 1 | 0,5 | 50 |  | | 0.00 € | | 04233-75413ADX30 | blasted | 6-32 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 30 | 1 | 0,5 | 50 |  | | 0.00 € | | 04233-85413ADX10 | blasted | 6-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 10 | 1 | 0,6 | 45 |  | | 0.00 € | | 04233-85413ADX15 | blasted | 6-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 15 | 1 | 0,6 | 45 |  | | 0.00 € | | 04233-85413ADX30 | blasted | 6-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 30 | 1 | 0,6 | 45 |  | | 0.00 € | | 04233-95413ADX10 | blasted | 6-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 10 | 1 | 1,5 | 90 |  | | 0.00 € | | 04233-95413ADX15 | blasted | 6-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 15 | 1 | 1,5 | 90 |  | | 0.00 € | | 04233-95413ADX30 | blasted | 6-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 30 | 1 | 1,5 | 90 |  | | 0.00 € | | 04233-75413AEX10 | blasted | 8-32 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 10 | 1 | 0,5 | 50 |  | | 0.00 € | | 04233-75413AEX15 | blasted | 8-32 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 15 | 1 | 0,5 | 50 |  | | 0.00 € | | 04233-75413AEX30 | blasted | 8-32 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 30 | 1 | 0,5 | 50 |  | | 0.00 € | | 04233-85413AEX10 | blasted | 8-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 10 | 1 | 0,6 | 45 |  | | 0.00 € | | 04233-85413AEX15 | blasted | 8-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 15 | 1 | 0,6 | 45 |  | | 0.00 € | | 04233-85413AEX30 | blasted | 8-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 30 | 1 | 0,6 | 45 |  | | 0.00 € | | 04233-95413AEX10 | blasted | 8-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 10 | 1 | 1,5 | 90 |  | | 0.00 € | | 04233-95413AEX15 | blasted | 8-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 15 | 1 | 1,5 | 90 |  | | 0.00 € | | 04233-95413AEX30 | blasted | 8-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 30 | 1 | 1,5 | 90 |  | | 0.00 € | | 04233-05413AEX15 | blasted | 8-32 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 15 | 1 | 2,5 | 100 |  | | 0.00 € | | 04233-05413AEX20 | blasted | 8-32 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 20 | 1 | 2,5 | 100 |  | | 0.00 € | | 04233-05413AEX30 | blasted | 8-32 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 30 | 1 | 2,5 | 100 |  | | 0.00 € | | 04233-05413A0X20 | blasted | 10-24 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 20 | 1 | 2,5 | 100 |  | | 0.00 € | | 04233-05413A0X30 | blasted | 10-24 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 30 | 1 | 2,5 | 100 |  | | 0.00 € | | 04233-05413A0X40 | blasted | 10-24 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 40 | 1 | 2,5 | 100 |  | | 0.00 € | | 04233-05413A0X50 | blasted | 10-24 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 50 | 1 | 2,5 | 100 |  | | 0.00 € | | 04233-05413A1X20 | blasted | 10-32 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 20 | 1 | 2,5 | 100 |  | | 0.00 € | | 04233-05413A1X30 | blasted | 10-32 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 30 | 1 | 2,5 | 100 |  | | 0.00 € | | 04233-05413A1X40 | blasted | 10-32 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 40 | 1 | 2,5 | 100 |  | | 0.00 € | | 04233-05413A1X50 | blasted | 10-32 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 50 | 1 | 2,5 | 100 |  | | 0.00 € | | 04233-15413A1X20 | blasted | 10-32 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 20 | 1,2 | 4 | 120 |  | | 0.00 € | | 04233-15413A1X30 | blasted | 10-32 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 30 | 1,2 | 4 | 120 |  | | 0.00 € | | 04233-15413A1X40 | blasted | 10-32 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 40 | 1,2 | 4 | 120 |  | | 0.00 € | | 04233-15413A1X50 | blasted | 10-32 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 50 | 1,2 | 4 | 120 |  | | 0.00 € | | 04233-15413A2X20 | blasted | 1/4-20 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 20 | 1,2 | 4 | 120 |  | | 0.00 € | | 04233-15413A2X30 | blasted | 1/4-20 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 30 | 1,2 | 4 | 120 |  | | 0.00 € | | 04233-15413A2X40 | blasted | 1/4-20 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 40 | 1,2 | 4 | 120 |  | | 0.00 € | | 04233-15413A2X50 | blasted | 1/4-20 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 50 | 1,2 | 4 | 120 |  | | 0.00 € | | 04233-25413A3X25 | blasted | 5/16-18 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 25 | 1,5 | 8 | 350 |  | | 0.00 € | | 04233-25413A3X30 | blasted | 5/16-18 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 30 | 1,5 | 8 | 350 |  | | 0.00 € | | 04233-25413A3X40 | blasted | 5/16-18 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 40 | 1,5 | 8 | 350 |  | | 0.00 € | | 04233-25413A3X50 | blasted | 5/16-18 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 50 | 1,5 | 8 | 350 |  | | 0.00 € | | 04233-25413A4X25 | blasted | 3/8-16 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 25 | 1,5 | 8 | 350 |  | | 0.00 € | | 04233-25413A4X30 | blasted | 3/8-16 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 30 | 1,5 | 8 | 350 |  | | 0.00 € | | 04233-25413A4X40 | blasted | 3/8-16 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 40 | 1,5 | 8 | 350 |  | | 0.00 € | | 04233-25413A4X50 | blasted | 3/8-16 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 50 | 1,5 | 8 | 350 |  | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|