|
|
|
04232-12 inchCam levers, stainless steel with internal or external thread,... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:These cam levers have a technically optimised plastic thrust washer. The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance. Material:Handle stainless steel 1.4308.
Thrust washer high performance carbon-fibre reinforced thermoplastic.
Hinge pin and stud stainless steel 1.4305. Version:Handle electropolished or abrasive blasted. Thrust washer, black. Hinge pin and stud bright.Note:Plastics are subject to creeping under load (retardation).Accessory:For slightly curved contact faces, a stainless steel washer 04234 can also be ordered. This washer can be mounted between the thrust washer and the contact face.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Cam levers, stainless steel with internal thread, plastic thrust washer - inch |
More information |
| Order No. | norelem old article number | Surface finish body | D | D1 | D2 | B | B1 | H | H1 | A | A1 | Travel S | Clamping force F (kN) | Hand force FH N | CAD | Acc. | Price | Order |
|---|
| 04232-12-75120AD | - | electropolished | 6-32 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-85120AD | - | electropolished | 6-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-95120AD | 04232-95120AD | electropolished | 6-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-75120AE | - | electropolished | 8-32 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-85120AE | - | electropolished | 8-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-95120AE | 04232-95120AE | electropolished | 8-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-05120AE | 04232-05120AE | electropolished | 8-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-05120A0 | 04232-05120A0 | electropolished | 10-24 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-05120A1 | 04232-05120A1 | electropolished | 10-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-15120A1 | 04232-15120A1 | electropolished | 10-32 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-15120A2 | 04232-15120A2 | electropolished | 1/4-20 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-25120A3 | 04232-25120A3 | electropolished | 5/16-18 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-75123AD | - | blasted | 6-32 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-85123AD | - | blasted | 6-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-95123AD | 04232-95123AD | blasted | 6-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-75123AE | - | blasted | 8-32 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-85123AE | - | blasted | 8-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-95123AE | 04232-95123AE | blasted | 8-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-05123AE | 04232-05123AE | blasted | 8-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-05123A0 | 04232-05123A0 | blasted | 10-24 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-05123A1 | 04232-05123A1 | blasted | 10-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-15123A1 | 04232-15123A1 | blasted | 10-32 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-15123A2 | 04232-15123A2 | blasted | 1/4-20 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-25123A3 | 04232-25123A3 | blasted | 5/16-18 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 8 | 350 |  | | 0.00 € | |
|
Cam levers, stainless steel with external thread, plastic thrust washer and stainless steel stud - inch |
More information |
| Order No. | norelem old article number | Surface finish body | D | D1 | D2 | B | B1 | H | H1 | A | A1 | L | Travel S | Clamping force F (kN) | Hand force FH N | CAD | Acc. | Price | Order |
|---|
| 04232-12-75120ADX10 | - | electropolished | 6-32 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 10 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-75120ADX15 | - | electropolished | 6-32 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 15 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-75120ADX30 | - | electropolished | 6-32 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 30 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-85120ADX10 | - | electropolished | 6-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 10 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-85120ADX15 | - | electropolished | 6-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 15 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-85120ADX30 | - | electropolished | 6-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 30 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-95120ADX10 | 04232-95120ADX10 | electropolished | 6-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 10 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-95120ADX15 | 04232-95120ADX15 | electropolished | 6-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 15 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-95120ADX30 | 04232-95120ADX30 | electropolished | 6-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 30 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-75120AEX10 | - | electropolished | 8-32 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 10 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-75120AEX15 | - | electropolished | 8-32 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 15 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-75120AEX30 | - | electropolished | 8-32 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 30 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-85120AEX10 | - | electropolished | 8-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 10 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-85120AEX15 | - | electropolished | 8-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 15 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-85120AEX30 | - | electropolished | 8-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 30 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-95120AEX10 | 04232-95120AEX10 | electropolished | 8-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 10 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-95120AEX15 | 04232-95120AEX15 | electropolished | 8-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 15 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-95120AEX30 | 04232-95120AEX30 | electropolished | 8-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 30 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-05120AEX15 | 04232-05120AEX15 | electropolished | 8-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 15 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-05120AEX20 | 04232-05120AEX20 | electropolished | 8-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 20 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-05120AEX30 | 04232-05120AEX30 | electropolished | 8-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 30 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-05120A0X20 | 04232-05120A0X20 | electropolished | 10-24 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 20 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-05120A0X30 | 04232-05120A0X30 | electropolished | 10-24 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 30 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-05120A0X40 | 04232-05120A0X40 | electropolished | 10-24 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 40 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-05120A0X50 | 04232-05120A0X50 | electropolished | 10-24 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 50 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-05120A1X20 | 04232-05120A1X20 | electropolished | 10-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 20 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-05120A1X30 | 04232-05120A1X30 | electropolished | 10-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 30 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-05120A1X40 | 04232-05120A1X40 | electropolished | 10-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 40 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-05120A1X50 | 04232-05120A1X50 | electropolished | 10-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 50 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-15120A1X20 | 04232-15120A1X20 | electropolished | 10-32 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 20 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-15120A1X30 | 04232-15120A1X30 | electropolished | 10-32 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 30 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-15120A1X40 | 04232-15120A1X40 | electropolished | 10-32 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 40 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-15120A1X50 | 04232-15120A1X50 | electropolished | 10-32 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 50 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-15120A2X20 | 04232-15120A2X20 | electropolished | 1/4-20 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 20 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-15120A2X30 | 04232-15120A2X30 | electropolished | 1/4-20 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 30 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-15120A2X40 | 04232-15120A2X40 | electropolished | 1/4-20 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 40 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-15120A2X50 | 04232-15120A2X50 | electropolished | 1/4-20 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 50 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-25120A3X25 | 04232-25120A3X25 | electropolished | 5/16-18 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 25 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-25120A3X30 | 04232-25120A3X30 | electropolished | 5/16-18 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 30 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-25120A3X40 | 04232-25120A3X40 | electropolished | 5/16-18 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 40 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-25120A3X50 | 04232-25120A3X50 | electropolished | 5/16-18 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 50 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-25120A4X25 | 04232-25120A4X25 | electropolished | 3/8-16 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 25 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-25120A4X30 | 04232-25120A4X30 | electropolished | 3/8-16 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 30 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-25120A4X40 | 04232-25120A4X40 | electropolished | 3/8-16 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 40 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-25120A4X50 | 04232-25120A4X50 | electropolished | 3/8-16 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 50 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-75123ADX10 | - | blasted | 6-32 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 10 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-75123ADX30 | - | blasted | 6-32 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 30 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-75123ADX15 | - | blasted | 6-32 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 15 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-85123ADX10 | - | blasted | 6-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 10 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-85123ADX15 | - | blasted | 6-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 15 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-85123ADX30 | - | blasted | 6-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 30 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-95413ADX10 | - | blasted | 6-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 10 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-95413ADX15 | - | blasted | 6-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 15 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-95413ADX30 | - | blasted | 6-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 30 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-75123AEX10 | - | blasted | 8-32 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 10 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-75123AEX15 | - | blasted | 8-32 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 15 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-75123AEX30 | - | blasted | 8-32 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 30 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-85123AEX10 | - | blasted | 8-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 10 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-85123AEX15 | - | blasted | 8-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 15 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-85123AEX30 | - | blasted | 8-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 30 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-95413AEX10 | - | blasted | 8-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 10 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-95413AEX15 | - | blasted | 8-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 15 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-95413AEX30 | - | blasted | 8-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 30 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-05413AEX15 | - | blasted | 8-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 15 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-05413AEX20 | - | blasted | 8-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 20 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-05413AEX30 | - | blasted | 8-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 30 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-05413A0X20 | - | blasted | 10-24 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 20 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-05413A0X30 | - | blasted | 10-24 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 30 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-05413A0X40 | - | blasted | 10-24 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 40 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-05413A0X50 | - | blasted | 10-24 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 50 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-05413A1X20 | - | blasted | 10-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 20 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-05413A1X30 | - | blasted | 10-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 30 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-05413A1X40 | - | blasted | 10-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 40 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-05413A1X50 | - | blasted | 10-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 50 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-15413A1X20 | - | blasted | 10-32 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 20 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-15413A1X30 | - | blasted | 10-32 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 30 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-15413A1X40 | - | blasted | 10-32 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 40 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-15413A1X50 | - | blasted | 10-32 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 50 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-15413A2X20 | - | blasted | 1/4-20 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 20 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-15413A2X30 | - | blasted | 1/4-20 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 30 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-15413A2X40 | - | blasted | 1/4-20 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 40 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-15413A2X50 | - | blasted | 1/4-20 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 50 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-25413A3X25 | - | blasted | 5/16-18 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 25 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-25413A3X30 | - | blasted | 5/16-18 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 30 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-25413A3X40 | - | blasted | 5/16-18 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 40 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-25413A3X50 | - | blasted | 5/16-18 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 50 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-25413A4X25 | - | blasted | 3/8-16 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 25 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-25413A4X30 | - | blasted | 3/8-16 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 30 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-25413A4X40 | - | blasted | 3/8-16 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 40 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-25413A4X50 | - | blasted | 3/8-16 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 50 | 1,5 | 8 | 350 |  | | 0.00 € | |
|
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|