|
|
04232_AG inch Cam levers, stainless steel with external thread, thrust washer... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle 1.4308 stainless steel.
Thrust washer 1.4034 stainless steel, hardened.
Hinge pin and stud 1.4305 stainless steel. Version:Handle electropolished or blasted. Thrust washer, hinge pin and screw bright.Note:The thrust washer face is lightly greased before delivery. The grease is FDA conform and is suitable for use in the foodstuff and pharmaceutical industries.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Surface finish body | D | D1 | D2 | B | B1 | H | H1 | A | A1 | L | Travel S | Clamping force F (kN) | Hand force FH N | CAD | Acc. | Price | Order |
---|
04232-75410ADX10 | electropolished | 6-32 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 10 | 1 | 0,5 | 50 |  | | 0.00 € | | 04232-75410ADX15 | electropolished | 6-32 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 15 | 1 | 0,5 | 50 |  | | 0.00 € | | 04232-75410ADX30 | electropolished | 6-32 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 30 | 1 | 0,5 | 50 |  | | 0.00 € | | 04232-85410ADX10 | electropolished | 6-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 10 | 1 | 0,6 | 45 |  | | 0.00 € | | 04232-85410ADX15 | electropolished | 6-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 15 | 1 | 0,6 | 45 |  | | 0.00 € | | 04232-85410ADX30 | electropolished | 6-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 30 | 1 | 0,6 | 45 |  | | 0.00 € | | 04232-75410AEX10 | electropolished | 8-32 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 10 | 1 | 0,5 | 50 |  | | 0.00 € | | 04232-75410AEX15 | electropolished | 8-32 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 15 | 1 | 0,5 | 50 |  | | 0.00 € | | 04232-75410AEX30 | electropolished | 8-32 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 30 | 1 | 0,5 | 50 |  | | 0.00 € | | 04232-85410AEX10 | electropolished | 8-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 10 | 1 | 0,6 | 45 |  | | 0.00 € | | 04232-85410AEX15 | electropolished | 8-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 15 | 1 | 0,6 | 45 |  | | 0.00 € | | 04232-85410AEX30 | electropolished | 8-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 30 | 1 | 0,6 | 45 |  | | 0.00 € | | 04232-75413ADX10 | blasted | 6-32 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 10 | 1 | 0,5 | 50 |  | | 0.00 € | | 04232-75413ADX15 | blasted | 6-32 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 15 | 1 | 0,5 | 50 |  | | 0.00 € | | 04232-75413ADX30 | blasted | 6-32 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 30 | 1 | 0,5 | 50 |  | | 0.00 € | | 04232-85413ADX10 | blasted | 6-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 10 | 1 | 0,6 | 45 |  | | 0.00 € | | 04232-85413ADX15 | blasted | 6-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 15 | 1 | 0,6 | 45 |  | | 0.00 € | | 04232-85413ADX30 | blasted | 6-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 30 | 1 | 0,6 | 45 |  | | 0.00 € | | 04232-75413AEX10 | blasted | 8-32 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 10 | 1 | 0,5 | 50 |  | | 0.00 € | | 04232-75413AEX15 | blasted | 8-32 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 15 | 1 | 0,5 | 50 |  | | 0.00 € | | 04232-75413AEX30 | blasted | 8-32 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 30 | 1 | 0,5 | 50 |  | | 0.00 € | | 04232-85413AEX10 | blasted | 8-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 10 | 1 | 0,6 | 45 |  | | 0.00 € | | 04232-85413AEX15 | blasted | 8-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 15 | 1 | 0,6 | 45 |  | | 0.00 € | | 04232-85413AEX30 | blasted | 8-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 30 | 1 | 0,6 | 45 |  | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|