norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cam levers, stainless steel with external thread, plastic thrust washer and stainless steel stud - inch
04232-12_AG inch

Cam levers, stainless steel with external thread, plastic thrust...

go back

Item description/product images

DescriptionProduct description:These cam levers have a technically optimised plastic thrust washer.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.
Material:

Stainless steel A1 version:
Handle stainless steel 1.4308 (AISI 304 equivalent).
Thrust washer high performance carbon-fibre reinforced thermoplastic.
Hinge pin and stud stainless steel 1.4305 (AISI 303 equivalent).

Stainless steel A4 version:
Handle stainless steel 1.4404 (AISI 316L equivalent).
Thrust washer high performance carbon-fibre reinforced thermoplastic.
Hinge pin and stud stainless steel 1.4404 (AISI 316L equivalent).

Version:Handle electropolished or abrasive blasted.
Thrust washer, black.
Hinge pin and stud bright.
Note:Plastics are subject to creeping under load (retardation).Accessory:For slightly curved contact faces, a stainless steel washer 04234 can also be ordered.
This washer can be mounted between the thrust washer and the contact face.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04232-12_AG inch Cam levers, stainless steel with external thread, plastic thrust washer and stainless steel stud - inch 244 kB

Drawings

Cam levers, stainless steel with external thread, plastic thrust washer and stainless steel stud - inch

Item selection/filter

Order No.Surface finish
body
Steel keyDD1D2BB1HH1AA1LTravel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
04232-12-75120ADX10electropolished1.43086-3210,7613,811,5913,52227,51010,550 0.00 €
04232-12-75120ADX15electropolished1.43086-3210,7613,811,5913,52227,51510,550 0.00 €
04232-12-75120ADX30electropolished1.43086-3210,7613,811,5913,52227,53010,550 0.00 €
04232-12-85120ADX10electropolished1.43086-3210,7614,411,5913,52833,51010,645 0.00 €
04232-12-85120ADX15electropolished1.43086-3210,7614,411,5913,52833,51510,645 0.00 €
04232-12-85120ADX30electropolished1.43086-3210,7614,411,5913,52833,53010,645 0.00 €
04232-12-95120ADX10electropolished1.43086-3210,7614,411,5913,536,241,71011,590 0.00 €
04232-12-95120ADX15electropolished1.43086-3210,7614,411,5913,536,241,71511,590 0.00 €
04232-12-95120ADX30electropolished1.43086-3210,7614,411,5913,536,241,73011,590 0.00 €
04232-12-75120AEX10electropolished1.43088-3210,7613,811,5913,52227,51010,550 0.00 €
04232-12-75120AEX15electropolished1.43088-3210,7613,811,5913,52227,51510,550 0.00 €
04232-12-75120AEX30electropolished1.43088-3210,7613,811,5913,52227,53010,550 0.00 €
04232-12-85120AEX10electropolished1.43088-3210,7614,411,5913,52833,51010,645 0.00 €
04232-12-85120AEX15electropolished1.43088-3210,7614,411,5913,52833,51510,645 0.00 €
04232-12-85120AEX30electropolished1.43088-3210,7614,411,5913,52833,53010,645 0.00 €
04232-12-95120AEX10electropolished1.43088-3210,7614,411,5913,536,241,71011,590 0.00 €
04232-12-95120AEX15electropolished1.43088-3210,7614,411,5913,536,241,71511,590 0.00 €
04232-12-95120AEX30electropolished1.43088-3210,7614,411,5913,536,241,73011,590 0.00 €
04232-12-05120AEX15electropolished1.43088-3213,88181311,417,252,359,11512,5100 0.00 €
04232-12-05120AEX20electropolished1.43088-3213,88181311,417,252,359,12012,5100 0.00 €
04232-12-05120AEX30electropolished1.43088-3213,88181311,417,252,359,13012,5100 0.00 €
04232-12-05120A0X20electropolished1.430810-2413,88181311,417,252,359,12012,5100 0.00 €
04232-12-05120A0X30electropolished1.430810-2413,88181311,417,252,359,13012,5100 0.00 €
04232-12-05120A0X40electropolished1.430810-2413,88181311,417,252,359,14012,5100 0.00 €
04232-12-05120A0X50electropolished1.430810-2413,88181311,417,252,359,15012,5100 0.00 €
04232-12-05120A1X20electropolished1.430810-3213,88181311,417,252,359,12012,5100 0.00 €
04232-12-05120A1X30electropolished1.430810-3213,88181311,417,252,359,13012,5100 0.00 €
04232-12-05120A1X40electropolished1.430810-3213,88181311,417,252,359,14012,5100 0.00 €
04232-12-05120A1X50electropolished1.430810-3213,88181311,417,252,359,15012,5100 0.00 €
04232-12-15120A1X20electropolished1.430810-3216921,51514,722,270,479,2201,24120 0.00 €
04232-12-15120A1X30electropolished1.430810-3216921,51514,722,270,479,2301,24120 0.00 €
04232-12-15120A1X40electropolished1.430810-3216921,51514,722,270,479,2401,24120 0.00 €
04232-12-15120A1X50electropolished1.430810-3216921,51514,722,270,479,2501,24120 0.00 €
04232-12-15120A2X20electropolished1.43081/4-2016921,51514,722,270,479,2201,24120 0.00 €
04232-12-15120A2X30electropolished1.43081/4-2016921,51514,722,270,479,2301,24120 0.00 €
04232-12-15120A2X40electropolished1.43081/4-2016921,51514,722,270,479,2401,24120 0.00 €
04232-12-15120A2X50electropolished1.43081/4-2016921,51514,722,270,479,2501,24120 0.00 €
04232-12-25120A3X25electropolished1.43085/16-18251133,32418,328,896108251,58350 0.00 €
04232-12-25120A3X30electropolished1.43085/16-18251133,32418,328,896108301,58350 0.00 €
04232-12-25120A3X40electropolished1.43085/16-18251133,32418,328,896108401,58350 0.00 €
04232-12-25120A3X50electropolished1.43085/16-18251133,32418,328,896108501,58350 0.00 €
04232-12-25120A4X25electropolished1.43083/8-16251133,32418,328,896108251,58350 0.00 €
04232-12-25120A4X30electropolished1.43083/8-16251133,32418,328,896108301,58350 0.00 €
04232-12-25120A4X40electropolished1.43083/8-16251133,32418,328,896108401,58350 0.00 €
04232-12-25120A4X50electropolished1.43083/8-16251133,32418,328,896108501,58350 0.00 €
04232-12-75123ADX10blasted1.43086-3210,7613,811,5913,52227,51010,550 0.00 €
04232-12-75123ADX30blasted1.43086-3210,7613,811,5913,52227,53010,550 0.00 €
04232-12-75123ADX15blasted1.43086-3210,7613,811,5913,52227,51510,550 0.00 €
04232-12-85123ADX10blasted1.43086-3210,7614,411,5913,52833,51010,645 0.00 €
04232-12-85123ADX15blasted1.43086-3210,7614,411,5913,52833,51510,645 0.00 €
04232-12-85123ADX30blasted1.43086-3210,7614,411,5913,52833,53010,645 0.00 €
04232-12-95413ADX10blasted1.43086-3210,7614,411,5913,536,241,71011,590 0.00 €
04232-12-95413ADX15blasted1.43086-3210,7614,411,5913,536,241,71511,590 0.00 €
04232-12-95413ADX30blasted1.43086-3210,7614,411,5913,536,241,73011,590 0.00 €
04232-12-75123AEX10blasted1.43088-3210,7613,811,5913,52227,51010,550 0.00 €
04232-12-75123AEX15blasted1.43088-3210,7613,811,5913,52227,51510,550 0.00 €
04232-12-75123AEX30blasted1.43088-3210,7613,811,5913,52227,53010,550 0.00 €
04232-12-85123AEX10blasted1.43088-3210,7614,411,5913,52833,51010,645 0.00 €
04232-12-85123AEX15blasted1.43088-3210,7614,411,5913,52833,51510,645 0.00 €
04232-12-85123AEX30blasted1.43088-3210,7614,411,5913,52833,53010,645 0.00 €
04232-12-95413AEX10blasted1.43088-3210,7614,411,5913,536,241,71011,590 0.00 €
04232-12-95413AEX15blasted1.43088-3210,7614,411,5913,536,241,71511,590 0.00 €
04232-12-95413AEX30blasted1.43088-3210,7614,411,5913,536,241,73011,590 0.00 €
04232-12-05413AEX15blasted1.43088-3213,88181311,417,252,359,11512,5100 0.00 €
04232-12-05413AEX20blasted1.43088-3213,88181311,417,252,359,12012,5100 0.00 €
04232-12-05413AEX30blasted1.43088-3213,88181311,417,252,359,13012,5100 0.00 €
04232-12-05413A0X20blasted1.430810-2413,88181311,417,252,359,12012,5100 0.00 €
04232-12-05413A0X30blasted1.430810-2413,88181311,417,252,359,13012,5100 0.00 €
04232-12-05413A0X40blasted1.430810-2413,88181311,417,252,359,14012,5100 0.00 €
04232-12-05413A0X50blasted1.430810-2413,88181311,417,252,359,15012,5100 0.00 €
04232-12-05413A1X20blasted1.430810-3213,88181311,417,252,359,12012,5100 0.00 €
04232-12-05413A1X30blasted1.430810-3213,88181311,417,252,359,13012,5100 0.00 €
04232-12-05413A1X40blasted1.430810-3213,88181311,417,252,359,14012,5100 0.00 €
04232-12-05413A1X50blasted1.430810-3213,88181311,417,252,359,15012,5100 0.00 €
04232-12-15413A1X20blasted1.430810-3216921,51514,722,270,479,2201,24120 0.00 €
04232-12-15413A1X30blasted1.430810-3216921,51514,722,270,479,2301,24120 0.00 €
04232-12-15413A1X40blasted1.430810-3216921,51514,722,270,479,2401,24120 0.00 €
04232-12-15413A1X50blasted1.430810-3216921,51514,722,270,479,2501,24120 0.00 €
04232-12-15413A2X20blasted1.43081/4-2016921,51514,722,270,479,2201,24120 0.00 €
04232-12-15413A2X30blasted1.43081/4-2016921,51514,722,270,479,2301,24120 0.00 €
04232-12-15413A2X40blasted1.43081/4-2016921,51514,722,270,479,2401,24120 0.00 €
04232-12-15413A2X50blasted1.43081/4-2016921,51514,722,270,479,2501,24120 0.00 €
04232-12-25413A3X25blasted1.43085/16-18251133,32418,328,896108251,58350 0.00 €
04232-12-25413A3X30blasted1.43085/16-18251133,32418,328,896108301,58350 0.00 €
04232-12-25413A3X40blasted1.43085/16-18251133,32418,328,896108401,58350 0.00 €
04232-12-25413A3X50blasted1.43085/16-18251133,32418,328,896108501,58350 0.00 €
04232-12-25413A4X25blasted1.43083/8-16251133,32418,328,896108251,58350 0.00 €
04232-12-25413A4X30blasted1.43083/8-16251133,32418,328,896108301,58350 0.00 €
04232-12-25413A4X40blasted1.43083/8-16251133,32418,328,896108401,58350 0.00 €
04232-12-25413A4X50blasted1.43083/8-16251133,32418,328,896108501,58350 0.00 €
04232-12-75140ADX10electropolished1.44046-3210,7613,811,5913,52227,51010,550 0.00 €
04232-12-75140ADX15electropolished1.44046-3210,7613,811,5913,52227,51510,550 0.00 €
04232-12-75140ADX30electropolished1.44046-3210,7613,811,5913,52227,53010,550 0.00 €
04232-12-75140AEX10electropolished1.44048-3210,7613,811,5913,52227,51010,550 0.00 €
04232-12-75140AEX15electropolished1.44048-3210,7613,811,5913,52227,51510,550 0.00 €
04232-12-75140AEX30electropolished1.44048-3210,7613,811,5913,52227,53010,550 0.00 €
04232-12-85140ADX10electropolished1.44046-3210,7614,411,5913,52833,51010,645 0.00 €
04232-12-85140ADX15electropolished1.44046-3210,7614,411,5913,52833,51510,645 0.00 €
04232-12-85140ADX30electropolished1.44046-3210,7614,411,5913,52833,53010,645 0.00 €
04232-12-85140AEX10electropolished1.44048-3210,7614,411,5913,52833,51010,645 0.00 €
04232-12-85140AEX15electropolished1.44048-3210,7614,411,5913,52833,51510,645 0.00 €
04232-12-85140AEX30electropolished1.44048-3210,7614,411,5913,52833,53010,645 0.00 €
04232-12-95140ADX10electropolished1.44046-3212614,411,5913,536,241,71011,590 0.00 €
04232-12-95140ADX15electropolished1.44046-3212614,411,5913,536,241,71511,590 0.00 €
04232-12-95140ADX30electropolished1.44046-3212614,411,5913,536,241,73011,590 0.00 €
04232-12-95140AEX10electropolished1.44048-3212614,411,5913,536,241,71011,590 0.00 €
04232-12-95140AEX15electropolished1.44048-3212614,411,5913,536,241,71511,590 0.00 €
04232-12-95140AEX30electropolished1.44048-3212614,411,5913,536,241,73011,590 0.00 €
04232-12-05140AEX15electropolished1.44048-3213,88181311,417,252,359,11512,5100 0.00 €
04232-12-05140AEX20electropolished1.44048-3213,88181311,417,252,359,12012,5100 0.00 €
04232-12-05140AEX30electropolished1.44048-3213,88181311,417,252,359,13012,5100 0.00 €
04232-12-05140A0X20electropolished1.440410-2413,88181311,417,252,359,12012,5100 0.00 €
04232-12-05140A0X30electropolished1.440410-2413,88181311,417,252,359,13012,5100 0.00 €
04232-12-05140A0X40electropolished1.440410-2413,88181311,417,252,359,14012,5100 0.00 €
04232-12-05140A0X50electropolished1.440410-2413,88181311,417,252,359,15012,5100 0.00 €
04232-12-05140A1X20electropolished1.440410-3213,88181311,417,252,359,12012,5100 0.00 €
04232-12-05140A1X30electropolished1.440410-3213,88181311,417,252,359,13012,5100 0.00 €
04232-12-05140A1X40electropolished1.440410-3213,88181311,417,252,359,14012,5100 0.00 €
04232-12-05140A1X50electropolished1.440410-3213,88181311,417,252,359,15012,5100 0.00 €
04232-12-15140A1X20electropolished1.440410-3216921,51514,722,270,479,2201,24120 0.00 €
04232-12-15140A1X30electropolished1.440410-3216921,51514,722,270,479,2301,24120 0.00 €
04232-12-15140A1X40electropolished1.440410-3216921,51514,722,270,479,2401,24120 0.00 €
04232-12-15140A1X50electropolished1.440410-3216921,51514,722,270,479,2501,24120 0.00 €
04232-12-15140A2X20electropolished1.44041/4-2016921,51514,722,270,479,2201,24120 0.00 €
04232-12-15140A2X30electropolished1.44041/4-2016921,51514,722,270,479,2301,24120 0.00 €
04232-12-15140A2X40electropolished1.44041/4-2016921,51514,722,270,479,2401,24120 0.00 €
04232-12-15140A2X50electropolished1.44041/4-2016921,51514,722,270,479,2501,24120 0.00 €
04232-12-25140A3X25electropolished1.44045/16-18251133,32418,328,896108251,58350 0.00 €
04232-12-25140A3X30electropolished1.44045/16-18251133,32418,328,896108301,58350 0.00 €
04232-12-25140A3X40electropolished1.44045/16-18251133,32418,328,896108401,58350 0.00 €
04232-12-25140A3X50electropolished1.44045/16-18251133,32418,328,896108501,58350 0.00 €
04232-12-25140A4X25electropolished1.44043/8-16251133,32418,328,896108251,58350 0.00 €
04232-12-25140A4X30electropolished1.44043/8-16251133,32418,328,896108301,58350 0.00 €
04232-12-25140A4X40electropolished1.44043/8-16251133,32418,328,896108401,58350 0.00 €
04232-12-25140A4X50electropolished1.44043/8-16251133,32418,328,896108501,58350 0.00 €