|
|
|
04232-12_IG inchCam levers, stainless steel with internal thread, plastic thrust... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:These cam levers have a technically optimised plastic thrust washer. The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance. Material:Stainless steel A1 version:
Handle stainless steel 1.4308 (AISI 304 equivalent).
Thrust washer high performance carbon-fibre reinforced thermoplastic.
Hinge pin and stud stainless steel 1.4305 (AISI 303 equivalent).
Stainless steel A4 version:
Handle stainless steel 1.4404 (AISI 316L equivalent).
Thrust washer high performance carbon-fibre reinforced thermoplastic.
Hinge pin and stud stainless steel 1.4404 (AISI 316L equivalent). Version:Handle electropolished or abrasive blasted. Thrust washer, black. Hinge pin bright.Note:Plastics are subject to creeping under load (retardation).Accessory:For slightly curved contact faces, a stainless steel washer 04234 can also be ordered. This washer can be mounted between the thrust washer and the contact face.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Surface finish body | Steel key | D | D1 | D2 | B | B1 | H | H1 | A | A1 | Travel S | Clamping force F (kN) | Hand force FH N | CAD | Acc. | Price | Order |
|---|
| 04232-12-75120AD | electropolished | 1.4308 | 6-32 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-85120AD | electropolished | 1.4308 | 6-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-95120AD | electropolished | 1.4308 | 6-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-75120AE | electropolished | 1.4308 | 8-32 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-85120AE | electropolished | 1.4308 | 8-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-95120AE | electropolished | 1.4308 | 8-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-05120AE | electropolished | 1.4308 | 8-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-05120A0 | electropolished | 1.4308 | 10-24 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-05120A1 | electropolished | 1.4308 | 10-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-15120A1 | electropolished | 1.4308 | 10-32 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-15120A2 | electropolished | 1.4308 | 1/4-20 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-25120A3 | electropolished | 1.4308 | 5/16-18 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-75123AD | blasted | 1.4308 | 6-32 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-85123AD | blasted | 1.4308 | 6-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-95123AD | blasted | 1.4308 | 6-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-75123AE | blasted | 1.4308 | 8-32 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-85123AE | blasted | 1.4308 | 8-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-95123AE | blasted | 1.4308 | 8-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-05123AE | blasted | 1.4308 | 8-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-05123A0 | blasted | 1.4308 | 10-24 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-05123A1 | blasted | 1.4308 | 10-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-15123A1 | blasted | 1.4308 | 10-32 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-15123A2 | blasted | 1.4308 | 1/4-20 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-25123A3 | blasted | 1.4308 | 5/16-18 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 8 | 350 |  | | 0.00 € | | | 04232-12-75140AD | electropolished | 1.4404 | 6-32 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-75140AE | electropolished | 1.4404 | 8-32 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 1 | 0,5 | 50 |  | | 0.00 € | | | 04232-12-85140AD | electropolished | 1.4404 | 6-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-85140AE | electropolished | 1.4404 | 8-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 1 | 0,6 | 45 |  | | 0.00 € | | | 04232-12-95140AD | electropolished | 1.4404 | 6-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-95140AE | electropolished | 1.4404 | 8-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | 0.00 € | | | 04232-12-05140AE | electropolished | 1.4404 | 8-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-05140A0 | electropolished | 1.4404 | 10-24 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-05140A1 | electropolished | 1.4404 | 10-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | 0.00 € | | | 04232-12-15140A1 | electropolished | 1.4404 | 10-32 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-15140A2 | electropolished | 1.4404 | 1/4-20 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | 0.00 € | | | 04232-12-25140A3 | electropolished | 1.4404 | 5/16-18 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 8 | 350 |  | | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|