norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cam levers, stainless steel with internal thread, plastic thrust washer - inch
04232-12_IG inch

Cam levers, stainless steel with internal thread, plastic thrust...

go back

Item description/product images

DescriptionProduct description:These cam levers have a technically optimised plastic thrust washer.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.
Material:

Handle stainless steel 1.4308.
Thrust washer high performance carbon-fibre reinforced thermoplastic.
Hinge pin stainless steel 1.4305.

Version:Handle electropolished or abrasive blasted.
Thrust washer, black.
Hinge pin bright.
Note:Plastics are subject to creeping under load (retardation).Accessory:For slightly curved contact faces, a stainless steel washer 04234 can also be ordered.
This washer can be mounted between the thrust washer and the contact face.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04232-12_IG inch Cam levers, stainless steel with internal thread, plastic thrust washer, inch 180 kB

Drawings

Cam levers, stainless steel with internal thread, plastic thrust washer - inch

Item selection/filter

Order No.norelem old article numberSurface finish
body
DD1D2BB1HH1AA1Travel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
04232-12-75120AD-electropolished6-3210,7613,811,5913,52227,510,550 0.00 €
04232-12-85120AD-electropolished6-3210,7614,411,5913,52833,510,645 0.00 €
04232-12-95120AD04232-95120ADelectropolished6-3210,7614,411,5913,536,241,711,590 0.00 €
04232-12-75120AE-electropolished8-3210,7613,811,5913,52227,510,550 0.00 €
04232-12-85120AE-electropolished8-3210,7614,411,5913,52833,510,645 0.00 €
04232-12-95120AE04232-95120AEelectropolished8-3210,7614,411,5913,536,241,711,590 0.00 €
04232-12-05120AE04232-05120AEelectropolished8-3213,88181311,417,252,359,112,5100 0.00 €
04232-12-05120A004232-05120A0electropolished10-2413,88181311,417,252,359,112,5100 0.00 €
04232-12-05120A104232-05120A1electropolished10-3213,88181311,417,252,359,112,5100 0.00 €
04232-12-15120A104232-15120A1electropolished10-3216921,51514,722,270,479,21,24120 0.00 €
04232-12-15120A204232-15120A2electropolished1/4-2016921,51514,722,270,479,21,24120 0.00 €
04232-12-25120A304232-25120A3electropolished5/16-18251133,32418,328,8961081,58350 0.00 €
04232-12-75123AD-blasted6-3210,7613,811,5913,52227,510,550 0.00 €
04232-12-85123AD-blasted6-3210,7614,411,5913,52833,510,645 0.00 €
04232-12-95123AD04232-95123ADblasted6-3210,7614,411,5913,536,241,711,590 0.00 €
04232-12-75123AE-blasted8-3210,7613,811,5913,52227,510,550 0.00 €
04232-12-85123AE-blasted8-3210,7614,411,5913,52833,510,645 0.00 €
04232-12-95123AE04232-95123AEblasted8-3210,7614,411,5913,536,241,711,590 0.00 €
04232-12-05123AE04232-05123AEblasted8-3213,88181311,417,252,359,112,5100 0.00 €
04232-12-05123A004232-05123A0blasted10-2413,88181311,417,252,359,112,5100 0.00 €
04232-12-05123A104232-05123A1blasted10-3213,88181311,417,252,359,112,5100 0.00 €
04232-12-15123A104232-15123A1blasted10-3216921,51514,722,270,479,21,24120 0.00 €
04232-12-15123A204232-15123A2blasted1/4-2016921,51514,722,270,479,21,24120 0.00 €
04232-12-25123A304232-25123A3blasted5/16-18251133,32418,328,8961081,58350 0.00 €