norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cam levers, aluminium with external thread, plastic thrust washer and steel or stainless steel stud - inch
04232-10_AG inch

Cam levers, aluminium with external thread, plastic thrust...

go back

Item description/product images

DescriptionProduct description:These cam levers have a technically optimised plastic thrust washer.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.
Material:

Handle cast aluminium EN AC-46200.
Thrust washer high performance carbon-fibre reinforced thermoplastic.
Hinge pin steel, grade 5.8 or stainless steel 1.4305.
Stud steel, grade 5.8 or stainless steel 1.4305.

Version:Lever powder-coated black fine structured or traffic red fine structured.
Thrust washer, black.
Hinge pin, stud steel, blue passivated or bright stainless steel.
Note:Plastics are subject to creeping under load (retardation).Accessory:For slightly curved contact faces, a stainless steel washer 04234 can also be ordered.
This washer can be mounted between the thrust washer and the contact face.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04232-10_AG inch Cam levers, aluminium with external thread, plastic thrust washer and steel or stainless steel stud, inch 226 kB

Drawings

Cam levers, aluminium with external thread, plastic thrust washer and steel or stainless steel stud - inch

Item selection/filter

Order No.norelem old article numberComponent
material
Main
colour
DD1D2BB1HH1AA1Travel
S
LClamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
04232-10-75011ADX10-steeljet black RAL 90056-3210,7613,811,5913,52227,51100,550 0.00 €
04232-10-75011ADX15-steeljet black RAL 90056-3210,7613,811,5913,52227,51150,550 0.00 €
04232-10-75011ADX30-steeljet black RAL 90056-3210,7613,811,5913,52227,51300,550 0.00 €
04232-10-85011ADX10-steeljet black RAL 90056-3210,7614,411,5913,52833,51100,645 0.00 €
04232-10-85011ADX15-steeljet black RAL 90056-3210,7614,411,5913,52833,51150,645 0.00 €
04232-10-85011ADX30-steeljet black RAL 90056-3210,7614,411,5913,52833,51300,645 0.00 €
04232-10-95011ADX1004232-95011ADX10steeljet black RAL 90056-3210,7614,411,5913,536,241,71101,590 0.00 €
04232-10-95011ADX1504232-95011ADX15steeljet black RAL 90056-3210,7614,411,5913,536,241,71151,590 0.00 €
04232-10-95011ADX3004232-95011ADX30steeljet black RAL 90056-3210,7614,411,5913,536,241,71301,590 0.00 €
04232-10-75011AEX10-steeljet black RAL 90058-3210,7613,811,5913,52227,51100,550 0.00 €
04232-10-75011AEX15-steeljet black RAL 90058-3210,7613,811,5913,52227,51150,550 0.00 €
04232-10-75011AEX30-steeljet black RAL 90058-3210,7613,811,5913,52227,51300,550 0.00 €
04232-10-85011AEX10-steeljet black RAL 90058-3210,7614,411,5913,52833,51100,645 0.00 €
04232-10-85011AEX15-steeljet black RAL 90058-3210,7614,411,5913,52833,51150,645 0.00 €
04232-10-85011AEX30-steeljet black RAL 90058-3210,7614,411,5913,52833,51300,645 0.00 €
04232-10-95011AEX1004232-95011AEX10steeljet black RAL 90058-3210,7614,411,5913,536,241,71101,590 0.00 €
04232-10-95011AEX1504232-95011AEX15steeljet black RAL 90058-3210,7614,411,5913,536,241,71151,590 0.00 €
04232-10-95011AEX3004232-95011AEX30steeljet black RAL 90058-3210,7614,411,5913,536,241,71301,590 0.00 €
04232-10-05011AEX1504232-05011AEX15steeljet black RAL 90058-3213,88181311,417,252,359,11152,5100 0.00 €
04232-10-05011AEX2004232-05011AEX20steeljet black RAL 90058-3213,88181311,417,252,359,11202,5100 0.00 €
04232-10-05011AEX3004232-05011AEX30steeljet black RAL 90058-3213,88181311,417,252,359,11302,5100 0.00 €
04232-10-05011A0X2004232-05011A0X20steeljet black RAL 900510-2413,88181311,417,252,359,11202,5100 0.00 €
04232-10-05011A0X3004232-05011A0X30steeljet black RAL 900510-2413,88181311,417,252,359,11302,5100 0.00 €
04232-10-05011A0X4004232-05011A0X40steeljet black RAL 900510-2413,88181311,417,252,359,11402,5100 0.00 €
04232-10-05011A0X5004232-05011A0X50steeljet black RAL 900510-2413,88181311,417,252,359,11502,5100 0.00 €
04232-10-05011A1X2004232-05011A1X20steeljet black RAL 900510-3213,88181311,417,252,359,11202,5100 0.00 €
04232-10-05011A1X3004232-05011A1X30steeljet black RAL 900510-3213,88181311,417,252,359,11302,5100 0.00 €
04232-10-05011A1X4004232-05011A1X40steeljet black RAL 900510-3213,88181311,417,252,359,11402,5100 0.00 €
04232-10-05011A1X5004232-05011A1X50steeljet black RAL 900510-3213,88181311,417,252,359,11502,5100 0.00 €
04232-10-15011A1X2004232-15011A1X20steeljet black RAL 900510-3216921,51514,722,270,479,21,2204120 0.00 €
04232-10-15011A1X3004232-15011A1X30steeljet black RAL 900510-3216921,51514,722,270,479,21,2304120 0.00 €
04232-10-15011A1X4004232-15011A1X40steeljet black RAL 900510-3216921,51514,722,270,479,21,2404120 0.00 €
04232-10-15011A1X5004232-15011A1X50steeljet black RAL 900510-3216921,51514,722,270,479,21,2504120 0.00 €
04232-10-15011A2X2004232-15011A2X20steeljet black RAL 90051/4-2016921,51514,722,270,479,21,2204120 0.00 €
04232-10-15011A2X3004232-15011A2X30steeljet black RAL 90051/4-2016921,51514,722,270,479,21,2304120 0.00 €
04232-10-15011A2X4004232-15011A2X40steeljet black RAL 90051/4-2016921,51514,722,270,479,21,2404120 0.00 €
04232-10-15011A2X5004232-15011A2X50steeljet black RAL 90051/4-2016921,51514,722,270,479,21,2504120 0.00 €
04232-10-25011A3X2504232-25011A3X25steeljet black RAL 90055/16-18251133,32418,328,8961081,5258350 0.00 €
04232-10-25011A3X3004232-25011A3X30steeljet black RAL 90055/16-18251133,32418,328,8961081,5308350 0.00 €
04232-10-25011A3X4004232-25011A3X40steeljet black RAL 90055/16-18251133,32418,328,8961081,5408350 0.00 €
04232-10-25011A3X5004232-25011A3X50steeljet black RAL 90055/16-18251133,32418,328,8961081,5508350 0.00 €
04232-10-25011A4X2504232-25011A4X25steeljet black RAL 90053/8-16251133,32418,328,8961081,5258350 0.00 €
04232-10-25011A4X3004232-25011A4X30steeljet black RAL 90053/8-16251133,32418,328,8961081,5308350 0.00 €
04232-10-25011A4X4004232-25011A4X40steeljet black RAL 90053/8-16251133,32418,328,8961081,5408350 0.00 €
04232-10-25011A4X5004232-25011A4X50steeljet black RAL 90053/8-16251133,32418,328,8961081,5508350 0.00 €
04232-10-75111ADX10-stainless steeljet black RAL 90056-3210,7613,811,5913,52227,51100,550 0.00 €
04232-10-75111ADX15-stainless steeljet black RAL 90056-3210,7613,811,5913,52227,51150,550 0.00 €
04232-10-75111ADX30-stainless steeljet black RAL 90056-3210,7613,811,5913,52227,51300,550 0.00 €
04232-10-85111ADX10-stainless steeljet black RAL 90056-3210,7614,411,5913,52833,51100,645 0.00 €
04232-10-85111ADX15-stainless steeljet black RAL 90056-3210,7614,411,5913,52833,51150,645 0.00 €
04232-10-85111ADX30-stainless steeljet black RAL 90056-3210,7614,411,5913,52833,51300,645 0.00 €
04232-10-95111ADX1004232-95111ADX10stainless steeljet black RAL 90056-3210,7614,411,5913,536,241,71101,590 0.00 €
04232-10-95111ADX1504232-95111ADX15stainless steeljet black RAL 90056-3210,7614,411,5913,536,241,71151,590 0.00 €
04232-10-95111ADX3004232-95111ADX30stainless steeljet black RAL 90056-3210,7614,411,5913,536,241,71301,590 0.00 €
04232-10-75111AEX10-stainless steeljet black RAL 90058-3210,7613,811,5913,52227,51100,550 0.00 €
04232-10-75111AEX15-stainless steeljet black RAL 90058-3210,7613,811,5913,52227,51150,550 0.00 €
04232-10-75111AEX30-stainless steeljet black RAL 90058-3210,7613,811,5913,52227,51300,550 0.00 €
04232-10-85111AEX10-stainless steeljet black RAL 90058-3210,7614,411,5913,52833,51100,645 0.00 €
04232-10-85111AEX15-stainless steeljet black RAL 90058-3210,7614,411,5913,52833,51150,645 0.00 €
04232-10-85111AEX30-stainless steeljet black RAL 90058-3210,7614,411,5913,52833,51300,645 0.00 €
04232-10-95111AEX1004232-95111AEX10stainless steeljet black RAL 90058-3210,7614,411,5913,536,241,71101,590 0.00 €
04232-10-95111AEX1504232-95111AEX15stainless steeljet black RAL 90058-3210,7614,411,5913,536,241,71151,590 0.00 €
04232-10-95111AEX3004232-95111AEX30stainless steeljet black RAL 90058-3210,7614,411,5913,536,241,71301,590 0.00 €
04232-10-05111AEX1504232-05111AEX15stainless steeljet black RAL 90058-3213,88181311,417,252,359,11152,5100 0.00 €
04232-10-05111AEX2004232-05111AEX20stainless steeljet black RAL 90058-3213,88181311,417,252,359,11202,5100 0.00 €
04232-10-05111AEX3004232-05111AEX30stainless steeljet black RAL 90058-3213,88181311,417,252,359,11302,5100 0.00 €
04232-10-05111A0X2004232-05111A0X20stainless steeljet black RAL 900510-2413,88181311,417,252,359,11202,5100 0.00 €
04232-10-05111A0X3004232-05111A0X30stainless steeljet black RAL 900510-2413,88181311,417,252,359,11302,5100 0.00 €
04232-10-05111A0X4004232-05111A0X40stainless steeljet black RAL 900510-2413,88181311,417,252,359,11402,5100 0.00 €
04232-10-05111A0X5004232-05111A0X50stainless steeljet black RAL 900510-2413,88181311,417,252,359,11502,5100 0.00 €
04232-10-05111A1X2004232-05111A1X20stainless steeljet black RAL 900510-3213,88181311,417,252,359,11202,5100 0.00 €
04232-10-05111A1X3004232-05111A1X30stainless steeljet black RAL 900510-3213,88181311,417,252,359,11302,5100 0.00 €
04232-10-05111A1X4004232-05111A1X40stainless steeljet black RAL 900510-3213,88181311,417,252,359,11402,5100 0.00 €
04232-10-05111A1X5004232-05111A1X50stainless steeljet black RAL 900510-3213,88181311,417,252,359,11502,5100 0.00 €
04232-10-15111A1X2004232-15111A1X20stainless steeljet black RAL 900510-3216921,51514,722,270,479,21,2204120 0.00 €
04232-10-15111A1X3004232-15111A1X30stainless steeljet black RAL 900510-3216921,51514,722,270,479,21,2304120 0.00 €
04232-10-15111A1X4004232-15111A1X40stainless steeljet black RAL 900510-3216921,51514,722,270,479,21,2404120 0.00 €
04232-10-15111A1X5004232-15111A1X50stainless steeljet black RAL 900510-3216921,51514,722,270,479,21,2504120 0.00 €
04232-10-15111A2X2004232-15111A2X20stainless steeljet black RAL 90051/4-2016921,51514,722,270,479,21,2204120 0.00 €
04232-10-15111A2X3004232-15111A2X30stainless steeljet black RAL 90051/4-2016921,51514,722,270,479,21,2304120 0.00 €
04232-10-15111A2X4004232-15111A2X40stainless steeljet black RAL 90051/4-2016921,51514,722,270,479,21,2404120 0.00 €
04232-10-15111A2X5004232-15111A2X50stainless steeljet black RAL 90051/4-2016921,51514,722,270,479,21,2504120 0.00 €
04232-10-25111A3X2504232-25111A3X25stainless steeljet black RAL 90055/16-18251133,32418,328,8961081,5258350 0.00 €
04232-10-25111A3X3004232-25111A3X30stainless steeljet black RAL 90055/16-18251133,32418,328,8961081,5308350 0.00 €
04232-10-25111A3X4004232-25111A3X40stainless steeljet black RAL 90055/16-18251133,32418,328,8961081,5408350 0.00 €
04232-10-25111A3X5004232-25111A3X50stainless steeljet black RAL 90055/16-18251133,32418,328,8961081,5508350 0.00 €
04232-10-25111A4X2504232-25111A4X25stainless steeljet black RAL 90053/8-16251133,32418,328,8961081,5258350 0.00 €
04232-10-25111A4X3004232-25111A4X30stainless steeljet black RAL 90053/8-16251133,32418,328,8961081,5308350 0.00 €
04232-10-25111A4X4004232-25111A4X40stainless steeljet black RAL 90053/8-16251133,32418,328,8961081,5408350 0.00 €
04232-10-25111A4X5004232-25111A4X50stainless steeljet black RAL 90053/8-16251133,32418,328,8961081,5508350 0.00 €
04232-10-75014ADX10-steeltraffic red RAL 30206-3210,7613,811,5913,52227,51100,550 0.00 €
04232-10-75014ADX15-steeltraffic red RAL 30206-3210,7613,811,5913,52227,51150,550 0.00 €
04232-10-75014ADX30-steeltraffic red RAL 30206-3210,7613,811,5913,52227,51300,550 0.00 €
04232-10-85014ADX10-steeltraffic red RAL 30206-3210,7614,411,5913,52833,51100,645 0.00 €
04232-10-85014ADX15-steeltraffic red RAL 30206-3210,7614,411,5913,52833,51150,645 0.00 €
04232-10-85014ADX30-steeltraffic red RAL 30206-3210,7614,411,5913,52833,51300,645 0.00 €
04232-10-95014ADX1004232-95014ADX10steeltraffic red RAL 30206-3210,7614,411,5913,536,241,71101,590 0.00 €
04232-10-95014ADX1504232-95014ADX15steeltraffic red RAL 30206-3210,7614,411,5913,536,241,71151,590 0.00 €
04232-10-95014ADX3004232-95014ADX30steeltraffic red RAL 30206-3210,7614,411,5913,536,241,71301,590 0.00 €
04232-10-75014AEX10-steeltraffic red RAL 30208-3210,7613,811,5913,52227,51100,550 0.00 €
04232-10-75014AEX15-steeltraffic red RAL 30208-3210,7613,811,5913,52227,51150,550 0.00 €
04232-10-75014AEX30-steeltraffic red RAL 30208-3210,7613,811,5913,52227,51300,550 0.00 €
04232-10-85014AEX10-steeltraffic red RAL 30208-3210,7614,411,5913,52833,51100,645 0.00 €
04232-10-85014AEX15-steeltraffic red RAL 30208-3210,7614,411,5913,52833,51150,645 0.00 €
04232-10-85014AEX30-steeltraffic red RAL 30208-3210,7614,411,5913,52833,51300,645 0.00 €
04232-10-95014AEX1004232-95014AEX10steeltraffic red RAL 30208-3210,7614,411,5913,536,241,71101,590 0.00 €
04232-10-95014AEX1504232-95014AEX15steeltraffic red RAL 30208-3210,7614,411,5913,536,241,71151,590 0.00 €
04232-10-95014AEX3004232-95014AEX30steeltraffic red RAL 30208-3210,7614,411,5913,536,241,71301,590 0.00 €
04232-10-05014AEX1504232-05014AEX15steeltraffic red RAL 30208-3213,88181311,417,252,359,11152,5100 0.00 €
04232-10-05014AEX2004232-05014AEX20steeltraffic red RAL 30208-3213,88181311,417,252,359,11202,5100 0.00 €
04232-10-05014AEX3004232-05014AEX30steeltraffic red RAL 30208-3213,88181311,417,252,359,11302,5100 0.00 €
04232-10-05014A0X2004232-05014A0X20steeltraffic red RAL 302010-2413,88181311,417,252,359,11202,5100 0.00 €
04232-10-05014A0X3004232-05014A0X30steeltraffic red RAL 302010-2413,88181311,417,252,359,11302,5100 0.00 €
04232-10-05014A0X4004232-05014A0X40steeltraffic red RAL 302010-2413,88181311,417,252,359,11402,5100 0.00 €
04232-10-05014A0X5004232-05014A0X50steeltraffic red RAL 302010-2413,88181311,417,252,359,11502,5100 0.00 €
04232-10-05014A1X2004232-05014A1X20steeltraffic red RAL 302010-3213,88181311,417,252,359,11202,5100 0.00 €
04232-10-05014A1X3004232-05014A1X30steeltraffic red RAL 302010-3213,88181311,417,252,359,11302,5100 0.00 €
04232-10-05014A1X4004232-05014A1X40steeltraffic red RAL 302010-3213,88181311,417,252,359,11402,5100 0.00 €
04232-10-05014A1X5004232-05014A1X50steeltraffic red RAL 302010-3213,88181311,417,252,359,11502,5100 0.00 €
04232-10-15014A1X2004232-15014A1X20steeltraffic red RAL 302010-3216921,51514,722,270,479,21,2204120 0.00 €
04232-10-15014A1X3004232-15014A1X30steeltraffic red RAL 302010-3216921,51514,722,270,479,21,2304120 0.00 €
04232-10-15014A1X4004232-15014A1X40steeltraffic red RAL 302010-3216921,51514,722,270,479,21,2404120 0.00 €
04232-10-15014A1X5004232-15014A1X50steeltraffic red RAL 302010-3216921,51514,722,270,479,21,2504120 0.00 €
04232-10-15014A2X2004232-15014A2X20steeltraffic red RAL 30201/4-2016921,51514,722,270,479,21,2204120 0.00 €
04232-10-15014A2X3004232-15014A2X30steeltraffic red RAL 30201/4-2016921,51514,722,270,479,21,2304120 0.00 €
04232-10-15014A2X4004232-15014A2X40steeltraffic red RAL 30201/4-2016921,51514,722,270,479,21,2404120 0.00 €
04232-10-15014A2X5004232-15014A2X50steeltraffic red RAL 30201/4-2016921,51514,722,270,479,21,2504120 0.00 €
04232-10-25014A3X2504232-25014A3X25steeltraffic red RAL 30205/16-18251133,32418,328,8961081,5258350 0.00 €
04232-10-25014A3X3004232-25014A3X30steeltraffic red RAL 30205/16-18251133,32418,328,8961081,5308350 0.00 €
04232-10-25014A3X4004232-25014A3X40steeltraffic red RAL 30205/16-18251133,32418,328,8961081,5408350 0.00 €
04232-10-25014A3X5004232-25014A3X50steeltraffic red RAL 30205/16-18251133,32418,328,8961081,5508350 0.00 €
04232-10-25014A4X2504232-25014A4X25steeltraffic red RAL 30203/8-16251133,32418,328,8961081,5258350 0.00 €
04232-10-25014A4X3004232-25014A4X30steeltraffic red RAL 30203/8-16251133,32418,328,8961081,5308350 0.00 €
04232-10-25014A4X4004232-25014A4X40steeltraffic red RAL 30203/8-16251133,32418,328,8961081,5408350 0.00 €
04232-10-25014A4X5004232-25014A4X50steeltraffic red RAL 30203/8-16251133,32418,328,8961081,5508350 0.00 €
04232-10-75114ADX10-stainless steeltraffic red RAL 30206-3210,7613,811,5913,52227,51100,550 0.00 €
04232-10-75114ADX15-stainless steeltraffic red RAL 30206-3210,7613,811,5913,52227,51150,550 0.00 €
04232-10-75114ADX30-stainless steeltraffic red RAL 30206-3210,7613,811,5913,52227,51300,550 0.00 €
04232-10-85114ADX10-stainless steeltraffic red RAL 30206-3210,7614,411,5913,52833,51100,645 0.00 €
04232-10-85114ADX15-stainless steeltraffic red RAL 30206-3210,7614,411,5913,52833,51150,645 0.00 €
04232-10-85114ADX30-stainless steeltraffic red RAL 30206-3210,7614,411,5913,52833,51300,645 0.00 €
04232-10-95114ADX1004232-95114ADX10stainless steeltraffic red RAL 30206-3210,7614,411,5913,536,241,71101,590 0.00 €
04232-10-95114ADX1504232-95114ADX15stainless steeltraffic red RAL 30206-3210,7614,411,5913,536,241,71151,590 0.00 €
04232-10-95114ADX3004232-95114ADX30stainless steeltraffic red RAL 30206-3210,7614,411,5913,536,241,71301,590 0.00 €
04232-10-75114AEX15-stainless steeltraffic red RAL 30208-3210,7613,811,5913,52227,51150,550 0.00 €
04232-10-75114AEX10-stainless steeltraffic red RAL 30208-3210,7613,811,5913,52227,51100,550 0.00 €
04232-10-75114AEX30-stainless steeltraffic red RAL 30208-3210,7613,811,5913,52227,51300,550 0.00 €
04232-10-85114AEX10-stainless steeltraffic red RAL 30208-3210,7614,411,5913,52833,51100,645 0.00 €
04232-10-85114AEX15-stainless steeltraffic red RAL 30208-3210,7614,411,5913,52833,51150,645 0.00 €
04232-10-85114AEX30-stainless steeltraffic red RAL 30208-3210,7614,411,5913,52833,51300,645 0.00 €
04232-10-95114AEX1004232-95114AEX10stainless steeltraffic red RAL 30208-3210,7614,411,5913,536,241,71101,590 0.00 €
04232-10-95114AEX1504232-95114AEX15stainless steeltraffic red RAL 30208-3210,7614,411,5913,536,241,71151,590 0.00 €
04232-10-95114AEX3004232-95114AEX30stainless steeltraffic red RAL 30208-3210,7614,411,5913,536,241,71301,590 0.00 €
04232-10-05114AEX1504232-05114AEX15stainless steeltraffic red RAL 30208-3213,88181311,417,252,359,11152,5100 0.00 €
04232-10-05114AEX2004232-05114AEX20stainless steeltraffic red RAL 30208-3213,88181311,417,252,359,11202,5100 0.00 €
04232-10-05114AEX3004232-05114AEX30stainless steeltraffic red RAL 30208-3213,88181311,417,252,359,11302,5100 0.00 €
04232-10-05114A0X2004232-05114A0X20stainless steeltraffic red RAL 302010-2413,88181311,417,252,359,11202,5100 0.00 €
04232-10-05114A0X3004232-05114A0X30stainless steeltraffic red RAL 302010-2413,88181311,417,252,359,11302,5100 0.00 €
04232-10-05114A0X4004232-05114A0X40stainless steeltraffic red RAL 302010-2413,88181311,417,252,359,11402,5100 0.00 €
04232-10-05114A0X5004232-05114A0X50stainless steeltraffic red RAL 302010-2413,88181311,417,252,359,11502,5100 0.00 €
04232-10-05114A1X2004232-05114A1X20stainless steeltraffic red RAL 302010-3213,88181311,417,252,359,11202,5100 0.00 €
04232-10-05114A1X3004232-05114A1X30stainless steeltraffic red RAL 302010-3213,88181311,417,252,359,11302,5100 0.00 €
04232-10-05114A1X4004232-05114A1X40stainless steeltraffic red RAL 302010-3213,88181311,417,252,359,11402,5100 0.00 €
04232-10-05114A1X5004232-05114A1X50stainless steeltraffic red RAL 302010-3213,88181311,417,252,359,11502,5100 0.00 €
04232-10-15114A1X2004232-15114A1X20stainless steeltraffic red RAL 302010-3216921,51514,722,270,479,21,2204120 0.00 €
04232-10-15114A1X3004232-15114A1X30stainless steeltraffic red RAL 302010-3216921,51514,722,270,479,21,2304120 0.00 €
04232-10-15114A1X4004232-15114A1X40stainless steeltraffic red RAL 302010-3216921,51514,722,270,479,21,2404120 0.00 €
04232-10-15114A1X5004232-15114A1X50stainless steeltraffic red RAL 302010-3216921,51514,722,270,479,21,2504120 0.00 €
04232-10-15114A2X2004232-15114A2X20stainless steeltraffic red RAL 30201/4-2016921,51514,722,270,479,21,2204120 0.00 €
04232-10-15114A2X3004232-15114A2X30stainless steeltraffic red RAL 30201/4-2016921,51514,722,270,479,21,2304120 0.00 €
04232-10-15114A2X4004232-15114A2X40stainless steeltraffic red RAL 30201/4-2016921,51514,722,270,479,21,2404120 0.00 €
04232-10-15114A2X5004232-15114A2X50stainless steeltraffic red RAL 30201/4-2016921,51514,722,270,479,21,2504120 0.00 €
04232-10-25114A3X2504232-25114A3X25stainless steeltraffic red RAL 30205/16-18251133,32418,328,8961081,5258350 0.00 €
04232-10-25114A3X3004232-25114A3X30stainless steeltraffic red RAL 30205/16-18251133,32418,328,8961081,5308350 0.00 €
04232-10-25114A3X4004232-25114A3X40stainless steeltraffic red RAL 30205/16-18251133,32418,328,8961081,5408350 0.00 €
04232-10-25114A3X5004232-25114A3X50stainless steeltraffic red RAL 30205/16-18251133,32418,328,8961081,5508350 0.00 €
04232-10-25114A4X2504232-25114A4X25stainless steeltraffic red RAL 30203/8-16251133,32418,328,8961081,5258350 0.00 €
04232-10-25114A4X3004232-25114A4X30stainless steeltraffic red RAL 30203/8-16251133,32418,328,8961081,5308350 0.00 €
04232-10-25114A4X4004232-25114A4X40stainless steeltraffic red RAL 30203/8-16251133,32418,328,8961081,5408350 0.00 €
04232-10-25114A4X5004232-25114A4X50stainless steeltraffic red RAL 30203/8-16251133,32418,328,8961081,5508350 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83