|
|
|
24011-05Shaft collars for DIN ISO 14 splined hubs |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel C45 or gunmetal RG7.Version:Bright.Note:Slotted shaft collars for DIN 14 splined hubs and splined shafts. For positioning and securing components in the axial alignment on the splined shaft. The shaft collars can be used as an intermediate stop or end stop to limit the movement of components. They provide a full-surface clamping force and do not damage the shaft surface. This design has through-holes that enable easy and secure attachment to a splined hub with flange.
With additional nut. This is used to adjust the inside diameter and as a lock nut. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Main material | No. of slots | C (DIN 912) | D | D2 | D3 | D4 | D5 | L | L1 | Profile | T | CAD | Acc. | Price | Order |
|---|
| 24011-05-11141 | steel | 6 | M4x20 | 11 | 20 | 28 | 4,5 | 42 | 12 | 2 | KN11x14 | 4,6 |  | | 0.00 € | | | 24011-05-11142 | gunmetal | 6 | M4x20 | 11 | 20 | 28 | 4,5 | 42 | 12 | 2 | KN11x14 | 4,6 |  | | 0.00 € | | | 24011-05-13161 | steel | 6 | M4x20 | 13 | 22 | 36 | 4,5 | 50 | 12 | 2 | KN13x16 | 4,6 |  | | 0.00 € | | | 24011-05-13162 | gunmetal | 6 | M4x20 | 13 | 22 | 36 | 4,5 | 50 | 12 | 2 | KN13x16 | 4,6 |  | | 0.00 € | | | 24011-05-16201 | steel | 6 | M5x22 | 16 | 25 | 38 | 5,5 | 52 | 14 | 2 | KN16x20 | 5,7 |  | | 0.00 € | | | 24011-05-16202 | gunmetal | 6 | M5x22 | 16 | 25 | 38 | 5,5 | 52 | 14 | 2 | KN16x20 | 5,7 |  | | 0.00 € | | | 24011-05-18221 | steel | 6 | M5x22 | 18 | 30 | 40 | 5,5 | 54 | 14 | 3 | KN18x22 | 5,7 |  | | 0.00 € | | | 24011-05-18222 | gunmetal | 6 | M5x22 | 18 | 30 | 40 | 5,5 | 54 | 14 | 3 | KN18x22 | 5,7 |  | | 0.00 € | | | 24011-05-21251 | steel | 6 | M5x22 | 21 | 35 | 48 | 6,6 | 62 | 14 | 3 | KN21x25 | 6,8 |  | | 0.00 € | | | 24011-05-21252 | gunmetal | 6 | M5x22 | 21 | 35 | 48 | 6,6 | 62 | 14 | 3 | KN21x25 | 6,8 |  | | 0.00 € | | | 24011-05-23281 | steel | 6 | M6x25 | 23 | 36 | 50 | 6,6 | 64 | 15 | 3 | KN23x28 | 6,8 |  | | 0.00 € | | | 24011-05-23282 | gunmetal | 6 | M6x25 | 23 | 36 | 50 | 6,6 | 64 | 15 | 3 | KN23x28 | 6,8 |  | | 0.00 € | | | 24011-05-26321 | steel | 6 | M6x25 | 26 | 40 | 56 | 6,6 | 70 | 15 | 3 | KN26x32 | 6,8 |  | | 0.00 € | | | 24011-05-26322 | gunmetal | 6 | M6x25 | 26 | 40 | 56 | 6,6 | 70 | 15 | 3 | KN26x32 | 6,8 |  | | 0.00 € | | | 24011-05-32381 | steel | 8 | M8x30 | 32 | 50 | 65 | 9 | 82 | 18 | 3 | KN32x38 | 9 |  | | 0.00 € | | | 24011-05-32382 | gunmetal | 8 | M8x30 | 32 | 50 | 65 | 9 | 82 | 18 | 3 | KN32x38 | 9 |  | | 0.00 € | | | 24011-05-36421 | steel | 8 | M8x30 | 36 | 52 | 70 | 9 | 90 | 18 | 3 | KN36x42 | 9 |  | | 0.00 € | | | 24011-05-36422 | gunmetal | 8 | M8x30 | 36 | 52 | 70 | 9 | 90 | 18 | 3 | KN36x42 | 9 |  | | 0.00 € | | | 24011-05-42481 | steel | 8 | M8x30 | 42 | 60 | 75 | 11 | 95 | 22 | 3 | KN42x48 | 11 |  | | 0.00 € | | | 24011-05-42482 | gunmetal | 8 | M8x30 | 42 | 60 | 75 | 11 | 95 | 22 | 3 | KN42x48 | 11 |  | | 0.00 € | | | 24011-05-46541 | steel | 8 | M8x30 | 46 | 65 | 80 | 11 | 100 | 24 | 3 | KN46x54 | 11 |  | | 0.00 € | | | 24011-05-46542 | gunmetal | 8 | M8x30 | 46 | 65 | 80 | 11 | 100 | 24 | 3 | KN46x54 | 11 |  | | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|