norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:These pedestal bearings made of extruded aluminum profile have six mounting holes and meet all the requirements placed on a housing.Material:Aluminium.Note:All linear ball bearings with standard installation heights can be combined with the pedestal bearings.Accessory:Linear plain bearing 21495-01.
Linear ball bearing with plastic cage 21500.
Linear ball bearing with steel cage 21505.
Stainless steel linear ball bearing 21505-01.
Linear ball bearing, self-aligning 21510.
Linear ball bearing, self-aligning, high load rating 21515.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 24071 Pedestal bearing, aluminum 167 kB

Drawings (total overview)

Pedestal bearing, aluminum

Pedestal bearing, aluminum, style A

More information

Drawings

Pedestal bearing, aluminum, style A

Item selection/filter

Order No.Version 1FormB

B1DD1D2D3E1E2E3E4HH1H2LL1L2CADAcc.PriceOrder
24071-012ClosedA523012224,35,336422311,535186322032 0.00 €

aluminum pedestal bearing, style B

More information

Drawings

aluminum pedestal bearing, style B

Item selection/filter

Order No.Version 1FormB

B1DD1D2D3E1E2E3E4HH1H2LL1L2CADAcc.PriceOrder
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83