norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Body soft PVC.Version:Body black.Note:Hardness Shore 92A.
UV-resistant.

ØD = Tube outside diameter onto which the the respective cap fits.
Application:The caps serve as protection against sharp edges on pipes.Temperature range:Cold tolerant down to approx. -15 °C under load.Assembly:Slight heating to ca. 40 °C simplifies the installation, the adhesion is increased and larger pipe tolerances can be compensated for.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 29056-05 Protective caps, plastic for round tubes 132 kB

Drawings

Protective caps, plastic for round tubes

Item selection/filter

Order No.D

LCADAcc.PriceOrder
29056-05-065,8-6,210 0.00 €
29056-05-087,9-8,511 0.00 €
29056-05-109,8-10,213 0.00 €
29056-05-1211,8-12,815 0.00 €
29056-05-1615,5-16,522,5 0.00 €
29056-05-1817,8-18,821 0.00 €
29056-05-1918,8-19,422 0.00 €
29056-05-2019,4-20,821,5 0.00 €
29056-05-2221,8-2322 0.00 €
29056-05-2524,5-2624 0.00 €
29056-05-2726,5-2826 0.00 €
29056-05-2827,5-2925 0.00 €
29056-05-3029,5-31,526 0.00 €
29056-05-3231,5-33,526 0.00 €
29056-05-3433-35,526 0.00 €
29056-05-3837-3927 0.00 €
29056-05-4039-4126 0.00 €
29056-05-4241-4326 0.00 €
29056-05-4342-44,526 0.00 €
29056-05-4544-4626 0.00 €
29056-05-4847-49,527 0.00 €
29056-05-5048,5-5127 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83