norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel 1.0037.
Aluminium EN AW-6060.
Version:Steel electro zinc-plated.
Aluminium clear anodised.
Note:The production tolerances for square tubes are adapted to the tube clamping system.

* Solid materials.
On request:- stainless steel tubes
- customer specific lengths
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 29050_V Square tubes 126 kB

Drawings

Square tubes

Item selection/filter

Order No.Main
material
DescriptionD1D2LCADAcc.PriceOrder
29050-4120X500steel20 x 20 x 120 ±0,318500 0.00 €
29050-4120X1000steel20 x 20 x 120 ±0,3181000 0.00 €
29050-4120X2000steel20 x 20 x 120 ±0,3182000 0.00 €
29050-4125X500steel25 x 25 x 1,525 ±0,3225000.00 €
29050-4125X1000steel25 x 25 x 1,525 ±0,32210000.00 €
29050-4125X2000steel25 x 25 x 1,525 ±0,32220000.00 €
29050-4130X500steel30 x 30 x 230 ±0,326500 0.00 €
29050-4130X1000steel30 x 30 x 230 ±0,3261000 0.00 €
29050-4130X2000steel30 x 30 x 230 ±0,3262000 0.00 €
29050-4140X500steel40 x 40 x 340 ±0,434500 0.00 €
29050-4140X1000steel40 x 40 x 340 ±0,4341000 0.00 €
29050-4140X2000steel40 x 40 x 340 ±0,4342000 0.00 €
29050-4210X500aluminium10 x 1010*-500 0.00 €
29050-4210X1000aluminium10 x 1010*-1000 0.00 €
29050-4210X2000aluminium10 x 1010*-2000 0.00 €
29050-4220X500aluminium20 x 20 x 1,520 ±0,217500 0.00 €
29050-4220X1000aluminium20 x 20 x 1,520 ±0,2171000 0.00 €
29050-4220X2000aluminium20 x 20 x 1,520 ±0,2172000 0.00 €
29050-4230X500aluminium30 x 30 x 230 ±0,226500 0.00 €
29050-4230X1000aluminium30 x 30 x 230 ±0,2261000 0.00 €
29050-4230X2000aluminium30 x 30 x 230 ±0,2262000 0.00 €
29050-4240X500aluminium40 x 40 x 440 ±0,332500 0.00 €
29050-4240X1000aluminium40 x 40 x 440 ±0,3321000 0.00 €
29050-4240X2000aluminium40 x 40 x 440 ±0,3322000 0.00 €

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83