norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Klemmverbinder Thermoplast.
Flansch Aluminium.
Version:Clamp connector black.
Flange bright.
Note:Vibration-resistant, lockable monitor bracket with angle adjustment in 15° increments. Two universal mounting plates with a swivel range of 60°.
For dynamic loads of up to 3 kg and static loads of up to 10 kg.
Universal mounting holes enable easy mounting on panel elements.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 29180 Double ball swivelling 272 kB

Drawings

Double ball swivelling

Item selection/filter

Order No.ImageVersion 1CADAcc.PriceOrder
29180-3007Double ball swivelling 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83