norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Monitor bracket, aluminium, height adjustable
4 or 5 axis, Form A, 4 axis
29180-05_A

Monitor bracket, aluminium, height adjustable 4 or 5 axis, Form...

go back

Item description/product images

DescriptionMaterial:Mounting plate steel/plastic.
Monitor bracket aluminium.
Bearing washers and sleeves plastic.
Mounting flange aluminium.
Mounting adapter aluminium.
Screws steel.
Version:Mounting plate painted.
Monitor bracket painted.
Mounting flange painted.
Mounting adapter painted.
Screws electro zinc-plated.
Note:Screens weighing up to 20 kg can be attached to the monitor brackets and removed again as required without any effort. Furthermore, the height and the viewing angle of the monitor bracket arm can be adjusted. The mounted monitor can be rotated through 90°. The mounting plates of the monitor brackets are compatible with the VESA 75/100 standard.Application:With the help of the hex key, the force that has to be applied to adjust the various axis can increased or decreased.Supplied with4 axis monitor bracket:
1x VESA mounting plate including 4x M4x12 Phillips head screws.
1x 4 axis monitor bracket including covered cable guide.
1x DIN 6912 M8x25 assembly screw.
1x mounting adapter.
2x DIN 6912 M8x16 assembly screws.
1x 3mm hex key.
1x 4mm hex key.

5 axis monitor bracket:
1x VESA mounting plate including 4x M4x12 Phillips head screws.
1x 5 axis monitor bracket including covered cable guide.
1x DIN 6912 M8x25 assembly screw.
1x mounting adapter.

2x DIN 6912 M8x16 assembly screws.
1x 3mm hex key.
1x 4mm hex key.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 29180-05_A Monitor bracket, aluminium, height adjustable 4 or 5 axis, Form A, 4 axis 160 kB

Drawings

Monitor bracket, aluminium, height adjustable
4 or 5 axis, Form A, 4 axis

Item selection/filter

Order No.FormForm definitionB

B1B2B3DD1D2HH1H2H3LL1Permissible
load
kg
CADAcc.PriceOrder
29180-05-4360A4 axis7510094705,313,8923611440434363612-10 0.00 €
29180-05-43601A4 axis7510094705,313,8923611440434363618-20 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83