norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
lateral guides, plastic, flat 
with conical holding profile
29305-02

lateral guides, plastic, flat with conical holding profile

go back

Item description/product images

DescriptionMaterial:Guide PE-UHMW.
Sheet metal parts stainless steel.
Version:Guide white
Sheet metal bright.
Note:The conical holding profile enables the lateral guides to be quickly and easily secured in the clamps 29301, 29302, 29303 and 29304.

These lateral guides are used to guide items on conveyor lines. The material used enables the guides to withstand heavy loads, exhibit low friction and reduce wear on the items being transported.

Through targeted product guidance on the conveyor system, the items are maintained on the conveyor belt during transportation.
On request:Other colours, sizes and contact faces.Accessory:Single clamp 29301.
Single terminal 29302.
Double clamp 29303.
Double clamp 29304.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 29305-02 lateral guides, plastic, flat with conical holding profile 208 kB
 Technical note Components for conveyor systems and support elements 656 kB

Drawings

lateral guides, plastic, flat 
with conical holding profile

Item selection/filter

Order No.B

B1B2HH1LCADAcc.PriceOrder
29305-02-123000171,511,512173000 0.00 €
29305-02-20300020,51,511,520173000 0.00 €
29305-02-25300020,51,511,525173000 0.00 €
29305-02-403000211,511,540173000 0.00 €
29305-02-602000211,511,560172000 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83