norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Thermoplastic.Version:black.Note:The double clamp is used together with round lateral guides. With this type, it is possible to mount two lateral guides one over the other. This enables higher products to be transported safely on the conveyor belt.

Through targeted product guidance on the conveyor system, the items are maintained on the conveyor belt during transportation.
Accessory:Pin 29303-10.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 29303-02 Double clamps, plastic for round lateral guides 308 kB
 Technical note Components for conveyor systems and support elements 656 kB

Drawings

Double clamps, plastic 
for round lateral guides

Item selection/filter

Order No.B

B1DD1HLL1SWCADAcc.PriceOrder
29303-02-68551225,519,5111290554417 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83