norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Holder and palm grip thermoplastic.
Eye bolt stainless steel.
Bush brass.
Version:Holder and palm grip black.
Eye bolt bright.
Bush nickel-plated.
Note:Lateral guide holders are the basis for the adjustable lateral guides. They are screwed to the side of the conveyor system. The lateral guide holder can be used to clamp suitable pins (connected with a clamp for lateral guides) using the palm grip. The distance between the clamp/guide and holder can be easily and variably adjusted.

Through targeted product guidance on the conveyor system, the items are maintained on the conveyor belt during transportation.
On request:Matching spacers.
Without stop edge.
Lateral guide holder stainless steel.
Accessory:Pin 29301-10.
Pin 29302-10.
Pin 29303-10.
Double clamp 29304.
Double clamp 29304-02.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 29300 Lateral guide holder, plastic, with palm grip 450 kB
 Technical note Components for conveyor systems and support elements 656 kB

Drawings

Lateral guide holder, plastic, with palm grip

Item selection/filter

Order No.B

B1B2DD1HH1H2H3H4H5H6H7LL1L2L3L4L5TF
max. kN
CADAcc.PriceOrder
29300-11299383512,548199766014,545761545582730543,562,592 0.00 €
29300-11699383516,548199766014,545761545582730543,562,593 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83