|
|
28004_BOil level sight glasses, Form B, with reflector |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Housing in thermoplastic polyamide. Plastic reflector.Version:Housing, transparent, high mechanical stability, non-ageing, temperature resistant with oil up to 90 °C, resistant to solvents but not to alcohol or frost. Flat seal, asbestos-free. Reflector white.On request:Rubber gasket (NBR).Drawing reference:1) flat seal 2) check mark 3) reflector DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | D | D1 | D2 | L | L1 | SW | Tightening torque max. Nm | CAD | Acc. | Price | Order |
---|
28004-222038 | B | 22 | G3/8 | 12 | 6,5 | 12 | 18 | 7 |  | | 0.00 € | | 28004-228012 | B | 28 | G1/2 | 16 | 8 | 12 | 24 | 15 |  | | 0.00 € | | 28004-235034 | B | 36 | G3/4 | 21 | 8,5 | 13,5 | 30 | 20 |  | | 0.00 € | | 28004-243100 | B | 42 | G1 | 30 | 9 | 16 | 36 | 25 |  | | 0.00 € | | 28004-251114 | B | 51 | G1 1/4 | 32 | 10 | 17 | 42 | - |  | | 0.00 € | | 28004-258112 | B | 58 | G1 1/2 | 39 | 10 | 21 | 50 | - |  | | 0.00 € | | 28004-274200 | B | 74 | G2 | 48 | 12 | 20 | 64 | - |  | | 0.00 € | | 28004-2221615 | B | 22 | M16X1,5 | 12 | 6,5 | 12,5 | 18 | 7 |  | | 0.00 € | | 28004-2251815 | B | 25,5 | M18X1,5 | 14 | 6 | 12,5 | 21 | 10 |  | | 0.00 € | | 28004-2282015 | B | 28 | M20X1,5 | 16 | 7,5 | 12 | 24 | 15 |  | | 0.00 € | | 28004-2282215 | B | 28 | M22X1,5 | 16 | 7,5 | 12,5 | 24 | 15 |  | | 0.00 € | | 28004-2362615 | B | 36 | M26X1,5 | 21 | 8,5 | 13,5 | 30 | 20 |  | | 0.00 € | | 28004-2362715 | B | 36 | M27X1,5 | 21 | 8,5 | 13,5 | 30 | 20 |  | | 0.00 € | | 28004-2514015 | B | 51 | M40X1,5 | 32 | 10 | 17 | 42 | - |  | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|