norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Foot plate and threaded spindle steel or stainless steel.
Rubber support (NBR) 80 Shore.
Version:Foot plate and threaded spindle electro zinc-plated steel.
Foot plate polished stainless steel.
Threaded spindle bright stainless steel.
Rubber support, vulcanised, black.

Note:Levelling feet steel or stainless steel with pivoting threaded spindle and rubber base. The solid rubber base is permanently vulcanised to the sheet metal plate. The rubber base has an excellent surface grip. It is sound damping and impedes transmission of vibrations and impacts to the floor.

The load values specified in the table are based on a test series, in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.

For stainless steel feet from spindle size M16, the wrench sizes apply across two flats.

Supplied with matching nut.
On request:

Threaded spindle stainless steel 1.4401.

DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27790_D Levelling feet steel or stainless steel Form D 157 kB

Drawings

Levelling feet steel or stainless steel Form D

Item selection/filter

Order No.FormMain
material
DD1LAHH1H2SWSW1Load rating
max. kN
(static load only)
CADAcc.PriceOrder
27790-4106010X50Dsteel60M1050452282321457 0.00 €
27790-4106012X50Dsteel60M1250452282321467 0.00 €
27790-4106012X100Dsteel60M121004522132321467 0.00 €
27790-4106016X75Dsteel60M16754522108331687 0.00 €
27790-4106016X100Dsteel60M161004522133331687 0.00 €
27790-4106016X150Dsteel60M161504522183331687 0.00 €
27790-4106016X200Dsteel60M162004522233331687 0.00 €
27790-4206010X50Dstainless steel60M1050452282321457 0.00 €
27790-4206012X50Dstainless steel60M1250452282321467 0.00 €
27790-4206012X100Dstainless steel60M121004522132321467 0.00 €
27790-4206016X75Dstainless steel60M16754522108331387 0.00 €
27790-4206016X100Dstainless steel60M161004522133331387 0.00 €
27790-4206016X150Dstainless steel60M161504522183331387 0.00 €
27790-4206016X200Dstainless steel60M162004522233331387 0.00 €