norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Foot plate and threaded spindle steel or stainless steel.
Rubber support (NBR) 80 Shore.
Version:Foot plate and threaded spindle electro zinc-plated steel.
Foot plate polished stainless steel.
Threaded spindle bright stainless steel.
Rubber support, vulcanised, black.

Note:Levelling feet steel or stainless steel with pivoting threaded spindle and rubber base. The solid rubber base is permanently vulcanised to the sheet metal plate. The rubber base has an excellent surface grip. It is sound damping and impedes transmission of vibrations and impacts to the floor.

The load values specified in the table are based on a test series, in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.

For stainless steel feet from spindle size M16, the wrench sizes apply across two flats.

Supplied with matching nut.
On request:

Threaded spindle stainless steel 1.4401.

DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27790_B Levelling feet steel or stainless steel Form B 156 kB

Drawings

Levelling feet steel or stainless steel Form B

Item selection/filter

Order No.FormMain
material
DD1LAHH1H2SWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
27790-2106010X50Bsteel60M105045228232147 0.00 €
27790-2106010X100Bsteel60M10100452213232147 0.00 €
27790-2106012X50Bsteel60M125045228232147 0.00 €
27790-2106012X100Bsteel60M12100452213232147 0.00 €
27790-2106012X150Bsteel60M12150452218232147 0.00 €
27790-2106014X50Bsteel60M145045228232147 0.00 €
27790-2106014X100Bsteel60M14100452213232147 0.00 €
27790-2106014X150Bsteel60M14150452218232147 0.00 €
27790-2106016X75Bsteel60M1675452210732167 0.00 €
27790-2106016X100Bsteel60M16100452213232167 0.00 €
27790-2106016X150Bsteel60M16150452218232167 0.00 €
27790-2106016X200Bsteel60M16200452223232167 0.00 €
27790-2106020X75Bsteel60M2075452210833207 0.00 €
27790-2106020X100Bsteel60M20100452213333207 0.00 €
27790-2106020X150Bsteel60M20150452218333207 0.00 €
27790-2106020X200Bsteel60M20200452223333207 0.00 €
27790-2106020X250Bsteel60M20250452228333207 0.00 €
27790-2108010X50Bsteel80M1050542585351410 0.00 €
27790-2108010X100Bsteel80M101005425135351410 0.00 €
27790-2108012X50Bsteel80M1250542585351410 0.00 €
27790-2108012X100Bsteel80M121005425135351410 0.00 €
27790-2108012X150Bsteel80M121505425185351410 0.00 €
27790-2108014X50Bsteel80M1450542585351410 0.00 €
27790-2108014X100Bsteel80M141005425135351410 0.00 €
27790-2108014X150Bsteel80M141505425185351410 0.00 €
27790-2108016X75Bsteel80M16755425110351610 0.00 €
27790-2108016X100Bsteel80M161005425135351610 0.00 €
27790-2108016X150Bsteel80M161505425185351610 0.00 €
27790-2108016X200Bsteel80M162005425111351610 0.00 €
27790-2108020X75Bsteel80M20755425111362010 0.00 €
27790-2108020X100Bsteel80M201005425136362010 0.00 €
27790-2108020X150Bsteel80M201505425186362010 0.00 €
27790-2108020X200Bsteel80M202005425236362010 0.00 €
27790-2108024X75Bsteel80M24755425111362410 0.00 €
27790-2108024X100Bsteel80M241005425136362410 0.00 €
27790-2108024X150Bsteel80M241505425186362410 0.00 €
27790-2108024X200Bsteel80M242005425236362410 0.00 €
27790-2110016X75Bsteel100M16756928112,537,51615 0.00 €
27790-2110016X100Bsteel100M161006928137,537,51615 0.00 €
27790-2110016X150Bsteel100M161506928187,537,51615 0.00 €
27790-2110016X200Bsteel100M162006928237,537,51615 0.00 €
27790-2110020X75Bsteel100M20756928113,538,52015 0.00 €
27790-2110020X100Bsteel100M201006928138,538,52015 0.00 €
27790-2110020X150Bsteel100M201506928188,538,52015 0.00 €
27790-2110020X200Bsteel100M202006928238,538,52015 0.00 €
27790-2110020X250Bsteel100M202506928288,538,52015 0.00 €
27790-2110024X100Bsteel100M241006928138,538,52415 0.00 €
27790-2110024X150Bsteel100M241506928188,538,52415 0.00 €
27790-2110024X200Bsteel100M242006928238,538,52415 0.00 €
27790-2110024X250Bsteel100M242506928288,538,52415 0.00 €
27790-2206010X50Bstainless steel60M105045228232147 0.00 €
27790-2206010X75Bstainless steel60M1075452210732147 0.00 €
27790-2206010X100Bstainless steel60M10100452213232147 0.00 €
27790-2206010X125Bstainless steel60M10125452215732147 0.00 €
27790-2206012X50Bstainless steel60M125045228232147 0.00 €
27790-2206012X75Bstainless steel60M1275452210732147 0.00 €
27790-2206012X100Bstainless steel60M12100452213232147 0.00 €
27790-2206012X125Bstainless steel60M12125452215732147 0.00 €
27790-2206012X150Bstainless steel60M12150452218232147 0.00 €
27790-2206014X75Bstainless steel60M1475452210732147 0.00 €
27790-2206014X100Bstainless steel60M14100452213232147 0.00 €
27790-2206014X125Bstainless steel60M14125452215732147 0.00 €
27790-2206014X150Bstainless steel60M14150452218232147 0.00 €
27790-2206014X175Bstainless steel60M14175452220732147 0.00 €
27790-2206016X75Bstainless steel60M1675452211035137 0.00 €
27790-2206016X100Bstainless steel60M16100452213535137 0.00 €
27790-2206016X125Bstainless steel60M16125452216035137 0.00 €
27790-2206016X150Bstainless steel60M16150452218535137 0.00 €
27790-2206016X175Bstainless steel60M16175452221035137 0.00 €
27790-2206016X200Bstainless steel60M16200452223535137 0.00 €
27790-2206020X75Bstainless steel60M2075452211035177 0.00 €
27790-2206020X100Bstainless steel60M20100452213535177 0.00 €
27790-2206020X125Bstainless steel60M20125452216035177 0.00 €
27790-2206020X150Bstainless steel60M20150452218535177 0.00 €
27790-2206020X175Bstainless steel60M20175452221035177 0.00 €
27790-2206020X200Bstainless steel60M20200452223535177 0.00 €
27790-2206020X225Bstainless steel60M20225452226035177 0.00 €
27790-2206020X250Bstainless steel60M20250452228535177 0.00 €
27790-2208010X50Bstainless steel80M1050542585351410 0.00 €
27790-2208010X75Bstainless steel80M10755425110351410 0.00 €
27790-2208010X100Bstainless steel80M101005425135351410 0.00 €
27790-2208010X125Bstainless steel80M101255425160351410 0.00 €
27790-2208012X50Bstainless steel80M1250542585351410 0.00 €
27790-2208012X75Bstainless steel80M12755425110351410 0.00 €
27790-2208012X100Bstainless steel80M121005425135351410 0.00 €
27790-2208012X125Bstainless steel80M121255425160351410 0.00 €
27790-2208012X150Bstainless steel80M121505425185351410 0.00 €
27790-2208014X100Bstainless steel80M141005425135351410 0.00 €
27790-2208014X75Bstainless steel80M14755425110351410 0.00 €
27790-2208014X125Bstainless steel80M141255425160351410 0.00 €
27790-2208014X150Bstainless steel80M141505425185351410 0.00 €
27790-2208014X175Bstainless steel80M141755425210351410 0.00 €
27790-2208016X75Bstainless steel80M16755425110351310 0.00 €
27790-2208016X100Bstainless steel80M161005425135351310 0.00 €
27790-2208016X125Bstainless steel80M161255425160351310 0.00 €
27790-2208016X150Bstainless steel80M161505425185351310 0.00 €
27790-2208016X175Bstainless steel80M161755425210351310 0.00 €
27790-2208016X200Bstainless steel80M162005425238381310 0.00 €
27790-2208020X75Bstainless steel80M20755425113381710 0.00 €
27790-2208020X100Bstainless steel80M201005425138381710 0.00 €
27790-2208020X125Bstainless steel80M201255425163381710 0.00 €
27790-2208020X150Bstainless steel80M201505425188381710 0.00 €
27790-2208020X175Bstainless steel80M201755425213381710 0.00 €
27790-2208020X200Bstainless steel80M202005425238381710 0.00 €
27790-2208020X225Bstainless steel80M202255425263381710 0.00 €
27790-2208020X250Bstainless steel80M202505425288381710 0.00 €
27790-2208024X75Bstainless steel80M24755425115402010 0.00 €
27790-2208024X100Bstainless steel80M241005425140402010 0.00 €
27790-2208024X125Bstainless steel80M241255425165402010 0.00 €
27790-2208024X150Bstainless steel80M241505425190402010 0.00 €
27790-2208024X175Bstainless steel80M241755425215402010 0.00 €
27790-2208024X200Bstainless steel80M242005425240402010 0.00 €
27790-2208024X225Bstainless steel80M242255425265402010 0.00 €
27790-2208024X250Bstainless steel80M242505425290402010 0.00 €
27790-2210016X75Bstainless steel100M16756928117421315 0.00 €
27790-2210016X100Bstainless steel100M161006928142421315 0.00 €
27790-2210016X125Bstainless steel100M161256928167421315 0.00 €
27790-2210016X150Bstainless steel100M161506928192421315 0.00 €
27790-2210016X175Bstainless steel100M161756928217421315 0.00 €
27790-2210016X200Bstainless steel100M162006928242421315 0.00 €
27790-2210020X75Bstainless steel100M20756930118431715 0.00 €
27790-2210020X100Bstainless steel100M201006930143431715 0.00 €
27790-2210020X125Bstainless steel100M201256930168431715 0.00 €
27790-2210020X150Bstainless steel100M201506930193431715 0.00 €
27790-2210020X175Bstainless steel100M201756930218431715 0.00 €
27790-2210020X200Bstainless steel100M202006930243431715 0.00 €
27790-2210020X225Bstainless steel100M202256928267421715 0.00 €
27790-2210020X250Bstainless steel100M202506928292421715 0.00 €
27790-2210024X100Bstainless steel100M241006930144442015 0.00 €
27790-2210024X125Bstainless steel100M241256930169442015 0.00 €
27790-2210024X150Bstainless steel100M241506930194442015 0.00 €
27790-2210024X175Bstainless steel100M241756930219442015 0.00 €
27790-2210024X200Bstainless steel100M242006930244442015 0.00 €
27790-2210024X225Bstainless steel100M242256928269442015 0.00 €
27790-2210024X250Bstainless steel100M242506928294442015 0.00 €