norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Foot plate, threaded spindle stainless steel 1.4301.
Rubber pad (EPDM), FDA tested.

Version:Foot plate polished stainless steel
Threaded spindle bright stainless steel.
Rubber base blue.
Note:Stainless steel levelling feet with pivoting threaded spindle and rubber base. The solid rubber base is permanently vulcanised to the sheet metal plate. The rubber base has an excellent surface grip. It is sound damping and impedes transmission of vibrations and impacts to the floor.

The load values specified in the table are based on a test series, in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces, such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.

For stainless steel feet from spindle size M16 or from spindle length L=150, the nut is a two flat disc.

Supplied with matching nut.
On request:

Foot plate and threaded spindle stainless steel 1.4401.
Rubber pad NBR, black.

Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27790-10_B Levelling feet stainless steel, FDA conform, Form B 145 kB

Drawings

Levelling feet stainless steel, FDA conform, Form B

Item selection/filter

Order No.FormAD

D1HH1H2LSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
27790-10-206010X100B4560M102713535100147 0.00 €
27790-10-206010X50B4560M1027853550147 0.00 €
27790-10-206012X100B4560M122713535100147 0.00 €
27790-10-206012X150B4560M122719040150107 0.00 €
27790-10-206012X200B4560M122724040200107 0.00 €
27790-10-206012X50B4560M1227853550147 0.00 €
27790-10-206016X150B4560M162719040150137 0.00 €
27790-10-206016X200B4560M162724040200137 0.00 €
27790-10-208010X100B5480M1030137371001410 0.00 €
27790-10-208010X125B5480M1030162371251410 0.00 €
27790-10-208010X50B5480M10308737501410 0.00 €
27790-10-208010X75B5480M103011237751410 0.00 €
27790-10-208012X100B5480M1230137371001410 0.00 €
27790-10-208012X125B5480M1230162371251410 0.00 €
27790-10-208012X150B5480M1230192421501010 0.00 €
27790-10-208012X50B5480M12308737501410 0.00 €
27790-10-208012X75B5480M123011237751410 0.00 €
27790-10-208016X100B5480M1630142421001310 0.00 €
27790-10-208016X125B5480M1630167421251310 0.00 €
27790-10-208016X150B5480M1630192421501310 0.00 €
27790-10-208016X200B5480M1630242422001310 0.00 €
27790-10-208016X75B5480M163011742751310 0.00 €
27790-10-208020X100B5480M2030142421001710 0.00 €
27790-10-208020X125B5480M2030167421251710 0.00 €
27790-10-208020X150B5480M2030192421501710 0.00 €
27790-10-208020X200B5480M2030242422001710 0.00 €
27790-10-210016X150B69100M1633196461501315 0.00 €
27790-10-210016X200B69100M1633246462001315 0.00 €
27790-10-210020X100B69100M2033146461001715 0.00 €
27790-10-210020X125B69100M2033171461251715 0.00 €
27790-10-210020X150B69100M2033196461501715 0.00 €
27790-10-210020X200B69100M2033246462001715 0.00 €