norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Aluminium 6082 T5.Version:Aluminium, transparent anodised.Note:These hinges have integrated damping. This enables doors and hatches to be gently opened (Form A) and closed (Form B). In addition, the hinges are equipped with a lift-assist mechanism that facilitates opening doors and hatches.
The hinges are suitable for horizontal and vertical applications.
The direction of the damper is indicated by the arrow in the drawing.
The opening angle is limited to 115° to avoid damaging the damping system.

A faster opening or closing of the doors or hatches must not be forced, as this can damage the damper.
Damping torque from 1.7 to 2.5 Nm.
The spring torque varies depending on the item.:
Opening spring torgue for 27910-8215000: M(180°) : 2.7 Nm / M(65°) : 3.69 Nm.
Opening spring torgue for 27910-8215001: M(180°) : 1.45 Nm / M(65°) : 2.29 Nm.
Closing spring torgue for 27910-8215010: M(0°) : 2.68 Nm / M(115°) : 3.65 Nm.
Closing sppring torgue for 27910-8215011: M(0°) : 1.45 Nm / M(115°): 2.28 Nm.
Temperature range:from 0 °C to +40 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27910_B Spring hinges aluminium profile with damping, Form B 114 kB

Drawings

Spring hinges aluminium profile with damping, Form B

Item selection/filter

Order No.Version 1Version 2FormForm definitionA

A1BB1DD1F1
N
F2
N
SCADAcc.PriceOrder
27910-8215010spring closedhorizontal useBsoft closing82,556,5150626,210,28000160005,5 0.00 €
27910-8215011spring closedvertical useBsoft closing82,556,5150626,210,28000160005,5 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83