norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:Concealed hinges are usually employed for functional or visual reasons. The hinge is mounted on the inside edge of the door and frame and is only visible when the door is open. Material:Version:Door part and lock part die-cast zinc or electro zinc-plated steel.
Frame part and pin electro zinc-plated steel.
Door part, lock part, frame part and pin stainless steel, bright.
Note:For on-frame doors.
Hinges not visible.
Folded edge 23 mm.
For right or left use.
Opening angle 120°.
Frame part for screwing on.
Pin has a slot incl. DIN 6799 retaining washer.
The door can be removed from the front by turning the lock part on the door part.
Application:- Machine and plant construction
- Switchboxes and control housings
- Medical and laboratory technology
- Transport and conveyor systems
Drawing reference:
1) Folded edge
2) Installation instructions for the locking washer
3) Door part fastening type: screw-on
4) Door part fastening type: weld-on
5) With M6 countersunk hole
6) With M6 countersunk hole + locking washer
7) With M6 stud + locking washer
8) The door can be removed from the front by turning the lock part on the door part
9) Weld bead
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27878-08_A Concealed hinges die-cast zinc, steel or stainless steel with lock, folded edge 23 mm, Form A 338 kB

Drawings

Concealed hinges die-cast zinc, steel or stainless steel with lock, folded edge 23 mm, Form A
Concealed hinges die-cast zinc, steel or stainless steel with lock, folded edge 23 mm, Form A

Item selection/filter

Order No.FormPin materialDoor part fasteningFrame part version

Pin version

Main
material
CADAcc.PriceOrder
27878-08-0221Asteelweldablewith M6 threaded pinwith slot incl. retaining washersteel 0.00 €
27878-08-0121Asteelweldablewith countersink for M6with slot incl. retaining washersteel 0.00 €
27878-08-0120Asteelweldablewith countersink for M6with slot incl. retaining washersteel 0.00 €
27878-08-3211Asteelscrew onwith M6 threaded pinwith slot incl. retaining washerzinc 0.00 €
27878-08-3111Asteelscrew onwith countersink for M6with slot incl. retaining washerzinc 0.00 €
27878-08-3110Asteelscrew onwith countersink for M6with slot incl. retaining washerzinc 0.00 €
Order No.BB1B2B3B4B5B6B7B8DD1D2HH1H2H3H4LL1L2L3L4SCADAcc.PriceOrder
27878-08-02212822-23125,5517,96,136-M690965025-12172111,942,5-2,7 0.00 €
27878-08-01212822-23125,5517,96,136-M690965025-12172111,942,5-2,7 0.00 €
27878-08-01202822-23125,5517,96,136-M690965025-12172111,942,5-2,7 0.00 €
27878-08-3211282216,723125,5517,96,1366,2M6909650253512172111,942,5-2,7 0.00 €
27878-08-3111282216,723125,5517,96,1366,2M6909650253512172111,942,5-2,7 0.00 €
27878-08-3110282216,723125,5517,96,1366,2M6909650253512172111,942,5-2,7 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83