|
|
|
27878-08Concealed hinges die-cast zinc, steel or stainless steel with... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Concealed hinges are usually employed for functional or visual reasons. The hinge is mounted on the inside edge of the door and frame and is only visible when the door is open. Material:Version:Door part and lock part die-cast zinc or electro zinc-plated steel. Frame part and pin electro zinc-plated steel. Door part, lock part, frame part and pin stainless steel, bright.Note:For on-frame doors. Hinges not visible. Folded edge 23 mm. For right or left use. Opening angle 120°. Frame part for screwing on. Pin has a slot incl. DIN 6799 retaining washer. The door can be removed from the front by turning the lock part on the door part.Application:- Machine and plant construction - Switchboxes and control housings - Medical and laboratory technology - Transport and conveyor systemsDrawing reference:1) Folded edge 2) Installation instructions for the locking washer 3) Door part fastening type: screw-on 4) Door part fastening type: weld-on 5) With M6 countersunk hole 6) With M6 countersunk hole + locking washer 7) With M6 stud + locking washer 8) The door can be removed from the front by turning the lock part on the door part 9) Weld bead Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Concealed hinges die-cast zinc, steel or stainless steel with lock, folded edge 23 mm, Form A |
More information |
| Order No. | Form | Pin material | Door part fastening | Frame part version | Pin version | Main material | CAD | Acc. | Price | Order |
|---|
| 27878-08-0221 | A | steel | weldable | with M6 threaded pin | with slot incl. retaining washer | steel |  | | 0.00 € | | | 27878-08-0121 | A | steel | weldable | with countersink for M6 | with slot incl. retaining washer | steel |  | | 0.00 € | | | 27878-08-0120 | A | steel | weldable | with countersink for M6 | with slot incl. retaining washer | steel |  | | 0.00 € | | | 27878-08-3211 | A | steel | screw on | with M6 threaded pin | with slot incl. retaining washer | zinc |  | | 0.00 € | | | 27878-08-3111 | A | steel | screw on | with countersink for M6 | with slot incl. retaining washer | zinc |  | | 0.00 € | | | 27878-08-3110 | A | steel | screw on | with countersink for M6 | with slot incl. retaining washer | zinc |  | | 0.00 € | |
| Order No. | B | B1 | B2 | B3 | B4 | B5 | B6 | B7 | B8 | D | D1 | D2 | H | H1 | H2 | H3 | H4 | L | L1 | L2 | L3 | L4 | S | CAD | Acc. | Price | Order |
|---|
| 27878-08-0221 | 28 | 22 | - | 23 | 12 | 5,55 | 17,9 | 6,1 | 3 | 6 | - | M6 | 90 | 96 | 50 | 25 | - | 12 | 17 | 21 | 11,9 | 4 | 2,5-2,7 |  | | 0.00 € | | | 27878-08-0121 | 28 | 22 | - | 23 | 12 | 5,55 | 17,9 | 6,1 | 3 | 6 | - | M6 | 90 | 96 | 50 | 25 | - | 12 | 17 | 21 | 11,9 | 4 | 2,5-2,7 |  | | 0.00 € | | | 27878-08-0120 | 28 | 22 | - | 23 | 12 | 5,55 | 17,9 | 6,1 | 3 | 6 | - | M6 | 90 | 96 | 50 | 25 | - | 12 | 17 | 21 | 11,9 | 4 | 2,5-2,7 |  | | 0.00 € | | | 27878-08-3211 | 28 | 22 | 16,7 | 23 | 12 | 5,55 | 17,9 | 6,1 | 3 | 6 | 6,2 | M6 | 90 | 96 | 50 | 25 | 35 | 12 | 17 | 21 | 11,9 | 4 | 2,5-2,7 |  | | 0.00 € | | | 27878-08-3111 | 28 | 22 | 16,7 | 23 | 12 | 5,55 | 17,9 | 6,1 | 3 | 6 | 6,2 | M6 | 90 | 96 | 50 | 25 | 35 | 12 | 17 | 21 | 11,9 | 4 | 2,5-2,7 |  | | 0.00 € | | | 27878-08-3110 | 28 | 22 | 16,7 | 23 | 12 | 5,55 | 17,9 | 6,1 | 3 | 6 | 6,2 | M6 | 90 | 96 | 50 | 25 | 35 | 12 | 17 | 21 | 11,9 | 4 | 2,5-2,7 |  | | 0.00 € | |
|
Concealed hinges die-cast zinc, steel or stainless steel with lock, folded edge 23 mm, Form B |
More information |
| Order No. | Form | Pin material | Door part fastening | Frame part version | Pin version | Main material | CAD | Acc. | Price | Order |
|---|
| 27878-08-1221 | B | stainless steel 1.4305 | weldable | with M6 threaded pin | with slot incl. retaining washer | stainless steel A2 |  | | 0.00 € | | | 27878-08-1120 | B | stainless steel 1.4305 | weldable | with countersink for M6 | with slot incl. retaining washer | stainless steel A2 |  | | 0.00 € | | | 27878-08-1121 | B | stainless steel 1.4305 | weldable | with countersink for M6 | with slot incl. retaining washer | stainless steel A2 |  | | 0.00 € | |
| Order No. | B | B1 | B3 | B4 | B5 | B6 | B7 | B8 | D | D2 | H | H1 | H2 | H3 | L | L1 | L2 | L3 | L4 | S | CAD | Acc. | Price | Order |
|---|
| 27878-08-1221 | 28 | 22 | 23 | 12 | 6 | 18,1 | 6,1 | 3 | 6 | M6 | 90 | 96 | 50 | 25 | 12 | 17 | 21 | 11,9 | 4 | 2,5-2,7 |  | | 0.00 € | | | 27878-08-1120 | 28 | 22 | 23 | 12 | 6 | 18,1 | 6,1 | 3 | 6 | M6 | 90 | 96 | 50 | 25 | 12 | 17 | 21 | 11,9 | 4 | 2,5-2,7 |  | | 0.00 € | | | 27878-08-1121 | 28 | 22 | 23 | 12 | 6 | 18,1 | 6,1 | 3 | 6 | M6 | 90 | 96 | 50 | 25 | 12 | 17 | 21 | 11,9 | 4 | 2,5-2,7 |  | | 0.00 € | |
|
Concealed hinges die-cast zinc, steel or stainless steel with lock, folded edge 23 mm, Form C |
More information |
| Order No. | Form | Pin material | Door part fastening | Frame part version | Pin version | Main material | CAD | Acc. | Price | Order |
|---|
| 27878-08-2110 | C | stainless steel 1.4305 | screw on | with countersink for M6 | with slot incl. retaining washer | stainless steel A4 |  | | 0.00 € | | | 27878-08-2111 | C | stainless steel 1.4305 | screw on | with countersink for M6 | with slot incl. retaining washer | stainless steel A4 |  | | 0.00 € | | | 27878-08-2211 | C | stainless steel 1.4305 | screw on | with M6 threaded pin | with slot incl. retaining washer | stainless steel A4 |  | | 0.00 € | |
| Order No. | B | B1 | B2 | B3 | B4 | B5 | B6 | B7 | B8 | B9 | D | D2 | H | H1 | H2 | H3 | H4 | H5 | L | L1 | L2 | L3 | L4 | S | CAD | Acc. | Price | Order |
|---|
| 27878-08-2110 | 28 | 22 | 16,7 | 23 | 12 | 6 | 17,9 | 6,1 | 3 | 8,7 | 6 | M6 | 90 | 96 | 50 | 25 | 35 | 6,2 | 12 | 17 | 21,1 | 11,9 | 4 | 2,5-2,7 |  | | 0.00 € | | | 27878-08-2111 | 28 | 22 | 16,7 | 23 | 12 | 6 | 17,9 | 6,1 | 3 | 8,7 | 6 | M6 | 90 | 96 | 50 | 25 | 35 | 6,2 | 12 | 17 | 21,1 | 11,9 | 4 | 2,5-2,7 |  | | 0.00 € | | | 27878-08-2211 | 28 | 22 | 16,7 | 23 | 12 | 6 | 17,9 | 6,1 | 3 | 8,7 | 6 | M6 | 90 | 96 | 50 | 25 | 35 | 6,2 | 12 | 17 | 21,1 | 11,9 | 4 | 2,5-2,7 |  | | 0.00 € | |
|
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|