norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:Concealed hinges are usually employed for functional or visual reasons. The hinge is mounted on the inside edge of the door and frame and is only visible when the door is open. Material:Version:Door part untreated steel.
Frame part and pin electro zinc-plated steel.
Door part, frame part and pin bright stainless steel.
Pin natural tone POM.
O-ring black.
Note:For on-frame doors.
Hinges not visible.
Folded edge 18, 23 or 24 mm.
For right or left use.
Opening angle 120°.
Frame part for screwing on.

Form B: Door part can be welded onto the door leaf
Form C: Door part can be welded to the door edge

If mounting conditions are restricted, the POM pin can be fitted from underneath; this pin is self-locking.
Application:- Machine and plant construction
- Switchboxes and control housings
- Medical and laboratory technology
- Transport and conveyor systems
Drawing reference:
1) Folded edge
2) Pin version: without slot
3) Pin version: with slot incl. DIN 6799 retaining washer
4) Pin version: with slot incl. O-ring
5) Pin type: self-locking
6) Fastening type door part: screw-on
7) Fastening type door part: weld-on
8) Notch on the door
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27878-06_A Concealed hinges steel or stainless steel, folded edge up to 24 mm 249 kB

Drawings

Concealed hinges steel or stainless steel, folded edge up to 24 mm

Item selection/filter

Order No.FormDoor part fasteningPin version

Pin materialMain
material
BB1CADAcc.PriceOrder
27878-06-0122118Aweldablewithout slotsteelsteel18,1526,4 0.00 €
27878-06-0122124Aweldablewithout slotsteelsteel18,1532,4 0.00 €
27878-06-0123118Aweldablewith slot incl. retaining washersteelsteel18,1526,4 0.00 €
27878-06-0123124Aweldablewith slot incl. retaining washersteelsteel18,1532,4 0.00 €
27878-06-0124118Aweldablewith slot incl. O-ringsteelsteel18,1526,4 0.00 €
27878-06-0124124Aweldablewith slot incl. O-ringsteelsteel18,1532,4 0.00 €
27878-06-0112118Ascrew onwithout slotsteelsteel18,1526,4 0.00 €
27878-06-0112124Ascrew onwithout slotsteelsteel18,1532,4 0.00 €
27878-06-0113118Ascrew onwith slot incl. retaining washersteelsteel18,1526,4 0.00 €
27878-06-0113124Ascrew onwith slot incl. retaining washersteelsteel18,1532,4 0.00 €
27878-06-0114118Ascrew onwith slot incl. O-ringsteelsteel18,1526,4 0.00 €
27878-06-0114124Ascrew onwith slot incl. O-ringsteelsteel18,1532,4 0.00 €
27878-06-1126424Aweldableself-lockingPOMstainless steel A218,1532,4 0.00 €
27878-06-1122418Aweldablewithout slotPOMstainless steel A218,1526,4 0.00 €
27878-06-1122218Aweldablewithout slotstainless steel 1.4305stainless steel A218,1526,4 0.00 €
27878-06-1122224Aweldablewithout slotstainless steel 1.4305stainless steel A218,1532,4 0.00 €
27878-06-1123224Aweldablewith slot incl. retaining washerstainless steel 1.4305stainless steel A218,1532,4 0.00 €
27878-06-1123318Aweldablewith slot incl. retaining washerstainless steel 1.4305stainless steel A218,1526,4 0.00 €
27878-06-1124218Aweldablewith slot incl. O-ringstainless steel 1.4305stainless steel A218,1526,4 0.00 €
27878-06-1124224Aweldablewith slot incl. O-ringstainless steel 1.4305stainless steel A218,1532,4 0.00 €
27878-06-1116424Ascrew onself-lockingPOMstainless steel A218,1532,4 0.00 €
27878-06-1112418Ascrew onwithout slotPOMstainless steel A218,1526,4 0.00 €
27878-06-1112218Ascrew onwithout slotstainless steel 1.4305stainless steel A218,1526,4 0.00 €
27878-06-1112224Ascrew onwithout slotstainless steel 1.4305stainless steel A218,1532,4 0.00 €
27878-06-1113224Ascrew onwith slot incl. retaining washerstainless steel 1.4305stainless steel A218,1532,4 0.00 €
27878-06-1113318Ascrew onwith slot incl. retaining washerStainless steel 1.4301stainless steel A218,1526,4 0.00 €
27878-06-1114218Ascrew onwith slot incl. O-ringstainless steel 1.4305stainless steel A218,1526,4 0.00 €
27878-06-1114224Ascrew onwith slot incl. O-ringstainless steel 1.4305stainless steel A218,1532,4 0.00 €
Order No.B2B3B4B5B6B7DD1D2HH1LL1L2L3L4L5SS1CADAcc.PriceOrder
27878-06-01221185,8518-66,5246-11,760752,5--942122,52 0.00 €
27878-06-01221245,8524-66,5246-11,760758,5--942122,52 0.00 €
27878-06-01231185,8518-66,5246-11,76073,52,5--942122,52 0.00 €
27878-06-01231245,8524-66,5246-11,76073,58,5--942122,52 0.00 €
27878-06-01241185,8518-66,5246-11,76073,52,5--942122,52 0.00 €
27878-06-01241245,8524-66,5246-11,76073,58,5--942122,52 0.00 €
27878-06-01121185,8518666,52465,311,760752,5648942122,52 0.00 €
27878-06-01121245,8524666,52465,311,760758,5648942122,52 0.00 €
27878-06-01131185,8518666,52465,311,76073,52,5648942122,52 0.00 €
27878-06-01131245,8524666,52465,311,76073,58,5648942122,52 0.00 €
27878-06-01141185,8518666,52465,311,76073,52,5648942122,52 0.00 €
27878-06-01141245,8524666,52465,311,76073,58,5648942122,52 0.00 €
27878-06-11264245,8524-66,5246-11,760878,5--942122,52 0.00 €
27878-06-11224185,8518-66,5246-11,760872,5--942122,52 0.00 €
27878-06-11222185,8518-66,5246-11,760752,5--942122,52 0.00 €
27878-06-11222245,8524-66,5246-11,760758,5--942122,52 0.00 €
27878-06-11232245,8524-66,5246-11,760778,5--942122,52 0.00 €
27878-06-11233185,8518-66,5246-11,760772,5--942122,52 0.00 €
27878-06-11242185,8518-66,5246-11,760772,5--942122,52 0.00 €
27878-06-11242245,8524-66,5246-11,760778,5--942122,52 0.00 €
27878-06-11164245,8524666,52465,311,760878,5648942122,52 0.00 €
27878-06-11124185,8518666,52465,311,760872,5648942122,52 0.00 €
27878-06-11122185,8518666,52465,311,760752,5648942122,52 0.00 €
27878-06-11122245,8524666,52465,311,760758,5648942122,52 0.00 €
27878-06-11132245,8524666,52465,311,760778,5648942122,52 0.00 €
27878-06-11133185,8518666,52465,311,760772,5648942122,52 0.00 €
27878-06-11142185,8518666,52465,311,760772,5648942122,52 0.00 €
27878-06-11142245,8524666,52465,311,760778,5648942122,52 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83