norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Hinges die-cast zinc.
Pin stainless steel.
Version:Hinges abrasive blasted, chrome plated or black.
Pins bright.
Note:Hinges for inset doors.
The hinges can be mounted right or left.

*There are holes on the underside at these points, these can be drilled out if necessary.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Accessory:Countersunk screws with hex socket DIN EN ISO 10642 (07175).
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27868-10_B Hinges die-cast zinc, Form B 234 kB

Drawings

Hinges die-cast zinc, Form B

Item selection/filter

Order No.FormMain
colour
A

A1A2A3A4A5A6BB1D1HOpening
angle
SF1
N
F2
N
CADAcc.PriceOrder
27868-10-0607606012Bchromed7628283838181860366,515270°845004500 0.00 €
27868-10-0607606022Bblack7628283838181860366,515270°845004500 0.00 €

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83