|
|
27650_CSBall joints, DIN 71802, Form CS |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel or 1.4305 stainless steel. Version:Trivalent passivated. Stainless steel version bright.Note:LH thread refers to dimension D2.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Version 2 | Main material | D1 | D2 | D3 | D4 | A | L2 | L3 | E | SW | CAD | Acc. | Price | Order |
---|
27650-080351 | CS | RH thread | steel | 8 | M3,5 | 8 | M4 | 18 | 10,2 | 9 | 8 | 7 |  | | 0.00 € | | 27650-08051 | CS | RH thread | steel | 8 | M5 | 8 | M5 | 22 | 10,2 | 9 | 10,2 | 7 |  |  | 0.00 € | | 27650-10061 | CS | RH thread | steel | 10 | M6 | 10 | M6 | 25 | 12,5 | 11 | 11,5 | 8 |  |  | 0.00 € | | 27650-13081 | CS | RH thread | steel | 13 | M8 | 13 | M8 | 30 | 16,5 | 13 | 14 | 11 |  |  | 0.00 € | | 27650-16101 | CS | RH thread | steel | 16 | M10 | 16 | M10 | 35 | 20 | 16 | 15,5 | 13 |  |  | 0.00 € | | 27650-16121 | CS | RH thread | steel | 16 | M12 | 16 | M12 | 35 | 20 | 16 | 15,5 | 13 |  |  | 0.00 € | | 27650-19141 | CS | RH thread | steel | 19 | M14x1,5 | 22 | M14x1,5 | 45 | 28 | 20 | 21,5 | 16 |  |  | 0.00 € | | 27650-19161 | CS | RH thread | steel | 19 | M16 | 22 | M16 | 45 | 28 | 20 | 21,5 | 16 |  |  | 0.00 € | | 27650-080511 | CS | LH thread | steel | 8 | M5 | 8 | M5 | 22 | 10,2 | 9 | 10,2 | 7 |  | | 0.00 € | | 27650-100611 | CS | LH thread | steel | 10 | M6 | 10 | M6 | 25 | 12,5 | 11 | 11,5 | 8 |  | | 0.00 € | | 27650-130811 | CS | LH thread | steel | 13 | M8 | 13 | M8 | 30 | 16,5 | 13 | 14 | 11 |  | | 0.00 € | | 27650-161011 | CS | LH thread | steel | 16 | M10 | 16 | M10 | 35 | 20 | 16 | 15,5 | 13 |  | | 0.00 € | | 27650-161211 | CS | LH thread | steel | 16 | M12 | 16 | M12 | 35 | 20 | 16 | 15,5 | 13 |  | | 0.00 € | | 27650-191411 | CS | LH thread | steel | 19 | M14x1,5 | 22 | M14x1,5 | 45 | 28 | 20 | 21,5 | 16 |  | | 0.00 € | | 27650-191611 | CS | LH thread | steel | 19 | M16 | 22 | M16 | 45 | 28 | 20 | 21,5 | 16 |  | | 0.00 € | | 27650-08052 | CS | RH thread | stainless steel | 8 | M5 | 8 | M5 | 22 | 10,2 | 9 | 10,2 | 7 |  |  | 0.00 € | | 27650-10062 | CS | RH thread | stainless steel | 10 | M6 | 10 | M6 | 25 | 12,5 | 11 | 11,5 | 8 |  |  | 0.00 € | | 27650-13082 | CS | RH thread | stainless steel | 13 | M8 | 13 | M8 | 30 | 16,5 | 13 | 14 | 11 |  |  | 0.00 € | | 27650-16102 | CS | RH thread | stainless steel | 16 | M10 | 16 | M10 | 35 | 20 | 16 | 15,5 | 13 |  |  | 0.00 € | | 27650-16122 | CS | RH thread | stainless steel | 16 | M12 | 16 | M12 | 35 | 20 | 16 | 15,5 | 13 |  |  | 0.00 € | | 27650-080521 | CS | LH thread | stainless steel | 8 | M5 | 8 | M5 | 22 | 10,2 | 9 | 10,2 | 7 |  | | 0.00 € | | 27650-100621 | CS | LH thread | stainless steel | 10 | M6 | 10 | M6 | 25 | 12,5 | 11 | 11,5 | 8 |  | | 0.00 € | | 27650-130821 | CS | LH thread | stainless steel | 13 | M8 | 13 | M8 | 30 | 16,5 | 13 | 14 | 11 |  | | 0.00 € | | 27650-161021 | CS | LH thread | stainless steel | 16 | M10 | 16 | M10 | 35 | 20 | 16 | 15,5 | 13 |  | | 0.00 € | | 27650-161221 | CS | LH thread | stainless steel | 16 | M12 | 16 | M12 | 35 | 20 | 16 | 15,5 | 13 |  | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|