norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Rubber buffers, steel, type KV square with external thread
26117

Rubber buffers, steel, type KV square with external thread

go back

Item description/product images

DescriptionMaterial:Metal parts, steel, grade 5.6.
Elastomer natural rubber, medium hardness, Shore 57A.
Version:Steel electro zinc-plated.Note:Rubber buffers are used, among other things for mounting aggregates and as elastic buffers to limit the travel of moving masses.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.
Temperature range:-30 °C to +80 °COn request:Other Shore grades.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 26117 Rubber buffers, steel, type KV square with external thread 166 kB

Drawings

Rubber buffers, steel, type KV square with external thread

Item selection/filter

Order No.

DHGLCADAcc.PriceOrder
26117-050020575020M1028 0.00 €
26117-080025578025M1223 0.00 €
26117-080030578030M1237 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83