norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Rubber buffers stainless steel type K conical with external thread, grey
26112-01

Rubber buffers stainless steel type K conical with external...

go back

Item description/product images

DescriptionMaterial:

Metal parts stainless steel 1.4401.
Elastomer natural rubber medium hardness Shore 57A.

Version:Stainless steel bright.
Natural rubber grey.
Note:Rubber buffers are used, among other things for mounting aggregates and as elastic buffers to limit the travel of moving masses.Temperature range:-30 °C to +80 °COn request:Other Shore grades.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 26112-01 Rubber buffers stainless steel type K conical with external thread, grey 177 kB

Drawings

Rubber buffers stainless steel type K conical with external thread, grey

Item selection/filter

Order No.

DHGLSpring stiffness
N/mm
Load
N
CADAcc.PriceOrder
26112-01-025017572517M618150900 0.00 €
26112-01-025020572520M618120720 0.00 €
26112-01-030015573015M8232801120 0.00 €
26112-01-030020573020M8232201760 0.00 €
26112-01-030027573027M82390720 0.00 €
26112-01-035030573530M823100800 0.00 €
26112-01-040030574030M8231501200 0.00 €
26112-01-050018575018M10287503000 0.00 €
26112-01-050022575022M10286006000 0.00 €
26112-01-050030575030M10283003000 0.00 €
26112-01-075028577528M1237130015600 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83