norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Rubber buffers stainless steel type D cylindrical with external thread FDA conform blue
26106-02

Rubber buffers stainless steel type D cylindrical with external...

go back

Item description/product images

DescriptionMaterial:Metal part stainless steel 1.4401.
Elastomer silicon, medium hardness Shore 55A.
Version:Stainless steel, bright.
Silicon FDA conform blue.
Note:Rubber buffers are used, among other things for mounting aggregates and as elastic buffers to limit the travel of moving masses.Temperature range:-30 °C to +180 °C.Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 26106-02 Rubber buffers stainless steel type D cylindrical with external thread FDA conform blue 216 kB

Drawings

Rubber buffers stainless steel type D cylindrical with external thread FDA conform blue

Overview of items (compressed)

Item selection/filter
Order No.

DHGLSpring stiffness
N/mm
Load
N
Shore gradeCADAcc.PriceOrder
26106-02-0080085588M36302255A 0.00 €
26106-02-010010551010M410716655A 0.00 €
26106-02-010015551015M410426055A 0.00 €
26106-02-01500655156M41025013055A 0.00 €
26106-02-01500855158M4101339655A 0.00 €
26106-02-015010551510M41012011055A 0.00 €
26106-02-015015551515M410588255A 0.00 €
26106-02-02000555205M61830012055A 0.00 €
26106-02-02000855208M61818012655A 0.00 €
26106-02-020010552010M61815513955A 0.00 €
26106-02-020015552015M61811416055A 0.00 €
26106-02-020020552020M6188416055A 0.00 €
26106-02-020025552025M6185412955A 0.00 €
26106-02-02500855258M61875052555A 0.00 €
26106-02-025010552510M61837533855A 0.00 €
26106-02-025015552515M61819327155A 0.00 €
26106-02-025020552520M61812223155A 0.00 €
26106-02-025025552525M6189021555A 0.00 €
26106-02-030015553015M82011315255A 0.00 €
26106-02-030020553020M8208014755A 0.00 €
26106-02-030030553030M8204913955A 0.00 €
26106-02-040015554015M82370595255A 0.00 €
26106-02-040020554020M82335565755A 0.00 €
26106-02-040030554030M82320057055A 0.00 €
26106-02-050020555020M1028750135055A 0.00 €
26106-02-050030555030M1028364101855A 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83