norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Bright.Note:Keyless locking coupling with low mass and moment of inertia. Easy to connect and release – no jamming on the shaft. Perfect for zero backlash connections. Excellent concentricity and running. Suitable for keyed and keyless shafts.

- for shaft diameters from 5 to 35 mm
- for high torques
- minimum axial offset when mounting
- self-centring
Assembly:Shaft and hub must be free of oil, grease and dirt. Do not lubricate keyless locking coupling. Insert keyless locking coupling in the hub seat and slide onto shaft. Tighten nut by hand and use a torque wrench to tighten to the defined tightening torque.Tolerances:Shaft diameter and hub hole
Form A ±0.04 mm.
Form B ±0.08 mm.
Surface quality Rz ≤ 16 µm.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23368_B Keyless locking couplings with central nut, Form B 212 kB
 Overview keyless locking couplings and shrink discs 80,6 kB

Drawings

Keyless locking couplings with central nut, Form B

Item selection/filter

Order No.FormDD1LL1L2SWMax. torque M Nm
with
tightening torque MS
Max. axial force F kN
with
tightening torque MS
Surface pressure
on hub P
N/mm²
Tightening torque
MS
Nm
CADAcc.PriceOrder
23368-1732B17323321113017418100110 0.00 €
23368-1832B1832332111301982192110 0.00 €
23368-2035B2035352311322582682150 0.00 €
23368-2235B2235352311322932780150 0.00 €
23368-2438B2438352311363302987185 0.00 €
23368-2538B2538352311363683194185 0.00 €
23368-3045B30453725114655045108300 0.00 €
23368-3250B32504128125061644100265 0.00 €
23368-3550B3550412812506814291265 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83