norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Bronze with graphite inserts.
Steel.
Version:Self-lubricating bronze.
Hardened steel, sliding face coated with sintered metal.
Note:The sliding plates slide in a vertical direction.
The bronze slide elements are maintenance-free and wear-resistant.
The graphite inserts provide lifetime lubrication.
The steel sliding plates are hardened and the sliding face has a sintered metal glide coating.
The sintered metal glide coating makes the steel sliding plates maintenance-free.
Technical data:Material properties:
Base alloys: CuZn25Al5Mn4Fe3-C.

Density: 8.2 kg/dm³.
Flexural fatigue strength: +/- 150 MPa.
Modulus of elasticity: 120,000 N/mm².
Coefficient of friction: 0.05 - 0.12.
Max. speed: 0.5 m/s.
Thermal conductivity: 50 W/(mK).
Coefficient of thermal expansion: 18x10-6 K-1.
Electrically conductive: 7-8 m/(Ω·m-1).
Solid lubricant content: 20-25%.
Static surface pressure: 50 N/mm².
Dynamic surface pressure: 35 N/mm².
Temperature range:Up to 230 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23765_C Glide plate bronze or steel, maintenance-free, Form C 169 kB

Drawings

Glide plate bronze or steel, maintenance-free, Form C

Item selection/filter

Order No.FormMain
material
Surface finish
body
Component
material
B

B1HLL1L2CADAcc.PriceOrder
23765-2125100Csteelhardened-12575201007525 0.00 €
23765-2125125Csteelhardened-125752012510025 0.00 €
23765-2125160Csteelhardened-125752016013525 0.00 €
23765-2125200Csteelhardened-125752020017525 0.00 €
23765-2125250Csteelhardened-125752025021040 0.00 €
23765-2125315Csteelhardened-125752031527540 0.00 €
23765-2160100Csteelhardened-160110201007525 0.00 €
23765-2160125Csteelhardened-1601102012510025 0.00 €
23765-2160160Csteelhardened-1601102016013525 0.00 €
23765-2160200Csteelhardened-1601102020017525 0.00 €
23765-21251001Cbronze-graphite12575201007525 0.00 €
23765-21251251Cbronze-graphite125752012510025 0.00 €
23765-21251601Cbronze-graphite125752016013525 0.00 €
23765-21252001Cbronze-graphite125752020017525 0.00 €
23765-21252501Cbronze-graphite125752025021040 0.00 €
23765-21253151Cbronze-graphite125752031527540 0.00 €
23765-21601001Cbronze-graphite160110201007525 0.00 €
23765-21601251Cbronze-graphite1601102012510025 0.00 €
23765-21601601Cbronze-graphite1601102016013525 0.00 €
23765-21602001Cbronze-graphite1601102020017525 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83