norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Aluminium.
Rim flanges, steel.
Version:Aluminium bright.
Steel electro zinc-plated.
Note:Standard T-profile ISO 17396 with metric pitch (trapezoidal toothing). At least one toothed belt pulley must have a rim flange. The toothed belt pulleys have a centre bore or are pre-drilled (this can vary due to production methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore that the toothed belt pulleys are supplied with. This pilot hole/centre bore can be customised with a reamed hole, reamed hole with keyway or a tapped hole by the customer. Alternatively, bushes can be fitted by the customer to reduce the diameter.

To reduce weight, the toothed belt pulleys may have a recess on one face.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 22002_Datasheet_32661_Toothed_belt_pulleys_T_profile--en 219 kB

Drawings (total overview)

Toothed belt pulleys T profile

Toothed belt pulleys, T2,5 profile

More information

Drawings

Toothed belt pulleys, T2,5 profile

Item selection/filter

Order No.FormP=Profilebelt widthNo. of
teeth
BDD1
max.
D2
max.
D3D4
max.
LCADAcc.PriceOrder
22002-250612PT2,561299,051291316 0.00 €
22002-250614PT2,5614910,641410,61516 0.00 €
22002-250615PT2,5615911,4415111516 0.00 €
22002-250616PT2,5616912,231612,21616 0.00 €
22002-250618AT2,56181013,8210313,81816 0.00 €
22002-250619AT2,56191014,6210314,61816 0.00 €
22002-250620AT2,56201015,4211315,419,516 0.00 €
22002-250622AT2,56221017,01113172316 0.00 €
22002-250624AT2,56241018,612318,552316 0.00 €
22002-250625AT2,56251019,3913319,352316 0.00 €
22002-250626AT2,56261020,1914420,152516 0.00 €
22002-250628AT2,56281021,7814421,752516 0.00 €
22002-250630AT2,56301023,3716623,352816 0.00 €
22002-250632AT2,56321024,9616624,953216 0.00 €
22002-250636AT2,56361028,15206283616 0.00 €
22002-250640AT2,56401031,3322631,33816 0.00 €
22002-250644BT2,56441034,512463516 0.00 €
22002-250648BT2,56481037,72663816 0.00 €
22002-250660BT2,56601047,253484716 0.00 €

Toothed belt pulleys, T5 profile

More information

Drawings

Toothed belt pulleys, T5 profile

Item selection/filter

Order No.P=Profilebelt widthFormNo. of
teeth
DD1
max.
D2
max.
D3D4
max.
BLCADAcc.PriceOrder
22002-051010T510A1015,928515,0519,51521 0.00 €
22002-051012T510A1219,0110618,25231521 0.00 €
22002-051014T510A1422,2913821,45251521 0.00 €
22002-051015T510A1523,88161023,05281521 0.00 €
22002-051016T510A1625,47181124,6321521 0.00 €
22002-051018T510A1828,65201227,8301521 0.00 €
22002-051019T510A1930,25221229,4361521 0.00 €
22002-051020T510A2031,83231431361521 0.00 €
22002-051022T510A2235,12241534,25381521 0.00 €
22002-051024T510A2438,21261537,4421521 0.00 €
22002-051025T510A2539,8261539441521 0.00 €
22002-051026T510A2641,47261640,6441521 0.00 €
22002-051027T510A2742,98301842,2481521 0.00 €
22002-051028T510A2844,62321843,75481521 0.00 €
22002-051030T510A3047,76341846,95511521 0.00 €
22002-051032T510A3250,94382250,1541521 0.00 €
22002-051036T510A3657,31382256,45631521 0.00 €
22002-051040T510A4063,66402362,85661521 0.00 €
22002-051042T510A4266,87402466711521 0.00 €
22002-051044T510B4470,07452669,2-1521 0.00 €
22002-051048T510B4876,42502875,55-1521 0.00 €
22002-051060T510B6095,52653594,65-1521 0.00 €
22002-051610T516A1015,928515,0519,52127 0.00 €
22002-051612T516A1219,0110618,25232127 0.00 €
22002-051614T516A1422,2913821,45252127 0.00 €
22002-051615T516A1523,88161023,05282127 0.00 €
22002-051616T516A1625,47181124,6322127 0.00 €
22002-051618T516A1828,65201227,8302127 0.00 €
22002-051619T516A1930,25221229,4362127 0.00 €
22002-051620T516A2031,83231431362127 0.00 €
22002-051622T516A2235,12241534,25382127 0.00 €
22002-051624T516A2438,21261537,4422127 0.00 €
22002-051625T516A2539,8261539442127 0.00 €
22002-051626T516A2641,47261640,6442127 0.00 €
22002-051627T516A2742,98301842,2482127 0.00 €
22002-051628T516A2844,62321843,75482127 0.00 €
22002-051630T516A3047,76341846,95512127 0.00 €
22002-051632T516A3250,94382250,1542127 0.00 €
22002-051636T516A3657,31382256,45632127 0.00 €
22002-051640T516A4063,66402362,85662127 0.00 €
22002-051642T516A4266,87402466712127 0.00 €
22002-051644T516B4470,07452669,2-2127 0.00 €
22002-051648T516B4876,42502875,55-2127 0.00 €
22002-051660T516B6095,52653594,65-2127 0.00 €
22002-052510T525A1015,928515,0519,53036 0.00 €
22002-052512T525A1219,0110618,25233036 0.00 €
22002-052514T525A1422,2913821,45253036 0.00 €
22002-052515T525A1523,88161023,05283036 0.00 €
22002-052516T525A1625,47181124,6323036 0.00 €
22002-052518T525A1828,65201227,8303036 0.00 €
22002-052519T525A1930,25221229,4363036 0.00 €
22002-052520T525A2031,83231431363036 0.00 €
22002-052522T525A2235,12241534,25383036 0.00 €
22002-052524T525A2438,21261537,4423036 0.00 €
22002-052525T525A2539,8261539443036 0.00 €
22002-052526T525A2641,47261640,6443036 0.00 €
22002-052527T525A2742,98301842,2483036 0.00 €
22002-052528T525A2844,62321843,75483036 0.00 €
22002-052530T525A3047,76341846,95513036 0.00 €
22002-052532T525A3250,94382250,1543036 0.00 €
22002-052536T525A3657,31382256,45633036 0.00 €
22002-052540T525A4063,66402362,85663036 0.00 €
22002-052542T525A4266,87402466713036 0.00 €
22002-052544T525B4470,07452669,2-3036 0.00 €
22002-052548T525B4876,42502875,55-3036 0.00 €
22002-052560T525B6095,52653594,65-3036 0.00 €

Toothed belt pulleys, T10 profile

More information

Drawings

Toothed belt pulleys, T10 profile

Item selection/filter

Order No.FormP=Profilebelt widthNo. of
teeth
DD1D2
max.
D3D4BLCADAcc.PriceOrder
22002-101612AT10161238,2281636,35422131 0.00 €
22002-101614AT10161444,56321842,7482131 0.00 €
22002-101615AT10161547,75321845,9512131 0.00 €
22002-101616AT10161650,93352049,05542131 0.00 €
22002-101618AT10161857,29402255,45602131 0.00 €
22002-101619AT10161960,48442258,6662131 0.00 €
22002-101620AT10162063,66462461,8662131 0.00 €
22002-101622AT10162270,03522868,15752131 0.00 €
22002-101624AT10162476,39583074,55832131 0.00 €
22002-101625AT10162579,58603077,7832131 0.00 €
22002-101626AT10162682,76603080,9872131 0.00 €
22002-101627AT10162785,95603084,1912131 0.00 €
22002-101628AT10162889,13603087,25932131 0.00 €
22002-101630AT10163095,49603093,65972131 0.00 €
22002-101632AT101632101,8665321001062131 0.00 €
22002-101636AT101636114,597035112,751192131 0.00 €
22002-101640AT101640127,328040125,451312131 0.00 €
22002-101644BT101644140,068846138,2-2131 0.00 €
22002-101648BT101648152,789548150,95-2131 0.00 €
22002-101660BT101660190,9811060189,1-2131 0.00 €
22002-102512AT10251238,2281636,35423040 0.00 €
22002-102514AT10251444,56321842,7483040 0.00 €
22002-102515AT10251547,75321845,9513040 0.00 €
22002-102516AT10251650,93352049,05543040 0.00 €
22002-102518AT10251857,29402255,45603040 0.00 €
22002-102519AT10251960,48442258,6663040 0.00 €
22002-102520AT10252063,66462461,8663040 0.00 €
22002-102522AT10252270,03522868,15753040 0.00 €
22002-102524AT10252476,39583074,55833040 0.00 €
22002-102525AT10252579,58603077,7833040 0.00 €
22002-102526AT10252682,76603080,9873040 0.00 €
22002-102527AT10252785,95603084,1913040 0.00 €
22002-102528AT10252889,13603087,25933040 0.00 €
22002-102530AT10253095,49603093,65973040 0.00 €
22002-102532AT102532101,8665321001063040 0.00 €
22002-102536AT102536114,597035112,751193040 0.00 €
22002-102540AT102540127,328040125,451313040 0.00 €
22002-102544BT102544140,068846138,2-3040 0.00 €
22002-102548BT102548152,789548150,95-3040 0.00 €
22002-102560BT102560190,9811060189,1-3040 0.00 €
22002-103218AT10321857,29402255,45603747 0.00 €
22002-103219AT10321960,48442258,6663747 0.00 €
22002-103220AT10322063,66462461,8663747 0.00 €
22002-103222AT10322270,03522868,15753747 0.00 €
22002-103224AT10322476,39583074,55833747 0.00 €
22002-103225AT10322579,58603077,7833747 0.00 €
22002-103226AT10322682,76603080,9873747 0.00 €
22002-103227AT10322785,95603084,1913747 0.00 €
22002-103228AT10322889,13603087,25933747 0.00 €
22002-103230AT10323095,49603093,65973747 0.00 €
22002-103232AT103232101,8665321001063747 0.00 €
22002-103236AT103236114,597035112,751193747 0.00 €
22002-103240AT103240127,328040125,451313747 0.00 €
22002-103244BT103244140,068846138,2-3747 0.00 €
22002-103248BT103248152,789548150,95-3747 0.00 €
22002-103260BT103260190,9811060189,1-3747 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83