norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Polyurethane (PU) with steel cord reinforcement.Note:Toothed belt with trapezoidal profile to ISO 17396. Intended especially for drives subject to high bending loads. May be used for pulleys with a very small diameter. Generally used for linear drives, low-power transmission and transport applications. Polyurethane belts may be welded. The power transmission rating of welded belts drops by about 50%.

Width tolerance: ±0.5 mm
Thickness tolerance: ±0.2 mm
Temperature range:From -10 °C to +80 °COn request:Other lengths.
By T2.5 pitch, in 2.5 mm increments.
By T5 pitch, in 5 mm increments.
By T10 pitch, in 10 mm increments.
Maximum belt length 100 metres (pitch T2.5 50 metres).
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 22054_10_Datasheet_32676_Toothed_belts_by_the_metre_T_10_profile--en 125 kB

Drawings

Toothed belts by the metre T 10 profile

Item selection/filter

Order No.

Profilebelt widthTension
max. N
Lengthcorresponding fixing plateCADAcc.PriceOrder
22054-1016X0500T1016161050022012-10161 0.00 €
22054-1016X1000T10161610100022012-10161 0.00 €
22054-1016X1500T10161610150022012-10161 0.00 €
22054-1016X2000T10161610200022012-10161 0.00 €
22054-1016X2500T10161610250022012-10161 0.00 €
22054-1016X3000T10161610300022012-10161 0.00 €
22054-1016X3500T10161610350022012-10161 0.00 €
22054-1016X4000T10161610400022012-10161 0.00 €
22054-1016X5000T10161610500022012-10161 0.00 €
22054-1025X0500T1025265050022012-10251 0.00 €
22054-1025X1000T10252650100022012-10251 0.00 €
22054-1025X1500T10252650150022012-10251 0.00 €
22054-1025X2000T10252650200022012-10251 0.00 €
22054-1025X2500T10252650250022012-10251 0.00 €
22054-1025X3000T10252650300022012-10251 0.00 €
22054-1025X3500T10252650350022012-10251 0.00 €
22054-1025X4000T10252650400022012-10251 0.00 €
22054-1025X5000T10252650500022012-10251 0.00 €
22054-1032X0500T1032345050022012-10321 0.00 €
22054-1032X1000T10323450100022012-10321 0.00 €
22054-1032X1500T10323450150022012-10321 0.00 €
22054-1032X2000T10323450200022012-10321 0.00 €
22054-1032X2500T10323450250022012-10321 0.00 €
22054-1032X3000T10323450300022012-10321 0.00 €
22054-1032X3500T10323450350022012-10321 0.00 €
22054-1032X4000T10323450400022012-10321 0.00 €
22054-1032X5000T10323450500022012-10321 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83