norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Polyurethane (PU) with steel cord reinforcement.Note:Endless toothed belts with metric pitch ISO 17396 trapezoidal profile. Ideal for drives with high belt flexibility Permits smallest pulley diameters. The toothed belts are intended for drives where precision is a requirement, safety is important and the effects of chemicals are a concern.

The colour of the toothed belt may differ from the colour shown in the product photo.
Temperature range:From -10 °C to +80 °CFeatures:- maintenance-free
- high-power transmission
- minimal belt extension
- accurate positioning and angles
- very good chemical resistance, especially to oils, greases and fuels
- extremely high abrasion resistance
- transmits power up to 30 kW
- reliable speed up to 10,000 rpm
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 22052_2_5_Datasheet_32673_Toothed_belts_T2_5_profile--en 97,2 kB

Drawings

Item selection/filter

Order No.belt widthNo. of
teeth
Effective lengthCADAcc.PriceOrder
22052-2506X0120648120 0.00 €
22052-2506X0145658145 0.00 €
22052-2506X0160664160 0.00 €
22052-2506X0177671177,5 0.00 €
22052-2506X0180672180 0.00 €
22052-2506X0200680200 0.00 €
22052-2506X0230692230 0.00 €
22052-2506X0245698245 0.00 €
22052-2506X02656106265 0.00 €
22052-2506X02856114285 0.00 €
22052-2506X02906116290 0.00 €
22052-2506X03056122305 0.00 €
22052-2506X03176127317,5 0.00 €
22052-2506X03306132330 0.00 €
22052-2506X03806152380 0.00 €
22052-2506X04206168420 0.00 €
22052-2506X04806192480 0.00 €
22052-2506X05006200500 0.00 €
22052-2506X05406216540 0.00 €
22052-2506X06006240600 0.00 €
22052-2506X06506260650 0.00 €
22052-2506X07806312780 0.00 €
22052-2506X09156366915 0.00 €
22052-2506X09506380950 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83