norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel or grey cast iron.Version:PhosphatedNote:Standard HTD profile with metric pitch (half-round teeth). At least one toothed belt pulley must have a rim flange. The toothed belt pulleys have a centre bore or are pre-drilled (this can vary due to production methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore that the toothed belt pulleys are supplied with. This pilot hole/centre bore can be customised with a reamed hole, reamed hole with keyway or a tapped hole by the customer. Alternatively, bushes can be fitted by the customer to reduce the diameter.

The number of spokes can vary with grey cast iron toothed belt pulleys.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22004_30mm Toothed pulleys profile HTD 8M, for 30 mm wide belts 201 kB

Drawings

Toothed pulleys profile HTD 8M, for 30 mm wide belts

Item selection/filter

Order No.FormMain
material
No. of
teeth
DD1
max.
D2
max.
D3D4
max.
D5BLCADAcc.PriceOrder
22004-0830018Asteel1845,84321244,4651-3848 0.00 €
22004-0830020Asteel2050,93361249,5657-3848 0.00 €
22004-0830022Asteel2256,02431254,6562-3848 0.00 €
22004-0830024Asteel2461,12491259,7467-3848 0.00 €
22004-0830026Asteel2666,21501264,8473-3848 0.00 €
22004-0830028Asteel2871,3551469,9377-3848 0.00 €
22004-0830030Asteel3076,39601475,0284-3848 0.00 €
22004-0830032Asteel3281,49641480,1288-3848 0.00 €
22004-0830034Asteel3486,58701485,2194-3848 0.00 €
22004-0830036Asteel3691,67751490,398-3848 0.00 €
22004-0830038Asteel3896,77801495,39104-3848 0.00 €
22004-0830040Asteel40101,868514100,49108-3848 0.00 €
22004-0830044Agrey cast iron44112,059614110,67121-3848 0.00 €
22004-0830048Agrey cast iron48122,2310414120,86129-3848 0.00 €
22004-0830056Bgrey cast iron56142,69014141,231501173848 0.00 €
22004-0830060Bgrey cast iron60152,799014151,421581273848 0.00 €
22004-0830064Bgrey cast iron64162,979014161,61681373848 0.00 €
22004-0830072Bgrey cast iron72183,359514181,971921583848 0.00 €
22004-0830080Egrey cast iron80203,7210014202,35-1793848 0.00 €
22004-0830084Egrey cast iron84213,910014212,53-1903848 0.00 €
22004-0830090Egrey cast iron90229,1810014227,81-2043848 0.00 €
22004-0830112Egrey cast iron112285,2110020283,83-2603848 0.00 €
22004-0830144Egrey cast iron144366,6910020365,32-3423848 0.00 €
22004-0830168Egrey cast iron168427,810020426,42-4033848 0.00 €
22004-0830192Egrey cast iron192488,9210020487,54-4653848 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83