norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Aluminium.Version:Bright.Note:Standard HTD profile with metric graduation (semicircular toothing). At least one toothed belt pulley must have a rim flange. The toothed belt pulleys have a centre bore. This centre bore can be customised with a reamed hole, reamed hole with keyway or a tapped hole by the customer.
To reduce weight, the toothed belt pulleys may have a recess on one face.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22004_G Toothed pulley profile HTD 3M, Form G 225 kB

Drawings

Toothed pulley profile HTD 3M, Form G

Item selection/filter

Order No.FormProfileB

DD1
max.
D3Lbelt widthNo. of
teeth
CADAcc.PriceOrder
22004-030948GHTD3M13,445,843345,0822,2948 0.00 €
22004-030960GHTD3M13,457,33356,5422,2960 0.00 €
22004-030972GHTD3M13,468,753367,9922,2972 0.00 €
22004-031548GHTD3M2045,843345,08301548 0.00 €
22004-031560GHTD3M2057,33356,54301560 0.00 €
22004-031572GHTD3M2068,753367,99301572 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83