norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Steel spur gears, module 3, milled toothing, straight-toothed, 20° engagement angle, Form B, without hub
22400_B

Steel spur gears, module 3, milled toothing, straight-toothed,...

go back

Item description/product images

DescriptionMaterial:Steel 1.0503 (C45).Version:Milled toothing, straight teeth.
Engagement angle 20°, bright.
Note:The spur gears have a centre bore or are pre-drilled (this may vary depending on the manufacturing process). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore that the spur gears are supplied with. This pilot hole/centre bore can be customised with a reamed hole, reamed hole with keyway or a tapped hole by the customer.
In order to achieve exact concentricity between the toothing and the bore, we recommend enlarging the pilot hole to the required diameter on a lathe. Alternatively, bushes can be fitted by the customer to reduce the diameter.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22400_B Steel spur gears, module 3, milled toothing, straight-toothed, 20° engagement angle, Form B, without hub 154 kB

Drawings

Steel spur gears, module 3, milled toothing, straight-toothed, 20° engagement angle, Form B, without hub

Item selection/filter

Order No.Form

No. of
teeth
DD1D2
max.
BCADAcc.PriceOrder
22400-0230300050B501561502030 0.00 €
22400-0230300052B521621562030 0.00 €
22400-0230300055B551711652030 0.00 €
22400-0230300057B571771712030 0.00 €
22400-0230300060B601861802030 0.00 €
22400-0230300065B652011952030 0.00 €
22400-0230300070B702162102530 0.00 €
22400-0230300072B722222162530 0.00 €
22400-0230300075B752312252530 0.00 €
22400-0230300076B762342282530 0.00 €
22400-0230300080B802462402530 0.00 €
22400-0230300085B852612552530 0.00 €
22400-0230300090B902762702530 0.00 €
22400-0230300095B952912852530 0.00 €
22400-0230300100B1003063002530 0.00 €
22400-0230300110B1103363302530 0.00 €
22400-0230300114B1143483423030 0.00 €
22400-0230300120B1203663603030 0.00 €
22400-0230300127B1273873813030 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83