norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Steel spur gears, module 2, milled toothing, straight-toothed, 20° engagement angle, Form A, with hub
22400_A

Steel spur gears, module 2, milled toothing, straight-toothed,...

go back

Item description/product images

DescriptionMaterial:Steel 1.0503 (C45).Version:Milled toothing, straight teeth.
Engagement angle 20°, bright.
Note:The spur gears have a centre bore or pilot hole (this can vary due to manufacturing methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore with which the spur gears are supplied. This pilot/centre bore can be amended by the customer to produce a reamed bore, reamed bore with keyway or a tapped hole. Alternatively, customers can also use bushes to reduce the bore diameter.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22400_A Steel spur gears, module 2, milled toothing, straight-toothed, 20° engagement angle, Form A, with hub 239 kB

Drawings

Steel spur gears, module 2, milled toothing, straight-toothed, 20° engagement angle, Form A, with hub

Item selection/filter

Order No.Form

No. of
teeth
DD1D2
max.
D3BLCADAcc.PriceOrder
22400-0120200012A12282410182035 0.00 €
22400-0120200013A13302610202035 0.00 €
22400-0120200014A14322810222035 0.00 €
22400-0120200015A15343010242035 0.00 €
22400-0120200016A16363210252035 0.00 €
22400-0120200017A17383410252035 0.00 €
22400-0120200018A18403610252035 0.00 €
22400-0120200019A19423810252035 0.00 €
22400-0120200020A20444010302035 0.00 €
22400-0120200021A21464212302035 0.00 €
22400-0120200022A22484412302035 0.00 €
22400-0120200023A23504612302035 0.00 €
22400-0120200024A24524812352035 0.00 €
22400-0120200025A25545012352035 0.00 €
22400-0120200026A26565212402035 0.00 €
22400-0120200027A27585412402035 0.00 €
22400-0120200028A28605612402035 0.00 €
22400-0120200029A29625814402035 0.00 €
22400-0120200030A30646014402035 0.00 €
22400-0120200031A31666214452035 0.00 €
22400-0120200032A32686414452035 0.00 €
22400-0120200033A33706614452035 0.00 €
22400-0120200034A34726814452035 0.00 €
22400-0120200035A35747014452035 0.00 €
22400-0120200036A36767214452035 0.00 €
22400-0120200037A37787414502035 0.00 €
22400-0120200038A38807614502035 0.00 €
22400-0120200039A39827814502035 0.00 €
22400-0120200040A40848014502035 0.00 €
22400-0120200041A41868220552035 0.00 €
22400-0120200042A42888420552035 0.00 €
22400-0120200043A43908620552035 0.00 €
22400-0120200044A44928820602035 0.00 €
22400-0120200045A45949020602035 0.00 €
22400-0120200046A46969220602035 0.00 €
22400-0120200047A47989420702035 0.00 €
22400-0120200048A481009620702035 0.00 €
22400-0120200049A491029820702035 0.00 €
22400-0120200050A5010410020702035 0.00 €
22400-0120200051A5110610220702035 0.00 €
22400-0120200052A5210810420702035 0.00 €
22400-0120200053A5311010620702035 0.00 €
22400-0120200054A5411210820702035 0.00 €
22400-0120200055A5511411020702035 0.00 €
22400-0120200056A5611611220702035 0.00 €
22400-0120200057A5711811420702035 0.00 €
22400-0120200058A5812011620702035 0.00 €
22400-0120200059A5912211820702035 0.00 €
22400-0120200060A6012412020702035 0.00 €
22400-0120200061A6112612220802035 0.00 €
22400-0120200062A6212812420802035 0.00 €
22400-0120200063A6313012620802035 0.00 €
22400-0120200064A6413212820802035 0.00 €
22400-0120200065A6513413020802035 0.00 €
22400-0120200066A6613613220802035 0.00 €
22400-0120200067A6713813420802035 0.00 €
22400-0120200068A6814013620802035 0.00 €
22400-0120200069A6914213820802035 0.00 €
22400-0120200070A7014414020802035 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83